1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Free Bushings - Straight (Polyacetal Resin)

Oil Free Bushings - Straight (Polyacetal Resin)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 18.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Oil Free Bushings - Straight (Polyacetal Resin), JZB series from MISUMI.
- The shape of Oil Free Bushings is Straight type.
- Press-fit is recommended to affix bushings.
- Conformance to Food Sanitation Law.
- The oil-free bushing JZB series is made of Polyacetal Resin with Lubricating Oil and Special Filler Added.
- The allowable operating temperature range of the oil free bushing is -40 ~ 80°C.
- I.D. Tolerance of the Oil Free Bushings is guaranteed value after press fit.

Oil Free Bushings/Polyacetal Resin Type/Straight:Related Image
* When L≤10, tolerance0
-0.3
When L≥12, tolerance0
-0.5
[ ! ]Press-fit is recommended to affix bushings.

[ M ] Material: Polyacetal Resin
     Lubricating Oil and Special Filler Added Allowable Temperature: -40 ~ 80°C

Specifications

Part Number-L
JZB10-12
Part NumberLDChamfer*1 Housing Dia.*Shaft Diameter
Typed (Tolerance after Press-fitted)abRef. Dia.Tolerance (H7)Ref. Dimension.Tolerance (h7)
Straight
JZB
3+0.080
+0.030
345          5+0.107
+0.032
1*C0.35+ 0.012
0
30
- 0.010
4+0.095
+0.045
3456         6+0.107
+0.032
1*C0.36+ 0.012
0
40
- 0.012
5+0.095
+0.045
34568        7+0.157
+0.045
1*C0.37+ 0.015
0
50
- 0.012
6+0.095
+0.045
 456810       8+0.157
+0.045
1*C0.38+ 0.015
0
60
- 0.012
8+0.120
+0.060
  568101215     10+0.157
+0.045
1C0.310+ 0.015
0
80
- 0.015
10+0.120
+0.060
   6810121520    12+0.193
+0.058
1C0.312+ 0.018
0
100
- 0.015
12+0.120
+0.060
    810121520    14+0.193
+0.058
1R0.414+ 0.018
0
120
- 0.018
15+0.120
+0.060
     1012152025   17+0.193
+0.058
1R0.417+ 0.018
0
150
- 0.018
16+0.120
+0.060
     1012152025   18+0.193
+0.058
1R0.418+ 0.018
0
160
- 0.018
18+0.120
+0.060
      1215202530  20+0.221
+0.071
1R0.420+ 0.021
0
180
- 0.018
20+0.145
+0.075
       15202530  23+0.221
+0.071
1R0.423+ 0.021
0
200
- 0.021
22+0.145
+0.075
        20 30  25+0.231
+0.081
1R0.425+ 0.021
0
220
- 0.021
25+0.170
+0.090
        202530  28+0.231
+0.081
1R0.428+ 0.021
0
250
- 0.021
30+0.170
+0.090
        20253040 34+0.290
+0.095
1R0.434+ 0.025
0
300
- 0.021
35+0.215
+0.115
         253040 39+0.290
+0.095
1R0.439+ 0.025
0
350
- 0.025
40+0.215
+0.115
          30405044+0.340
+0.115
2R0.644+ 0.025
0
400
- 0.025
50+0.235
+0.135
          30405055+0.430
+0.130
2R0.855+ 0.030
0
500
- 0.025
[ ! ]* When selecting 3-3, 3-4, 4-3, 4-4, 4-6, 5-3, 5-4, 6-4 and 6-5 of straight Type, a=0.5. [ S ]  d tolerance is the value after press-fitted into ring gauge of d±0.002. *1 Housing diameters and shaft diameters listed here are recommended dimensions.
[ ! ]  I.D. after Press-Fit Tolerance a guaranteed value.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JZB3-3SALE
JZB3-4SALE
JZB3-5
JZB4-3
JZB4-4
JZB4-5
JZB4-6SALE
JZB5-3
JZB5-4
JZB5-5
JZB5-6SALE
JZB5-8
JZB6-4
JZB6-5
JZB6-6
JZB6-8SALE
JZB6-10
JZB8-5
JZB8-6
JZB8-8SALE
JZB8-10
JZB8-12SALE
JZB8-15
JZB10-6
JZB10-8
JZB10-10
JZB10-12
JZB10-15
JZB10-20
JZB12-8SALE
JZB12-10SALE
JZB12-12
JZB12-15SALE
JZB12-20
JZB15-10SALE
JZB15-12
JZB15-15
JZB15-20
JZB15-25
JZB16-10SALE
JZB16-12SALE
JZB16-15SALE
JZB16-20SALE
JZB16-25
JZB18-12
JZB18-15
JZB18-20
JZB18-25
JZB18-30
JZB20-15SALE
JZB20-20
JZB20-25
JZB20-30
JZB22-20
JZB22-30SALE
JZB25-20
JZB25-25
JZB25-30SALE
JZB30-20
JZB30-25
JZB30-30SALE
JZB30-40
JZB35-25
JZB35-30
JZB35-40
JZB40-30
JZB40-40
JZB40-50
JZB50-30
JZB50-40
JZB50-50SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 18.20

฿ 7.05

OIL FREE BUSH 1 Piece(s) Same day 10353

฿ 20.48

฿ 7.66

OIL FREE BUSH 1 Piece(s) Same day 10354

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10355

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10463

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10464

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available Same day 10465

฿ 20.48

฿ 6.64

OIL FREE BUSH 1 Piece(s) Same day 10466

฿ 29.44

OIL FREE BUSH 1 Piece(s) Same day 10573

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10574

฿ 18.20

OIL FREE BUSH 1 Piece(s) Same day 10575

฿ 20.48

฿ 11.67

OIL FREE BUSH 1 Piece(s) Same day 10576

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10578

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10684

฿ 43.22

OIL FREE BUSH 1 Piece(s) Available Same day 10685

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available Same day 10686

฿ 25.02

฿ 11.59

OIL FREE BUSH 1 Piece(s) Same day 10688

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available Same day 106810

฿ 18.20

OIL FREE BUSH 1 Piece(s) Same day 108105

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 108106

฿ 18.20

฿ 6.73

OIL FREE BUSH 1 Piece(s) Same day 108108

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 1081010

฿ 18.20

฿ 11.29

OIL FREE BUSH 1 Piece(s) Same day 1081012

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available Same day 1081015

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 1010126

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available Same day 1010128

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10101210

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available Same day 10101212

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10101215

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10101220

฿ 18.20

฿ 13.45

OIL FREE BUSH 1 Piece(s) Same day 1012148

฿ 20.48

฿ 7.71

OIL FREE BUSH 1 Piece(s) Same day 10121410

฿ 20.48

OIL FREE BUSH 1 Piece(s) Same day 10121412

฿ 20.48

฿ 6.45

OIL FREE BUSH 1 Piece(s) Same day 10121415

฿ 20.48

OIL FREE BUSH 1 Piece(s) Available Same day 10121420

฿ 30.32

฿ 21.32

OIL FREE BUSH 1 Piece(s) Same day 10151710

฿ 26.61

OIL FREE BUSH 1 Piece(s) Same day 10151712

฿ 18.20

OIL FREE BUSH 1 Piece(s) Available Same day 10151715

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10151720

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available Same day 10151725

฿ 27.30

฿ 7.83

OIL FREE BUSH 1 Piece(s) Same day 10161810

฿ 27.30

฿ 8.79

OIL FREE BUSH 1 Piece(s) Same day 10161812

฿ 27.30

฿ 12.56

OIL FREE BUSH 1 Piece(s) Same day 10161815

฿ 25.02

฿ 18.26

OIL FREE BUSH 1 Piece(s) Same day 10161820

฿ 25.02

OIL FREE BUSH 1 Piece(s) Available Same day 10161825

฿ 27.30

OIL FREE BUSH 1 Piece(s) Available Same day 10182012

฿ 29.58

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10182015

฿ 29.58

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10182020

฿ 29.58

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10182025

฿ 36.40

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10182030

฿ 29.58

฿ 26.57

OIL FREE BUSH 1 Piece(s) Same day 10202315

฿ 31.85

OIL FREE BUSH 1 Piece(s) Available Same day 10202320

฿ 34.12

OIL FREE BUSH 1 Piece(s) Available Same day 10202325

฿ 36.40

OIL FREE BUSH 1 Piece(s) Same day 10202330

฿ 36.40

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10222520

฿ 59.67

฿ 41.87

OIL FREE BUSH 1 Piece(s) Same day 10222530

฿ 36.40

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10252820

฿ 34.12

OIL FREE BUSH 1 Piece(s) Same day 10252825

฿ 38.68

฿ 13.13

OIL FREE BUSH 1 Piece(s) Same day 10252830

฿ 47.78

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10303420

฿ 47.78

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10303425

฿ 47.78

฿ 24.54

OIL FREE BUSH 1 Piece(s) Same day 10303430

฿ 59.15

OIL FREE BUSH 1 Piece(s) 3 Day(s) 10303440

฿ 81.90

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10353925

฿ 81.90

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10353930

฿ 97.82

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10353940

฿ 102.38

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10404430

฿ 113.75

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10404440

฿ 136.50

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10404450

฿ 141.05

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10505530

฿ 168.35

OIL FREE BUSH 1 Piece(s) Available 3 Day(s) 10505540

฿ 225.22

฿ 76.64

OIL FREE BUSH 1 Piece(s) Same day 10505550

Loading...

  1. 1
 

Basic Information

Type Straight Resin Type Resin type (polyacetal) Environment Conformance to Food Sanitation Law
Max. Allowable PV Value Range(N/mm2•m/s) 2.1~5.0 Max. Allowable PV Value(N/mm2•m/s) 2.45 Max. Allowable Surface Pressure P(N/mm2) 17.5
Maximum Allowable Velocity(m/s) 0.85 Mounting Hole Fits H7 Operating Temperature Range(°C) -40::80