1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear Shafts-Straight Type

Linear Shafts-Straight Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Straight type shaft (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

Note that, for some of the types shown here, order might be unable to be received by the MISUMI Indonesia offices.

AAA
Straight:Related Image
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5D Tol. f8
SFJSFU-SUJ2 EquivalentEffective Hardened
Depth of Induction
Hardening >> P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
ZSFJ--
SSFJSSFU-SUS440C or 13Cr stainless
PSFJPSFU-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFJPSSFU-SUS440C or 13Cr stainless
RSFJ--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSFGSUS304

[ ! ]Features of Low Temp. Black Chrome Plating p1_156
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141

Specifications

Part Number-L
SFJ20-75
   

Part NumberL
1mm Increments
D Tol.C
TypeDg6h5f8
(D Tol. g6)
SFJ
SSFJ
PSFJ
PSSFJ

(D Tol. h5)
SFU
SSFU
PSFU
PSSFU

(D Tol. f8)
PSFG
PSSFG



310~ 400-0.002
-0.008
0
-0.004
-0.2 or Less
410~ 400-0.004
-0.012
0
-0.005
-0.2 or Less
510~ 400-0.004
-0.012
0
-0.005
-0.2 or Less
6
15~ 800-0.004
-0.012
0
-0.005
-0.010
-0.028
0.5 or Less
815~1000-0.005
-0.014
0
-0.006
-0.013
-0.035
0.5 or Less
1015~1000-0.005
-0.014
0
-0.006
-0.013
-0.035
0.5 or Less
1215~1000-0.006
-0.017
0
-0.008
-0.016
-0.043
0.5 or Less
1315~1200-0.006
-0.017
0
-0.008
-0.016
-0.043
0.5 or Less
1515~1200-0.006
-0.017
0
-0.008
-0.016
-0.043
0.5 or Less
1630~1200-0.006
-0.017
0
-0.008
-0.016
-0.043
0.5 or Less
1830~1200-0.006
-0.017
0
-0.008
-0.016
-0.043
0.5 or Less
2030~1200-0.007
-0.020
0
-0.009
-0.020
-0.053
1.0 or Less
2535~1200-0.007
-0.020
0
-0.009
-0.020
-0.053
1.0 or Less
3035~1500-0.007
-0.020
0
-0.009
-0.020
-0.053
1.0 or Less
3535~1500-0.009
-0.025
0
-0.011
-0.025
-0.064
1.0 or Less
4050~1500-0.009
-0.025
0
-0.011
-0.025
-0.064
1.0 or Less
5065~1500-0.009
-0.025
0
-0.011
-0.025
-0.064
1.0 or Less

Part NumberL
1mm Increments
D Tol.
g6
C
TypeD
(D Tol. g6)
Low Temp. Black

Chrome Plating
RSFJ
310~400-0.002
-0.008
0.2 or Less
410~400-0.004
-0.012
0.2 or Less
510~400-0.004
-0.012
0.2 or Less
6
20~500-0.004
-0.012
0.5 or Less
820~500-0.005
-0.014
0.5 or Less
1020~500-0.005
-0.014
0.5 or Less
1220~500-0.006
-0.017
0.5 or Less
1325~500-0.006
-0.017
0.5 or Less
1525~500-0.006
-0.017
0.5 or Less
1630~500-0.006
-0.017
0.5 or Less
1830~500-0.006
-0.017
0.5 or Less
2030~500-0.007
-0.020
1.0 or Less
2535~500-0.007
-0.020
1.0 or Less
3035~500-0.007
-0.020
1.0 or Less

Part NumberL
Fixed
D Tol.
g6
C
TypeD
ZSFJ10100-0.005
-0.014
0.5 or Less
12100-0.006
-0.017
0.5 or Less
3000.5 or Less
20200-0.007
-0.020
1.0 or Less
3001.0 or Less

Alterations

Straight:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFG6-[15-900/1]
PSFG8-[15-1100/1]
PSFG10-[15-1200/1]
PSFG12-[15-1400/1]
PSFG13-[15-1400/1]
PSFG15-[15-1400/1]
PSFG16-[30-1400/1]
PSFG18-[30-1400/1]
PSFG20-[30-1400/1]
PSFG25-[35-1400/1]
PSFG30-[35-1500/1]
PSFG35-[35-1500/1]
PSFG40-[50-1500/1]
PSFG50-[65-1500/1]
PSFJ3-[10-400/1]
PSFJ4-[10-400/1]
PSFJ5-[10-400/1]
PSFJ6-[15-900/1]
PSFJ8-[15-1100/1]
PSFJ10-[15-1200/1]
PSFJ12-[15-1400/1]
PSFJ13-[15-1400/1]
PSFJ15-[15-1400/1]
PSFJ16-[30-1400/1]
PSFJ18-[30-1400/1]
PSFJ20-[30-1400/1]
PSFJ25-[35-1400/1]
PSFJ30-[35-1500/1]
PSFJ35-[35-1500/1]
PSFJ40-[50-1500/1]
PSFJ50-[65-1500/1]
PSFU3-[10-400/1]
PSFU4-[10-400/1]
PSFU5-[10-400/1]
PSFU6-[15-900/1]
PSFU8-[15-1100/1]
PSFU10-[15-1200/1]
PSFU12-[15-1400/1]
PSFU13-[15-1400/1]
PSFU15-[15-1400/1]
PSFU16-[30-1400/1]
PSFU18-[30-1400/1]
PSFU20-[30-1400/1]
PSFU25-[35-1400/1]
PSFU30-[35-1500/1]
PSFU35-[35-1500/1]
PSFU40-[50-1500/1]
PSFU50-[65-1500/1]
PSSFG6-[15-900/1]
PSSFG8-[15-1100/1]
PSSFG10-[15-1200/1]
PSSFG12-[15-1400/1]
PSSFG13-[15-1400/1]
PSSFG15-[15-1400/1]
PSSFG16-[30-1400/1]
PSSFG18-[30-1200/1]
PSSFG20-[30-1400/1]
PSSFG25-[35-1400/1]
PSSFG30-[35-1500/1]
PSSFG35-[35-1500/1]
PSSFG40-[50-1500/1]
PSSFG50-[65-1500/1]
PSSFJ3-[10-400/1]
PSSFJ4-[10-400/1]
PSSFJ5-[10-400/1]
PSSFJ6-[15-900/1]
PSSFJ8-[15-1100/1]
PSSFJ10-[15-1200/1]
PSSFJ12-[15-1400/1]
PSSFJ13-[15-1400/1]
PSSFJ15-[15-1400/1]
PSSFJ16-[30-1400/1]
PSSFJ18-[30-1400/1]
PSSFJ20-[30-1400/1]
PSSFJ25-[35-1400/1]
PSSFJ30-[35-1500/1]
PSSFJ35-[35-1500/1]
PSSFJ40-[50-1500/1]
PSSFJ50-[65-1500/1]
PSSFU3-[10-400/1]
PSSFU4-[10-400/1]
PSSFU5-[10-400/1]
PSSFU6-[15-900/1]
PSSFU8-[15-1100/1]
PSSFU10-[15-1200/1]
PSSFU12-[15-1400/1]
PSSFU13-[15-1400/1]
PSSFU15-[15-1400/1]
PSSFU16-[30-1400/1]
PSSFU18-[30-1400/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating615 ~ 900f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating815 ~ 1100f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1015 ~ 1200f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1215 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1315 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1515 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1630 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1830 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2030 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2535 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3035 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3535 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4050 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5065 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating310 ~ 400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating410 ~ 400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating510 ~ 400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating615 ~ 900g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating815 ~ 1100g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1015 ~ 1200g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1215 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1315 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1515 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1630 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1830 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2030 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2535 ~ 1400g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3035 ~ 1500g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3535 ~ 1500g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4050 ~ 1500g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5065 ~ 1500g6Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating310 ~ 400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating410 ~ 400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating510 ~ 400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating615 ~ 900h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating815 ~ 1100h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1015 ~ 1200h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1215 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1315 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1515 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1630 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1830 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2030 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2535 ~ 1400h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 6 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3035 ~ 1500h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3535 ~ 1500h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4050 ~ 1500h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5065 ~ 1500h5Induction Hardened (58HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating615 ~ 900f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating815 ~ 1100f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1015 ~ 1200f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1215 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1315 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1515 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1630 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating1830 ~ 1200f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2030 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating2535 ~ 1400f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating3035 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating3535 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating4050 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304Not ProvidedHard Chrome Plating5065 ~ 1500f8No Induction Hardening

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating310 ~ 400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating410 ~ 400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating510 ~ 400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating615 ~ 900g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating815 ~ 1100g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1015 ~ 1200g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1215 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1315 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1515 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1630 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1830 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating2030 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating2535 ~ 1400g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating3035 ~ 1500g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating3535 ~ 1500g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating4050 ~ 1500g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating5065 ~ 1500g6Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating310 ~ 400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating410 ~ 400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating510 ~ 400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating615 ~ 900h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating815 ~ 1100h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1015 ~ 1200h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1215 ~ 1400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1315 ~ 1400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1515 ~ 1400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1630 ~ 1400h5Induction Hardened (56HRC~)

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainlessInduction HardenedHard Chrome Plating1830 ~ 1400h5Induction Hardened (56HRC~)

Loading...

 

Basic Information

Basic Shape Solid End Shape (Left) No Machining End Shape (Right) No Machining
Shaft End Perpendicularity Perpendicularity (0.2)