(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep Groove Ball Bearing/Double Shielded/Stainless
These bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 30
● Outer Diameter Minimum / Maximum (mm.) : 15 and 62
● Width Minimum / Maximum (mm.) : 4 and 16
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
형식 |
C–SB6901ZZ |
형식 | d | D | B | r (min) | C-VALUE부품확인포인트① 기본 정격 하중 | 허용 회전수 rpm (참고) | 장착 관계 치수 | 질량 (g) (참고) | ||||
Ds | dh (max) | R (max) | ||||||||||
Cr(동)kN | Cor(정)kN | (min) | (max) | |||||||||
C-SB6700ZZ | 10 | 15 | 4 | 0.2 | 0.48 | 0.24 | 15000 | 10.4 | 11.21 | 14.2 | 0.2 | 2 |
C-SB6800ZZ | 19 | 5 | 0.3 | 1.02 | 0.47 | 34000 | 12 | 12.5 | 17 | 0.3 | 5 | |
C-SB6900ZZ | 22 | 6 | 1.6 | 0.71 | 32000 | 13 | 20 | 9 | ||||
C-SB6000ZZ | 26 | 8 | 2.71 | 1.11 | 30000 | 13.5 | 24 | 19 | ||||
C-SB6200ZZ | 30 | 9 | 0.6 | 3.05 | 1.34 | 24000 | 14 | 16 | 26 | 0.6 | 32 | |
C-SB6300ZZ | 35 | 11 | 4.81 | 1.93 | 21000 | 16.5 | 31 | 52 | ||||
C-SB6701ZZ | 12 | 18 | 4 | 0.2 | 0.51 | 0.29 | 13000 | 12.4 | 13.86 | 16.7 | 0.2 | 3 |
C-SB6801ZZ | 21 | 5 | 0.3 | 1.14 | 0.58 | 32000 | 14 | 14.5 | 19 | 0.3 | 6 | |
C-SB6901ZZ | 24 | 6 | 1.72 | 0.83 | 30000 | 15 | 22 | 11 | ||||
C-SB6001ZZ | 28 | 8 | 3.05 | 1.34 | 27000 | 16 | 26 | 21 | ||||
C-SB6201ZZ | 32 | 10 | 0.6 | 4.05 | 1.71 | 22000 | 16 | 17 | 28 | 0.6 | 37 | |
C-SB6301ZZ | 37 | 12 | 1 | 5.77 | 2.35 | 19000 | 17 | 18 | 32 | 1 | 60 | |
C-SB6702ZZ | 15 | 21 | 4 | 0.2 | 0.52 | 0.32 | 11000 | 15.4 | 16.86 | 19.7 | 0.2 | 4 |
C-SB6802ZZ | 24 | 5 | 0.3 | 1.23 | 0.7 | 27000 | 17 | 17.5 | 22 | 0.3 | 7 | |
C-SB6902ZZ | 28 | 7 | 2.57 | 1.27 | 26000 | 26 | 16 | |||||
C-SB6002ZZ | 32 | 9 | 3.33 | 1.59 | 23000 | 19 | 30 | 30 | ||||
C-SB6202ZZ | 35 | 11 | 0.6 | 4.55 | 2.07 | 19000 | 19 | 20 | 31 | 0.6 | 45 | |
C-SB6302ZZ | 42 | 13 | 1 | 6.8 | 3.06 | 17000 | 20 | 22.5 | 37 | 1 | 83 | |
C-SB6703ZZ | 17 | 23 | 4 | 0.2 | 0.56 | 0.36 | 9500 | 17.4 | 18.86 | 21.1 | 0.2 | 4 |
C-SB6803ZZ | 26 | 5 | 0.3 | 1.33 | 0.81 | 25000 | 19 | 19.5 | 24 | 0.3 | 8 | |
C-SB6903ZZ | 30 | 7 | 2.73 | 1.44 | 23000 | 20 | 28 | 18 | ||||
C-SB6003ZZ | 35 | 10 | 3.56 | 1.84 | 20000 | 21 | 33 | 39 | ||||
C-SB6203ZZ | 40 | 12 | 0.6 | 5.69 | 2.7 | 17000 | 21 | 23 | 36 | 0.6 | 66 | |
C-SB6303ZZ | 47 | 14 | 1 | 8.05 | 3.73 | 15000 | 22 | 25.5 | 42 | 1 | 113 | |
C-SB6704ZZ | 20 | 27 | 4 | 0.2 | 0.78 | 0.4 | 8500 | 20.4 | 22.36 | 25.5 | 0.2 | 6 |
C-SB6804ZZ | 32 | 7 | 0.3 | 2.39 | 1.38 | 20000 | 22 | 22.5 | 30 | 0.3 | 19 | |
C-SB6904ZZ | 37 | 9 | 3.79 | 2.07 | 19000 | 24 | 35 | 36 | ||||
C-SB6004ZZ | 42 | 12 | 0.6 | 5.59 | 2.8 | 17000 | 24 | 26 | 38 | 0.6 | 69 | |
C-SB6204ZZ | 47 | 14 | 1 | 7.62 | 3.7 | 14000 | 25 | 28 | 42 | 1 | 106 | |
C-SB6304ZZ | 52 | 15 | 1.1 | 9.44 | 4.42 | 13000 | 26.5 | 28 | 45.5 | 145 | ||
C-SB6805ZZ | 25 | 37 | 7 | 0.3 | 2.56 | 1.65 | 18000 | 27 | 28 | 35 | 0.3 | 22 |
C-SB6905ZZ | 42 | 9 | 3.92 | 2.54 | 16000 | 29 | 40 | 42 | ||||
C-SB6005ZZ | 47 | 12 | 0.6 | 6.01 | 3.28 | 15000 | 29 | 30.5 | 43 | 0.6 | 80 | |
C-SB6205ZZ | 52 | 15 | 1 | 8.33 | 4.42 | 12000 | 30 | 32 | 47 | 1 | 128 | |
C-SB6305ZZ | 62 | 17 | 1.1 | 8.33 | 4.42 | 11000 | 31.5 | 36 | 55.5 | 235 | ||
C-SB6906ZZ | 30 | 47 | 9 | 0.3 | 12.24 | 6.34 | 14000 | 32 | 34 | 45 | 0.3 | 48 |
C-SB6206ZZ | 62 | 16 | 1 | 11.62 | 6.33 | 10000 | 35 | 39 | 57 | 1 | 199 |
내경d(㎜) | 미스미 퀄리티품(기존품) 간격(μm) | C–VALUE 품 간격(μm) | |||
초과 | 이하 | 최소 | 최대 | 최소 | 최대 |
10 일때 | 2 | 13 | 4 | 18 | |
10 | 18 | 3 | 18 | 6 | 23 |
18 | 24 | 5 | 20 | 8 | 25 |
24 | 30 | 5 | 20 | 8 | 25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 200.20 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | Same day | 15 | 32 | 9 | 3330 | 23000 | 1590 | |
฿ 241.15 ฿ 68.05 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Same day | 17 | 35 | 10 | 3560 | 20000 | 1840 | ||
฿ 318.50 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 25 | 47 | 12 | 6010 | 15000 | 3280 | |
฿ 218.40 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | Same day | 15 | 35 | 11 | 4550 | 19000 | 2070 | |
฿ 273.00 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 40 | 12 | 5690 | 17000 | 2700 | |
฿ 341.25 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | Same day | 20 | 47 | 14 | 7620 | 14000 | 3700 | |
฿ 318.50 ฿ 177.60 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Same day | 25 | 52 | 15 | 8330 | 12000 | 4420 | ||
฿ 273.00 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 11 | 4810 | 21000 | 1930 | |
฿ 386.75 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 12 | 37 | 12 | 5770 | 19000 | 2350 | |
฿ 445.90 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 15 | 42 | 13 | 6800 | 17000 | 3060 | |
฿ 591.50 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 47 | 14 | 8050 | 15000 | 3730 | |
฿ 682.50 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | Same day | 20 | 52 | 15 | 9440 | 13000 | 4420 | |
฿ 182.00 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 4 | 480 | 15000 | 240 | |
฿ 245.70 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 12 | 18 | 4 | 510 | 13000 | 290 | |
฿ 318.50 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 15 | 21 | 4 | 520 | 11000 | 320 | |
฿ 386.75 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 23 | 4 | 560 | 9500 | 360 | |
฿ 445.90 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 20 | 27 | 4 | 780 | 8500 | 400 | |
฿ 177.45 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 12 | 21 | 5 | 1140 | 32000 | 580 | |
฿ 250.25 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 26 | 5 | 1330 | 25000 | 810 | |
฿ 313.95 ฿ 69.16 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Same day | 20 | 32 | 7 | 2390 | 20000 | 1380 | ||
฿ 245.70 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 30 | 7 | 2730 | 23000 | 1440 | |
฿ 291.20 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 20 | 37 | 9 | 3790 | 19000 | 2070 | |
฿ 432.25 | STAINLESS STEEL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 30 | 47 | 9 | 12240 | 14000 | 6340 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUS440C | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUS440C Equiv. | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?