(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Ball Bearing/Double Shielded/Stainless
These bearings are used for various applications that require low friction and high-speed rotation in small spaces. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 8
● Outer Diameter Minimum / Maximum (mm.) : 5 and 28
● Width Minimum / Maximum (mm.) : 2.3 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 109.20 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 2 | 7 | 3.5 | 229 | 60000 | 71 | |
฿ 102.38 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 3 | 9 | 5 | 339 | 56000 | 105 | |
฿ 91.00 | STAINLESS STEEL SMALL BALL B | 1 Piece(s) | Available | 3 Day(s) | 4 | 12 | 4 | 569 | 48000 | 193 | |
฿ 100.10 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 5 | 14 | 5 | 773 | 40000 | 282 | |
฿ 95.55 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 6 | 17 | 6 | 1344 | 38000 | 467 | |
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 8 | 22 | 7 | 1959 | 34000 | 772 | ||
฿ 63.70 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 3 | 10 | 4 | 375 | 50000 | 122 | |
฿ 72.80 ฿ 17.39 | SMALL BALL BEARINGS | 1 Piece(s) | Same day | 4 | 13 | 5 | 773 | 40000 | 270 | ||
฿ 100.10 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 5 | 16 | 5 | 1029 | 36000 | 375 | |
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 6 | 19 | 6 | 1390 | 32000 | 496 | ||
฿ 186.55 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 8 | 24 | 8 | 1983 | 28000 | 796 | |
฿ 106.93 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 3 | 13 | 5 | 773 | 40000 | 271 | |
฿ 100.10 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 4 | 16 | 5 | 797 | 36000 | 292 | |
฿ 100.10 | SMALL BALL BEARINGS | 1 Piece(s) | Available | Same day | 5 | 19 | 6 | 1390 | 32000 | 495 | |
฿ 177.45 ฿ 29.95 | SMALL BALL BEARINGS | 1 Piece(s) | Same day | 6 | 22 | 7 | 1983 | 30000 | 796 | ||
฿ 259.35 ฿ 58.48 | SMALL BALL BEARINGS | 1 Piece(s) | Same day | 8 | 28 | 9 | 2715 | 28000 | 1110 | ||
฿ 33.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 3 | 6 | 2.5 | 125 | 71000 | 41 | |
฿ 52.00 ฿ 31.37 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 4 | 7 | 2.5 | 152 | 60000 | 60 | ||
฿ 52.00 ฿ 43.97 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 5 | 8 | 2.5 | 122 | 53000 | 50 | ||
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 6 | 10 | 3 | 277 | 45000 | 122 | |
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 8 | 12 | 3.5 | 304 | 40000 | 153 | |
฿ 111.48 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 2.5 | 6 | 2.6 | 124 | 71000 | 41 | |
฿ 68.25 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 2 | 5 | 2.3 | 100 | 85000 | 28 | |
฿ 81.90 | SMALL BALL BEARINGS | 1 Piece(s) | Available | Same day | 3 | 7 | 3 | 231 | 63000 | 72 | |
฿ 52.00 | BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 4 | 9 | 4 | 381 | 53000 | 125 | |
฿ 100.10 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 5 | 11 | 5 | 424 | 45000 | 157 | |
฿ 52.00 ฿ 30.00 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 6 | 13 | 5 | 643 | 40000 | 246 | ||
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 8 | 16 | 5 | 958 | 36000 | 398 | |
฿ 81.90 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 2.5 | 7 | 3.5 | 229 | 63000 | 71 | |
฿ 68.25 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 2 | 6 | 3 | 197 | 75000 | 55 | |
฿ 49.00 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 3 | 8 | 4 | 332 | 60000 | 101 | ||
฿ 68.25 | SMALL BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 4 | 11 | 4 | 424 | 48000 | 154 | |
฿ 35.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 5 | 13 | 4 | 641 | 43000 | 241 | |
฿ 48.00 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 6 | 15 | 5 | 797 | 40000 | 293 | ||
฿ 52.00 | BEARING | 1 Piece(s) | Available | Same day | 8 | 19 | 6 | 1331 | 36000 | 510 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUS440C | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUS440C Equiv. | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?