(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deep Groove Ball Bearing/Double Shielded
These bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 40
● Outer Diameter Minimum / Maximum (mm.) : 15 and 62
● Width Minimum / Maximum (mm.) : 4 and 17
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.00 | BEARING | 1 Piece(s) | Same day | 10 | 26 | 8 | 3.19 | 30000 | 1.37 | ||
฿ 41.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 12 | 28 | 8 | 3.57 | 27000 | 1.67 | |
฿ 46.00 | BEARINGS | 1 Piece(s) | Available | Same day | 15 | 32 | 9 | 3.92 | 23000 | 1.98 | |
฿ 38.00 ฿ 33.33 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 17 | 35 | 10 | 4.76 | 20000 | 2.35 | ||
฿ 51.00 | BEARINGS | 1 Piece(s) | Available | Same day | 20 | 42 | 12 | 6.58 | 17000 | 3.54 | |
฿ 46.00 | BEARINGS | 1 Piece(s) | Same day | 25 | 47 | 12 | 7.07 | 15000 | 4.1 | ||
฿ 56.00 ฿ 33.06 | BEARINGS | 1 Piece(s) | Same day | 30 | 55 | 13 | 9.24 | 12000 | 5.81 | ||
฿ 26.00 | BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 9 | 3.57 | 24000 | 1.67 | |
฿ 38.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 12 | 32 | 10 | 4.27 | 22000 | 1.93 | |
฿ 31.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 15 | 35 | 11 | 5.43 | 19000 | 2.52 | |
฿ 38.00 ฿ 26.43 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 17 | 40 | 12 | 6.72 | 17000 | 3.22 | ||
฿ 43.00 ฿ 29.20 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 20 | 47 | 14 | 8.96 | 14000 | 4.66 | ||
฿ 49.00 | BEARINGS | 1 Piece(s) | Available | Same day | 25 | 52 | 15 | 9.8 | 12000 | 5.5 | |
฿ 65.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 30 | 62 | 16 | 13.65 | 10000 | 7.91 | |
฿ 67.80 | BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 11 | 5.74 | 21000 | 2.45 | |
฿ 72.35 | BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 12 | 37 | 12 | 6.79 | 19000 | 2.94 | |
฿ 72.80 ฿ 40.24 | BALL BEARINGS | 1 Piece(s) | Same day | 15 | 42 | 13 | 7.98 | 17000 | 3.82 | ||
฿ 90.55 | BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 47 | 14 | 9.45 | 15000 | 4.59 | |
฿ 104.65 ฿ 91.16 | BALL BEARINGS | 1 Piece(s) | Same day | 20 | 52 | 15 | 11.13 | 13000 | 5.53 | ||
฿ 136.50 | BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 25 | 62 | 17 | 14.84 | 11000 | 7.63 | |
฿ 111.00 ฿ 25.53 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 10 | 15 | 4 | 0.6 | 15000 | 0.3 | ||
฿ 114.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 12 | 18 | 4 | 0.64 | 13000 | 0.37 | |
฿ 213.85 ฿ 21.26 | BALL BEARINGS | 1 Piece(s) | Same day | 15 | 21 | 4 | 0.66 | 11000 | 0.41 | ||
฿ 318.50 | BALL BEARINGS | 1 Piece(s) | Available | 3 Day(s) | 17 | 23 | 4 | 0.7 | 9500 | 0.46 | |
฿ 295.75 ฿ 51.02 | BALL BEARINGS | 1 Piece(s) | Same day | 20 | 27 | 4 | 0.73 | 8500 | 0.51 | ||
฿ 57.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 10 | 19 | 5 | 1.28 | 34000 | 0.65 | |
฿ 59.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 12 | 21 | 5 | 1.34 | 32000 | 0.73 | |
฿ 65.00 ฿ 21.84 | BEARINGS | 1 Piece(s) | Same day | 15 | 24 | 5 | 1.46 | 27000 | 0.88 | ||
฿ 70.00 ฿ 32.19 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 20 | 32 | 7 | 2.8 | 20000 | 1.73 | ||
฿ 154.70 | BALL BEARINGS | 1 Piece(s) | Same day | 25 | 37 | 7 | 3.01 | 18000 | 2.07 | ||
฿ 133.00 ฿ 63.80 | C-VALUE_BEARINGS | 1 Piece(s) | Same day | 40 | 52 | 7 | 3.57 | 12000 | 3.08 | ||
฿ 52.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 10 | 22 | 6 | 1.89 | 32000 | 0.89 | |
฿ 54.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 12 | 24 | 6 | 2.02 | 30000 | 1.02 | |
฿ 60.00 | BEARINGS | 1 Piece(s) | Available | Same day | 15 | 28 | 7 | 2.56$350000 | 26000 | 1.4 | |
฿ 57.00 | BEARINGS | 1 Piece(s) | Available | Same day | 17 | 30 | 7 | 3.26 | 23000 | 1.81 | |
฿ 59.00 | C-VALUE_BEARINGS | 1 Piece(s) | Available | Same day | 20 | 37 | 9 | 4.48 | 19000 | 2.59 | |
฿ 127.40 ฿ 31.58 | BALL BEARINGS | 1 Piece(s) | Same day | 25 | 42 | 9 | 4.94 | 16000 | 3.19 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUJ2 | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?