(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[81-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Miniature Linear Guides - Wide Rails - Long Blocks, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 80 and 670
● Assembly Height (mm.): 9, 12, 14, and 16
● Accuracy Standards : Standard Grade, High Grade and Precision Grade
● Block Type : Long Block
● Rail Type : Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SSEL2BW9-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BW9G-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BW9L-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BW12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BW12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BW12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BW14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BW14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BW14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BW16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BW16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BW16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWL9-[111-379/1] |
SSEL2BWL9G-[111-379/1] |
SSEL2BWL9L-[111-379/1] |
SSEL2BWL12-[111-619/1] |
SSEL2BWL12G-[111-619/1] |
SSEL2BWL12L-[111-619/1] |
SSEL2BWL14-[151-989/1] |
SSEL2BWL14G-[151-989/1] |
SSEL2BWL14L-[151-989/1] |
SSEL2BWL16-[191-989/1] |
SSEL2BWL16G-[191-989/1] |
SSEL2BWL16L-[191-989/1] |
SSEL2BWLV9-[111-289/1] |
SSEL2BWLV9G-[111-289/1] |
SSEL2BWLV9L-[111-289/1] |
SSEL2BWLV12-[111-289/1] |
SSEL2BWLV12G-[111-289/1] |
SSEL2BWLV12L-[111-289/1] |
SSEL2BWLV14-[151-469/1] |
SSEL2BWLV14G-[151-469/1] |
SSEL2BWLV14L-[151-469/1] |
SSEL2BWLV16-[191-669/1] |
SSEL2BWLV16G-[191-669/1] |
SSEL2BWLV16L-[191-669/1] |
SSEL2BWLZ9-[111-379/1] |
SSEL2BWLZ9G-[111-379/1] |
SSEL2BWLZ9L-[111-379/1] |
SSEL2BWLZ12-[111-619/1] |
SSEL2BWLZ12G-[111-619/1] |
SSEL2BWLZ12L-[111-619/1] |
SSEL2BWLZ14-[151-989/1] |
SSEL2BWLZ14G-[151-989/1] |
SSEL2BWLZ14L-[151-989/1] |
SSEL2BWLZ16-[191-989/1] |
SSEL2BWLZ16G-[191-989/1] |
SSEL2BWLZ16L-[191-989/1] |
SSEL2BWV9-[110,140,170,200,230,260,290] |
SSEL2BWV9G-[110,140,170,200,230,260,290] |
SSEL2BWV9L-[110,140,170,200,230,260,290] |
SSEL2BWV12-[110,140,170,200,230,260,290] |
SSEL2BWV12G-[110,140,170,200,230,260,290] |
SSEL2BWV12L-[110,140,170,200,230,260,290] |
SSEL2BWV14-[150,190,230,270,310,350,390,430,470] |
SSEL2BWV14G-[150,190,230,270,310,350,390,430,470] |
SSEL2BWV14L-[150,190,230,270,310,350,390,430,470] |
SSEL2BWV16-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWV16G-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWV16L-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWZ9-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BWZ9G-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BWZ9L-[110,140,170,200,230,260,290,320,350,380] |
SSEL2BWZ12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BWZ12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BWZ12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEL2BWZ14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWZ14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWZ14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWZ16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWZ16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEL2BWZ16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW9-[80,110,140,170,200,230,260,290,320,350,380] |
SSELBW9G-[80,110,140,170,200,230,260,290,320,350,380] |
SSELBW9L-[80,110,140,170,200,230,260,290,320,350,380] |
SSELBW12-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSELBW12G-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSELBW12L-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSELBW14-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW14G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW14L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBW16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSELBWL9-[81-379/1] |
SSELBWL9G-[81-379/1] |
SSELBWL9L-[81-379/1] |
SSELBWL12-[81-619/1] |
SSELBWL12G-[81-619/1] |
SSELBWL12L-[81-619/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 80 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 8 Day(s) | 10 | 80 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 80 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 80 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 80 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 80 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3900 | 8500 | 38.6 | 38.6 | 104.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 7200 | 14300 | 86.0 | 86.0 | 305.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1700 | 4000 | 12.1 | 12.1 | 28.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2600 | 5300 | 20.2 | 20.2 | 49.5 | Heat Resistant Grease (L Type) | Configurable Type |
Loading...
Block Type | Long Block | Rail Type | Wide Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball | Surface Treatment | none |
How can we improve?
How can we improve?