(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[51-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Miniature Linear Guides - Wide Rails - Standard Blocks, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 50 and 670
● Assembly Height (mm.): 6.5, 9, 12, 14, and 16
● Accuracy Standards : Standard Grade, High Grade and Precision Grade
● Rail Type : Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SSE2BW6.5-[70,90,110,130,150,170] |
SSE2BW9-[110,140,170,200,230,260,290,320,350,380] |
SSE2BW9G-[110,140,170,200,230,260,290,320,350,380] |
SSE2BW9L-[110,140,170,200,230,260,290,320,350,380] |
SSE2BW12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BW12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BW12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BW14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BW14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BW14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BW16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BW16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BW16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWL6.5-[71-169/1] |
SSE2BWL9-[111-379/1] |
SSE2BWL9G-[111-379/1] |
SSE2BWL9L-[111-379/1] |
SSE2BWL12-[111-619/1] |
SSE2BWL12G-[111-619/1] |
SSE2BWL12L-[111-619/1] |
SSE2BWL14-[151-989/1] |
SSE2BWL14G-[151-989/1] |
SSE2BWL14L-[151-989/1] |
SSE2BWL16-[191-989/1] |
SSE2BWL16G-[191-989/1] |
SSE2BWL16L-[191-989/1] |
SSE2BWLV9-[111-289/1] |
SSE2BWLV9G-[111-289/1] |
SSE2BWLV9L-[111-289/1] |
SSE2BWLV12-[111-289/1] |
SSE2BWLV12G-[111-289/1] |
SSE2BWLV12L-[111-289/1] |
SSE2BWLV14-[151-469/1] |
SSE2BWLV14G-[151-469/1] |
SSE2BWLV14L-[151-469/1] |
SSE2BWLV16-[191-669/1] |
SSE2BWLV16G-[191-669/1] |
SSE2BWLV16L-[191-669/1] |
SSE2BWLZ9-[111-379/1] |
SSE2BWLZ9G-[111-379/1] |
SSE2BWLZ9L-[111-379/1] |
SSE2BWLZ12-[111-619/1] |
SSE2BWLZ12G-[111-619/1] |
SSE2BWLZ12L-[111-619/1] |
SSE2BWLZ14-[151-989/1] |
SSE2BWLZ14G-[151-989/1] |
SSE2BWLZ14L-[151-989/1] |
SSE2BWLZ16-[191-989/1] |
SSE2BWLZ16G-[191-989/1] |
SSE2BWLZ16L-[191-989/1] |
SSE2BWV9-[110,140,170,200,230,260,290] |
SSE2BWV9G-[110,140,170,200,230,260,290] |
SSE2BWV9L-[110,140,170,200,230,260,290] |
SSE2BWV12-[110,140,170,200,230,260,290] |
SSE2BWV12G-[110,140,170,200,230,260,290] |
SSE2BWV12L-[110,140,170,200,230,260,290] |
SSE2BWV14-[150,190,230,270,310,350,390,430,470] |
SSE2BWV14G-[150,190,230,270,310,350,390,430,470] |
SSE2BWV14L-[150,190,230,270,310,350,390,430,470] |
SSE2BWV16-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BWV16G-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BWV16L-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BWZ9-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWZ9G-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWZ9L-[110,140,170,200,230,260,290,320,350,380] |
SSE2BWZ12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWZ12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWZ12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSE2BWZ14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWZ14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWZ14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWZ16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWZ16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BWZ16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW6.5-[50,70,90,110,130,150,170] |
SSEBW9-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBW9G-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBW9L-[50,80,110,140,170,200,230,260,290,320,350,380] |
SSEBW12-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBW12G-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBW12L-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
SSEBW14-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW14G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW14L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW16G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBW16L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBWL6.5-[51-169/1] |
SSEBWL9-[51-379/1] |
SSEBWL9G-[51-379/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 150 | 10 | 6.5 | 5W | [Light Preload] Light Preload | High Grade | 2 | 500 | 900 | 2.0 | 2.0 | 4.0 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 71 ~ 169 | 10 | 6.5 | 5W | [Light Preload] Light Preload | High Grade | 2 | 500 | 900 | 2.0 | 2.0 | 4.0 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 111 ~ 379 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 111 ~ 619 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 191 ~ 989 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 290 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 470 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 110 ~ 350 | 14 | 9 | 7W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 110 ~ 590 | 18 | 12 | 9W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 670 | 24 | 14 | 12W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 190 ~ 670 | 42 | 16 | 15W | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 50 ~ 150 | 10 | 6.5 | 5W | [Light Preload] Light Preload | High Grade | 1 | 500 | 900 | 2.0 | 2.0 | 4.0 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 50 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 350 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 50 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 50 ~ 590 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2300 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | MINIATURE LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 670 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3500 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 670 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 5800 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 51 ~ 169 | 10 | 6.5 | 5W | [Light Preload] Light Preload | High Grade | 1 | 500 | 900 | 2.0 | 2.0 | 4.0 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 51 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 51 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1400 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type |
Loading...
Block Type | Standard Block | Rail Type | Wide Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball | Surface Treatment | none |
How can we improve?
How can we improve?