1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 25 and 700
● Assembly Height (mm.): 6, 8, 10, 13, 16 and 20
● Accuracy Standards : Standard Grade, High Grade and Precision Grade
● Block Type : Standard Block
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SSE2B6-[70,​85,​100,​115,​130,​145]
SSE2B6G-[70,​85,​100,​115,​130,​145]
SSE2B6L-[70,​85,​100,​115,​130,​145]
SSE2B8-[70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
SSE2B8G-[0,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
SSE2B8L-[70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
SSE2B10-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
SSE2B10G-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
SSE2B10L-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
SSE2B13-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSE2B13G-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSE2B13L-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSE2B16-110
SSE2B16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2B16G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2B16L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2B20-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSE2B20G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSE2B20L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSE2B-MX10-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
SSE2B-MX13-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSE2B-MX16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2B-MX20-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSE2BL6-[71-144/1]
SSE2BL6G-[71-144/1]
SSE2BL6L-[71-144/1]
SSE2BL8-[71-129/1]
SSE2BL8-[131-309/1]
SSE2BL8G-[71-309/1]
SSE2BL8L-[71-309/1]
SSE2BL10-[76-274/1]
SSE2BL10-[276-634/1]
SSE2BL10G-[76-634/1]
SSE2BL10L-[76-634/1]
SSE2BL13-[96-469/1]
SSE2BL13-[471-969/1]
SSE2BL13G-[96-969/1]
SSE2BL13L-[96-969/1]
SSE2BL16-[111-989/1]
SSE2BL16G-[111-989/1]
SSE2BL16L-[111-989/1]
SSE2BL20-[161-939/1]
SSE2BL20G-[161-939/1]
SSE2BL20L-[161-939/1]
SSE2BL-MX10-[76-274/1]
SSE2BL-MX10-[276-634/1]
SSE2BL-MX13-[96-469/1]
SSE2BL-MX13-[471-969/1]
SSE2BL-MX16-[111-989/1]
SSE2BL-MX20-[161-939/1]
SSE2BLV8-[71-129/1]
SSE2BLV8G-[71-129/1]
SSE2BLV8L-[71-129/1]
SSE2BLV10-[76-274/1]
SSE2BLV10G-[76-274/1]
SSE2BLV10L-[76-576/1]
SSE2BLV13-[96-469/1]
SSE2BLV13G-[96-469/1]
SSE2BLV13L-[96-469/1]
SSE2BLV16-[111-669/1]
SSE2BLV16G-[111-669/1]
SSE2BLV16L-[111-669/1]
SSE2BLV20-[161-699/1]
SSE2BLV20G-[161-699/1]
SSE2BLV20L-[161-699/1]
SSE2BLV-MX10-[76-274/1]
SSE2BLV-MX13-[96-469/1]
SSE2BLV-MX16-[111-669/1]
SSE2BLV-MX20-[161-699/1]
SSE2BLZ8-[71-309/1]
SSE2BLZ8G-[71-309/1]
SSE2BLZ8L-[71-309/1]
SSE2BLZ10-[76-634/1]
SSE2BLZ10G-[76-634/1]
SSE2BLZ10L-[76-634/1]
SSE2BLZ13-[96-969/1]
SSE2BLZ13G-[96-969/1]
SSE2BLZ13L-[96-969/1]
SSE2BLZ16-[111-989/1]
SSE2BLZ16G-[111-989/1]
SSE2BLZ16L-[111-989/1]
SSE2BLZ20-[161-939/1]
SSE2BLZ20G-[161-939/1]
SSE2BLZ20L-[161-939/1]
SSE2BLZ-MX10-[76-634/1]
SSE2BLZ-MX13-[96-969/1]
SSE2BLZ-MX16-[111-989/1]
SSE2BLZ-MX20-[161-939/1]
SSE2BV8-[70,​85,​100,​115,​130]
SSE2BV8G-[70,​85,​100,​115,​130]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
Rail Width W1
(mm)
Assembly Height H
(mm)
Nominal Part Number Preload Accuracy Standards No. of Blocks Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1070 ~ 130565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1070 ~ 130565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1070 ~ 130565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 6 Day(s) 1070 ~ 310787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1070 ~ 310787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1070 ~ 310787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1075 ~ 3959109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1075 ~ 3959109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1075 ~ 3959109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1095 ~ 520121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1095 ~ 520121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1095 ~ 520121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Heat Resistant Grease (L Type)Selectable Type

฿ 2,709.00

SLIDE GUIDE 1 Piece(s) Same day -110151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10110 ~ 630151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10110 ~ 630151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10110 ~ 630151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 520202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Filled with Lithium soap based greaseSelectable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10160 ~ 520202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Low Dust Generation Grease (G Type)Selectable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10160 ~ 520202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1075 ~ 5959109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1095 ~ 695121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10110 ~ 590151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10160 ~ 520202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1071 ~ 144565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 144565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 144565[Light Preload] Light PreloadHigh Grade23006000.80.81.5Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1071 ~ 129787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10131 ~ 309787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1071 ~ 309787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 309787[Light Preload] Light PreloadHigh Grade290015004.14.15.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1076 ~ 2749109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10276 ~ 6349109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 6349109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 6349109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10471 ~ 969121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1096 ~ 969121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1096 ~ 969121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10111 ~ 989151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10111 ~ 989151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10111 ~ 989151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 939202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Filled with Lithium soap based greaseConfigurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 939202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Low Dust Generation Grease (G Type)Configurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 939202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1076 ~ 2749109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10276 ~ 6349109[Light Preload] Light PreloadHigh Grade2150025005.15.110.2Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10471 ~ 969121312[Light Preload] Light PreloadHigh Grade2220033008.89.516.1Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10111 ~ 989151615[Light Preload] Light PreloadHigh Grade23600540021.623.439.6Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10161 ~ 939202020[Light Preload] Light PreloadHigh Grade25200850048.448.486.4Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1071 ~ 129787[Light Preload] Light PreloadPrecision Grade290015004.14.15.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1071 ~ 129787[Light Preload] Light PreloadPrecision Grade290015004.14.15.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1071 ~ 129787[Light Preload] Light PreloadPrecision Grade290015004.14.15.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1076 ~ 2749109[Light Preload] Light PreloadPrecision Grade2150025005.15.110.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 2749109[Light Preload] Light PreloadPrecision Grade2150025005.15.110.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 5769109[Light Preload] Light PreloadPrecision Grade2150025005.15.110.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadPrecision Grade2220033008.89.516.1Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadPrecision Grade2220033008.89.516.1Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadPrecision Grade2220033008.89.516.1Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10111 ~ 669151615[Light Preload] Light PreloadPrecision Grade23600540021.623.439.6Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10111 ~ 669151615[Light Preload] Light PreloadPrecision Grade23600540021.623.439.6Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10111 ~ 669151615[Light Preload] Light PreloadPrecision Grade23600540021.623.439.6Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 699202020[Light Preload] Light PreloadPrecision Grade25200850048.448.486.4Filled with Lithium soap based greaseConfigurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 699202020[Light Preload] Light PreloadPrecision Grade25200850048.448.486.4Low Dust Generation Grease (G Type)Configurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 699202020[Light Preload] Light PreloadPrecision Grade25200850048.448.486.4Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1076 ~ 2749109[Light Preload] Light PreloadPrecision Grade2150025005.15.110.2Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1096 ~ 469121312[Light Preload] Light PreloadPrecision Grade2220033008.89.516.1Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10111 ~ 669151615[Light Preload] Light PreloadPrecision Grade23600540021.623.439.6Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10161 ~ 699202020[Light Preload] Light PreloadPrecision Grade25200850048.448.486.4Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade290015004.14.15.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade290015004.14.15.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade290015004.14.15.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1076 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2150025005.15.110.2Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2150025005.15.110.2Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1076 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2150025005.15.110.2Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1096 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade2220033008.89.516.1Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1096 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade2220033008.89.516.1Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1096 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade2220033008.89.516.1Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade23600540021.623.439.6Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 10111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade23600540021.623.439.6Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade23600540021.623.439.6Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 939202020[Clearance] Interchangeable, Slight ClearanceStandard Grade25200850048.448.486.4Filled with Lithium soap based greaseConfigurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 939202020[Clearance] Interchangeable, Slight ClearanceStandard Grade25200850048.448.486.4Low Dust Generation Grease (G Type)Configurable Type

-

Mini Linear Guides 1 Piece(s) 4 Day(s) 10161 ~ 939202020[Clearance] Interchangeable, Slight ClearanceStandard Grade25200850048.448.486.4Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1076 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2150025005.15.110.2Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 1096 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade2220033008.89.516.1Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade23600540021.623.439.6Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 7 Day(s) 10161 ~ 939202020[Clearance] Interchangeable, Slight ClearanceStandard Grade25200850048.448.486.4Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 1070 ~ 130787[Light Preload] Light PreloadPrecision Grade290015004.14.15.2Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 4 Day(s) 1070 ~ 130787[Light Preload] Light PreloadPrecision Grade290015004.14.15.2Low Dust Generation Grease (G Type)Selectable Type

Loading...

Basic Information

Block Type Standard Block Rail Type Standard Rail Set / Single Item Set
Material Stainless Steel Ball Arrangement Miniature Type Retainer N/A
Rolling Element Ball Surface Treatment none

MISUMI Unit Example related to this product