(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specification expansion] In response to many requests, a new spanner grooved type with a stepped end and a female thread on one end is now available!
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |||
One End Stepped, Both Ends Tapped | One End Stepped, One End Tapped | |||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | |||
SFPPA | SFUP | - | SFNNA | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent 58HRC~ SUS440C or 13Cr stainless 56HRC~ | - |
SSFPA | SSFUP | - | SSFNNA | SUS440C or 13Cr stainless | ||
PSFPA | PSFUP | - | PSFNNA | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More ~ | |
PSSFPA | PSSFUP | - | PSSFNNA | SUS440C or 13Cr stainless | ||
RSFPA | - | - | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PFPGA | - | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More ~ |
- | - | PSFPGA | - | SUS304 |
D Tol. | |||
D | g6 | h5 | f8 |
8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 |
10 | |||
12 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 |
13 | |||
15 | |||
16 | |||
18 | |||
20 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 |
25 | |||
30 | |||
35 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 |
40 | |||
50 |
Part Number | - | L | - | F | - | P | - | M | - | N | - | SC |
SFPPA20 SSFPA20 | - - | 400 400 | - - | F25 F25 | - - | P16 P16 | - - | M10 M10 | - - | N10 N10 | - - | SC10 SC10 |
Part Number | 1mm Increments | M (Coarse) Selection | N (Coarse) Selection | Wrench Flats Dimensions | (Y)Max. | R | C | ||||||||||||||||||||||||||
Type | D | L | F | P | SC | W | ℓ1 | ||||||||||||||||||||||||||
• One End Stepped, (D Tol. g6) SFPPA SSFPA PSFPA PSSFPA RSFPA (D≤30, L≤500) (D Tol. f8) PFPGA PSFPGA • One End Stepped, One (D Tol. g6) SFNNA SSFNNA PSFNNA PSSFNNA | Both Ends Tapped Tapped (D Tol. h5) SFUP SSFUP PSFUP PSSFUP End Threaded Tapped | 8 | 25~ 998 | 2≤F≤Px4 | 6 | 3 | 3 | 4 | 5 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]Details of Wrench Flats >> P.142 | 7 | 8 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||
10 | 25~ 998 | 6 ~ 8 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | 8 | 800 | ||||||||||||||||||||||
12 | 25~1198 | 6~10 | 3 | 4 | 5 | 6 | 4 | 5 | 6 | 8 | 10 | 10 | 1000 | ||||||||||||||||||||
13 | 25~1198 | 6~11 | 3 | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | 11 | 1000 | ||||||||||||||||||||
15 | 25~1198 | 6~13 | 3 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 10 | 13 | 1000 | ||||||||||||||||||
16 | 25~1198 | 6~14 | 3 | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | 10 | 14 | 1200 | ||||||||||||||||||
18 | 25~1198 | 8~16 | 4 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 1200 | |||||||||||||||||
20 | 25~1198 | 8~17 | 4 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 1200 | 1.0 or Less | ||||||||||||||||
25 | 25~1198 | 8~22 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 1200 | |||||||||||||||
30 | 25~1498 | 9~27 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | 1500 | ||||||||||||||
35 | 25~1498 | 9~32 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 1500 | 0.5 or Less | ||||||||||||||
40 | 25~1498 | 11~37 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | 1500 | ||||||||||||||
50 | 25~1498 | 11~47 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 12 | 16 | 20 | 24 | 30 | 41 | 1500 |
Part Number |
---|
PFPGA8-[25-1098/1]-F[2-24/1]-P6-M3-N[3,4,5]-SC[0-790/1] |
PFPGA10-[25-1198/1]-F[2-32/1]-P[6-8/1]-M[3,4,5]-N[3,4,5,6]-SC[0-790/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-N[4,5,6,8]-SC[0-988/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-ND6-SC[0-988/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-NSC8-SC[0-988/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,5,6,8]-SC[0-988/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MD6-ND6-SC[0-988/1] |
PFPGA12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-N[4,5,6,8]-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-ND[6,8]-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-NSC8-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-N[4,5,6,8]-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-ND[6,8]-SC[0-988/1] |
PFPGA13-[25-1398/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-NSC8-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-N[4,5,6,8,10]-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-ND[6,8,10]-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-NSC[8,10]-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-N[4,5,6,8,10]-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-ND[6,8,10]-SC[0-988/1] |
PFPGA15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-NSC[8,10]-SC[0-988/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-N[4,5,6,8,10]-SC[0-1188/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-ND[6,8,10]-SC[0-1188/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-NSC[8,10]-SC[0-1188/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-N[4,5,6,8,10]-SC[0-1188/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-ND[6,8,10]-SC[0-1188/1] |
PFPGA16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-NSC[8,10]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-M[4,5,6,8,10,12]-NSC[8,10,12]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA18-[25-1398/1]-F[2-60/1]-P[7-16/1]-MD[6,8,10,12]-NSC[8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-M[4,5,6,8,10,12]-NSC[8,10,12,14]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P7-MD[6,8,10,12]-NSC[8,10,12,14]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-NSC[8,10,12,14]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-ND[6,8,10,12]-SC[0-1188/1] |
PFPGA20-[25-1398/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-NSC[8,10,12,14]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-M[4,5,6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-M[4,5,6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-MD[6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-MD[6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P7-MD[6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-ND[6,8,10,12,16]-SC[0-1188/1] |
PFPGA25-[25-1398/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-M[5,6,8,10,12,16,20,24]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-M[5,6,8,10,12,16,20,24]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-M[5,6,8,10,12,16,20,24]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P8-MD[6,8,10,12,16,20]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PFPGA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PFPGA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,6,8,10,12,16,20,24]-N[8,10,12,16,20,24]-SC[0-1483/1] |
PFPGA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,6,8,10,12,16,20,24]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PFPGA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,8,10,12,16,20,24,30]-N[10,12,16,20,24,30]-SC[0-1478/1] |
PFPGA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,8,10,12,16,20,24,30]-NSC[10,12,14,18]-SC[0-1478/1] |
PFPGA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,8,10,12,16,20,24,30]-N[12,16,20,24,30]-SC[0-1478/1] |
PFPGA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,8,10,12,16,20,24,30]-NSC[12,14,18]-SC[0-1478/1] |
PSFPA8-[25-1100/1]-F[2-30/1]-P6-M3-N[3,4,5]-SC[0-1090/1] |
PSFPA10-[25-1198/1]-F[2-40/1]-P[6-8/1]-M[3,4,5]-N[3,4,5,6]-SC[0-1190/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,4,5,6]-N[3,4,5,6,8]-SC[0-1388/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,4,5,6]-ND6-SC[0-1388/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,4,5,6]-NSC8-SC[0-1388/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-N[3,4,5,6,8]-SC[0-1388/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-ND6-SC[0-1388/1] |
PSFPA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-NSC8-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,4,5,6,8]-N[3,4,5,6,8]-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,4,5,6,8]-ND[6,8]-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,4,5,6,8]-NSC8-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,8]-N[3,4,5,6,8]-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,8]-ND[6,8]-SC[0-1388/1] |
PSFPA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,8]-NSC8-SC[0-1388/1] |
PSFPA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10]-SC[0-1388/1] |
PSFPA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-M[3,4,5,6,8,10]-ND[6,8,10]-SC[0-1388/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Add Wrench Flats at One Location [SC] (mm) | Change Tapped Thread N to Fine One [NSC] (mm) | F (mm) | P (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 25 ~ 1098 | f8 | No Induction Hardening | 0 ~ 790 | - | 2 ~ 24 | 6 | 3 | 3 ~ 5 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 25 ~ 1198 | f8 | No Induction Hardening | 0 ~ 790 | - | 2 ~ 32 | 6 ~ 8 | 3 ~ 5 | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 | 2 ~ 40 | 6 ~ 10 | 3 ~ 6 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 40 | 6 ~ 10 | - | 4 ~ 8 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 40 | 6 ~ 10 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 | 2 ~ 40 | 6 ~ 10 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | 4 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 | 2 ~ 44 | 6 ~ 11 | 3 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 44 | 6 ~ 11 | - | 4 ~ 8 | 6 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 44 | 6 ~ 11 | - | - | 6 ~ 8 | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 | 2 ~ 44 | 6 ~ 11 | - | - | 6 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 ~ 10 | 2 ~ 52 | 6 ~ 13 | 3 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 52 | 6 ~ 13 | - | 4 ~ 10 | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | - | 2 ~ 52 | 6 ~ 13 | - | - | 6 ~ 10 | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 988 | 8 ~ 10 | 2 ~ 52 | 6 ~ 13 | - | - | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 10 | 2 ~ 56 | 6 ~ 14 | 3 ~ 10 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 56 | 6 ~ 14 | - | 4 ~ 10 | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 56 | 6 ~ 14 | - | - | 6 ~ 10 | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 10 | 2 ~ 56 | 6 ~ 14 | - | - | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 60 | 7 ~ 16 | 4 ~ 12 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 60 | 7 ~ 16 | 4 ~ 12 | - | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 60 | 7 ~ 16 | 4 ~ 12 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 60 | 7 ~ 16 | - | 4 ~ 12 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 60 | 7 ~ 16 | - | - | 6 ~ 12 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 60 | 7 ~ 16 | - | - | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | - | 4 ~ 8 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | - | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 68 | - | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | - | - | 4 ~ 12 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 68 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | 8 ~ 17 | 4 ~ 8 | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | 8 ~ 17 | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 68 | 8 ~ 17 | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | 8 ~ 17 | - | 4 ~ 12 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 68 | 8 ~ 17 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 68 | 8 ~ 17 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | - | 4 ~ 8 | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | - | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 88 | - | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | - | - | 4 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 88 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | 8 ~ 22 | 4 ~ 8 | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | 8 ~ 22 | 4 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 88 | 8 ~ 22 | 4 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | 8 ~ 22 | - | 4 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | - | 2 ~ 88 | 8 ~ 22 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1398 | f8 | No Induction Hardening | 0 ~ 1188 | 8 ~ 12 | 2 ~ 88 | 8 ~ 22 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | - | 5 ~ 24 | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | - | 5 ~ 24 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | 8 ~ 12 | 2 ~ 108 | - | 5 ~ 24 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | - | - | 6 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | - | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | 8 ~ 12 | 2 ~ 108 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | 8 ~ 12 | 2 ~ 108 | 9 ~ 27 | 5 ~ 24 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | 9 ~ 27 | - | 6 ~ 16 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 108 | 9 ~ 27 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | 8 ~ 12 | 2 ~ 108 | 9 ~ 27 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | - | 2 ~ 128 | 9 ~ 32 | 5 ~ 24 | 8 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1483 | 8 ~ 18 | 2 ~ 128 | 9 ~ 32 | 5 ~ 24 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1478 | - | 2 ~ 148 | 11 ~ 37 | 6 ~ 30 | 10 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1478 | 10 ~ 18 | 2 ~ 148 | 11 ~ 37 | 6 ~ 30 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1478 | - | 2 ~ 188 | 11 ~ 47 | 6 ~ 30 | 12 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 25 ~ 1498 | f8 | No Induction Hardening | 0 ~ 1478 | 12 ~ 18 | 2 ~ 188 | 11 ~ 47 | 6 ~ 30 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1100 | g6 | Induction Hardened (58HRC~) | 0 ~ 1090 | - | 2 ~ 30 | 6 | 3 | 3 ~ 4 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 1190 | - | 2 ~ 40 | 6 ~ 8 | 3 ~ 5 | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 50 | 6 ~ 10 | 3 ~ 6 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 50 | 6 ~ 10 | 3 ~ 6 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | 8 | 2 ~ 50 | 6 ~ 10 | 3 ~ 6 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 50 | 6 ~ 10 | - | 3 ~ 8 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 50 | 6 ~ 10 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | 8 | 2 ~ 50 | 6 ~ 10 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 55 | 6 ~ 11 | 3 ~ 8 | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 55 | 6 ~ 11 | 3 ~ 8 | - | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | 8 | 2 ~ 55 | 6 ~ 11 | 3 ~ 8 | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 55 | 6 ~ 11 | - | 3 ~ 8 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 55 | 6 ~ 11 | - | - | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | 8 | 2 ~ 55 | 6 ~ 11 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 65 | 6 ~ 13 | 3 ~ 8 | 3 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1388 | - | 2 ~ 65 | 6 ~ 13 | 3 ~ 8 | - | - | 6 |
Loading...
Part Number | Unit Price | |||||||||||||||||||||||||
Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 250 | L251 ~ 300 | L301 ~ 350 | L351 ~ 400 | L401 ~ 450 | L451 ~ 500 | L501 ~ 550 | L551 ~ 600 | L601 ~ 650 | L651 ~ 700 | L701 ~ 750 | L751 ~ 800 | L801 ~ 850 | L851 ~ 900 | L901 ~ 950 | L951 ~ 1000 | L1001 ~ 1100 | L1101 ~ 1200 | L1201 ~ 1300 | L1301 ~ 1400 | L1401 ~ 1498 |
SFPPA [ ! ]SFUP [ ! ]SFNNA | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
SSFPA [ ! ]SSFUP [ ! ]SSFNNA | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
PSFPA [ ! ]PSFUP [ ! ]PSFNNA | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
PSSFPA [ ! ]PSSFUP [ ! ]PSSFNNA | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 |
Part Number | Unit Price | |||||||
Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 300 | L301 ~ 400 | L401 ~ 500 |
RSFPA | 8 | |||||||
10 | ||||||||
12 | ||||||||
13 | ||||||||
15 | ||||||||
16 | ||||||||
18 | ||||||||
20 | ||||||||
25 | ||||||||
30 |
Part Number | Unit Price | ||||||||
Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1496 |
PFPGA | 8 | - | - | - | |||||
10 | - | - | - | ||||||
12 | - | - | |||||||
13 | - | - | |||||||
15, 16 | - | ||||||||
18, 20 | - | ||||||||
25 | - | ||||||||
30 | |||||||||
35 | |||||||||
40 | |||||||||
50 |
Part Number | Unit Price | ||||||||
Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1496 |
PSFPGA | 8 | - | - | - | |||||
10 | - | - | - | ||||||
12 | - | - | |||||||
13 | - | - | |||||||
15, 16 | - | ||||||||
18, 20 | - | ||||||||
25 | - | ||||||||
30 | |||||||||
35 | |||||||||
40 | |||||||||
50 |
Basic Shape | One End Stepped | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?