(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] A stepped female thread on both ends/a stepped shaft on both ends (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |||||
Both Ends Stepped and Tapped | Both Ends Stepped | |||||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | D Tol. h5 | D Tol. f8 | |||
SFAH | SFUH | - | SFAJ | SFUJ | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent 58HRC~ SUS440C or 13Cr stainless 56HRC~ | - |
SSFAH | SSFUH | - | SSFAJ | SSFUJ | - | SUS440C or 13Cr stainless | ||
PSFAH | PSFUH | - | PSFAJ | PSFUJ | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSFAH | PSSFUH | - | PSSFAJ | PSSFUJ | - | SUS440C or 13Cr stainless | ||
RSFAH | - | - | RSFAJ | - | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSFGH | - | - | PSFGJ | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSFGH | - | - | PSSFGJ | SUS304 |
D Tol. | |||
D | g6 | h5 | f8 |
8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 |
10 | |||
12 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 |
13 | |||
15 | |||
16 | |||
18 | |||
20 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 |
25 | |||
30 | |||
35 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 |
40 | |||
50 |
Part Number | - | L | - | F | - | P | - | M | - | T |
SSFAH18 SFAH20 SFAJ20 | - - - | 200 400 400 | - - - | F20 F25 F25 | - - - | P15 P16 P16 | - - | M8 M10 | - - - | T20 T20 T20 |
Part Number | 1mm Increments | M (Coarse) Selection | (Y)Max. | R | C | ||||||||||||||||
Type | D | L | F, T | P | |||||||||||||||||
Both Ends Stepped and Tapped | Both Ends Stepped | 8 | 25~ 996 | 2≤F≤Px4 2≤T≤Px4 | 6 | 3 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||
(D Tol. g6) | (D Tol. h5) | (D Tol. g6) | (D Tol. h5) | 10 | 25~ 996 | 6 ~ 8 | 3 | 4 | 5 | 800 | |||||||||||
SFAH SSFAH PSFAH PSSFAH RSFAH (D≤30, L≤500) (D Tol. f8) PSFGH PSSFGH | SFUH SSFUH PSFUH PSSFUH | SFAJ SSFAJ PSFAJ PSSFAJ RSFAJ (D≤30, L≤500) (D Tol. f8) PSFGJ PSSFGJ | SFUJ SSFUJ PSFUJ PSSFUJ | 12 | 25~1196 | 6~10 | 3 | 4 | 5 | 6 | 1000 | ||||||||||
13 | 25~1196 | 6~11 | 3 | 4 | 5 | 6 | 8 | 1000 | |||||||||||||
15 | 25~1196 | 6~13 | 3 | 4 | 5 | 6 | 8 | 10 | 1000 | ||||||||||||
16 | 25~1196 | 6~14 | 3 | 4 | 5 | 6 | 8 | 10 | 1200 | ||||||||||||
18 | 25~1196 | 8~16 | 4 | 5 | 6 | 8 | 10 | 12 | 1200 | ||||||||||||
20 | 25~1196 | 8~17 | 4 | 5 | 6 | 8 | 10 | 12 | 1200 | 1.0 or Less | |||||||||||
25 | 25~1196 | 8~22 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 1200 | |||||||||||
30 | 25~1496 | 9~27 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 1500 | ||||||||||
35 | 25~1496 | 9~32 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 1500 | 0.5 or Less | |||||||||
40 | 25~1496 | 11~37 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 1500 | ||||||||||
50 | 25~1496 | 11~47 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 1500 |
Part Number |
---|
PSFAH8-[25-1096/1]-F[2-30/1]-P6-M3-T[2-30/1] |
PSFAH10-[25-1196/1]-F[2-40/1]-P[6-8/1]-M[3,4,5]-T[2-40/1] |
PSFAH12-[25-1396/1]-F[2-50/1]-P[6-10/1]-M[3,4,5,6]-T[2-50/1] |
PSFAH12-[25-1396/1]-F[2-50/1]-P[6-10/1]-MD6-T[2-50/1] |
PSFAH13-[25-1396/1]-F[2-55/1]-P[6-11/1]-M[3,4,5,6,8]-T[2-55/1] |
PSFAH13-[25-1396/1]-F[2-55/1]-P[6-11/1]-MD[6,8]-T[2-55/1] |
PSFAH15-[25-1396/1]-F[2-65/1]-P[6-14/1]-M[3,4,5,6,8,10]-T[2-65/1] |
PSFAH15-[25-1396/1]-F[2-65/1]-P[6-14/1]-MD[6,8,10]-T[2-65/1] |
PSFAH16-[25-1396/1]-F[2-70/1]-P[6-14/1]-M[3,4,5,6,8,10]-T[2-70/1] |
PSFAH16-[25-1396/1]-F[2-70/1]-P[6-14/1]-MD[6,8,10]-T[2-70/1] |
PSFAH18-[25-1396/1]-F[2-150/1]-P16-M[3,4,5,6,8,10,12]-T[2-150/1] |
PSFAH18-[25-1396/1]-F[2-150/1]-P16-MD[6,8,10,12]-T[2-150/1] |
PSFAH18-[25-1396/1]-F[2-150/1]-P[6-15/1]-M[3,4,5,6,8,10,12]-T[2-150/1] |
PSFAH18-[25-1396/1]-F[2-150/1]-P[6-15/1]-MD[6,8,10,12]-T[2-150/1] |
PSFAH20-[25-1396/1]-F[2-85/1]-P[8-17/1]-M[4,5,6,8,10,12]-T[2-85/1] |
PSFAH20-[25-1396/1]-F[2-85/1]-P[8-17/1]-MD[6,8,10,12]-T[2-85/1] |
PSFAH25-[25-1396/1]-F[2-110/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-T[2-110/1] |
PSFAH25-[25-1396/1]-F[2-110/1]-P[8-22/1]-MD[6,8,10,12,16]-T[2-110/1] |
PSFAH30-[25-1496/1]-F[2-135/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-T[2-135/1] |
PSFAH30-[25-1496/1]-F[2-135/1]-P[9-27/1]-MD[6,8,10,12,16,20]-T[2-135/1] |
PSFAH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,6,8,10,12,16,20,24]-T[2-128/1] |
PSFAH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,8,10,12,16,20,24,30]-T[2-148/1] |
PSFAH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,8,10,12,16,20,24,30]-T[2-188/1] |
PSFAJ8-[25-1100/1]-F[2-30/1]-P6-T[2-30/1] |
PSFAJ8-[25-1100/1]-F[2-30/1]-P[3-6/1]-T[2-30/1] |
PSFAJ10-[25-1196/1]-F[2-40/1]-P[3-8/1]-T[2-40/1] |
PSFAJ12-[25-1400/1]-F[2-50/1]-P[3-10/1]-T[2-50/1] |
PSFAJ13-[25-1400/1]-F[2-55/1]-P[4-11/1]-T[2-55/1] |
PSFAJ15-[25-1400/1]-F[2-65/1]-P[4-13/1]-T[2-65/1] |
PSFAJ16-[25-1400/1]-F[2-70/1]-P[4-14/1]-T[2-70/1] |
PSFAJ18-[25-1396/1]-F[2-80/1]-P[5-16/1]-T[2-80/1] |
PSFAJ20-[25-1396/1]-F[2-85/1]-P[5-17/1]-T[2-85/1] |
PSFAJ25-[25-1396/1]-F[2-110/1]-P[6-22/1]-T[2-110/1] |
PSFAJ30-[25-1496/1]-F[2-135/1]-P8-T[2-135/1] |
PSFAJ30-[25-1496/1]-F[2-135/1]-P[9-27/1]-T[2-135/1] |
PSFAJ35-[25-1496/1]-F[2-128/1]-P[9-32/1]-T[2-128/1] |
PSFAJ40-[25-1496/1]-F[2-148/1]-P[11-37/1]-T[2-148/1] |
PSFAJ50-[25-1496/1]-F[2-188/1]-P[11-47/1]-T[2-188/1] |
PSFGH8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1] |
PSFGH10-[25-1196/1]-F[2-32/1]-P[6-8/1]-M[3,4,5]-T[2-32/1] |
PSFGH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-T[2-40/1] |
PSFGH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-MD6-T[2-40/1] |
PSFGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-T[2-44/1] |
PSFGH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-T[2-44/1] |
PSFGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-T[2-52/1] |
PSFGH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-T[2-52/1] |
PSFGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-T[2-56/1] |
PSFGH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-MD[6,8,10]-T[2-56/1] |
PSFGH18-[25-1396/1]-F[2-64/1]-P7-M[3,4,5,6,8,10,12]-T[2-64/1] |
PSFGH18-[25-1396/1]-F[2-64/1]-P7-MD[6,8,10,12]-T[2-64/1] |
PSFGH18-[25-1396/1]-F[2-64/1]-P[8-16/1]-M[3,4,5,6,8,10,12]-T[2-64/1] |
PSFGH18-[25-1396/1]-F[2-64/1]-P[8-16/1]-MD[6,8,10,12]-T[2-64/1] |
PSFGH20-[25-1396/1]-F[2-68/1]-P7-M[4,5,6,8,10,12]-T[2-68/1] |
PSFGH20-[25-1396/1]-F[2-68/1]-P7-MD[6,8,10,12]-T[2-68/1] |
PSFGH20-[25-1396/1]-F[2-68/1]-P[8-17/1]-M[4,5,6,8,10,12]-T[2-68/1] |
PSFGH20-[25-1396/1]-F[2-68/1]-P[8-17/1]-MD[6,8,10,12]-T[2-68/1] |
PSFGH25-[25-1396/1]-F[2-88/1]-P7-M[4,5,6,8,10,12,16]-T[2-88/1] |
PSFGH25-[25-1396/1]-F[2-88/1]-P7-MD[6,8,10,12,16]-T[2-88/1] |
PSFGH25-[25-1396/1]-F[2-88/1]-P[8-22/1]-M[4,5,6,8,10,12,16]-T[2-88/1] |
PSFGH25-[25-1396/1]-F[2-88/1]-P[8-22/1]-MD[6,8,10,12,16]-T[2-88/1] |
PSFGH30-[25-1496/1]-F[2-108/1]-P8-M[5,6,8,10,12,16,20,24]-T[2-108/1] |
PSFGH30-[25-1496/1]-F[2-108/1]-P8-MD[6,8,10,12,16,20]-T[2-108/1] |
PSFGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,6,8,10,12,16,20,24]-T[2-108/1] |
PSFGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-MD[6,8,10,12,16,20]-T[2-108/1] |
PSFGH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,6,8,10,12,16,20,24]-T[2-128/1] |
PSFGH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,8,10,12,16,20,24,30]-T[2-148/1] |
PSFGH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,8,10,12,16,20,24,30]-T[2-188/1] |
PSFGJ8-[25-1100/1]-F[2-24/1]-P6-T[2-24/1] |
PSFGJ8-[25-1100/1]-F[2-24/1]-P[3-6/1]-T[2-24/1] |
PSFGJ10-[25-1196/1]-F[2-32/1]-P[3-8/1]-T[2-32/1] |
PSFGJ12-[25-1396/1]-F[2-40/1]-P[3-10/1]-T[2-40/1] |
PSFGJ13-[25-1396/1]-F[2-44/1]-P[4-11/1]-T[2-44/1] |
PSFGJ15-[25-1396/1]-F[2-52/1]-P[4-13/1]-T[2-52/1] |
PSFGJ16-[25-1396/1]-F[2-56/1]-P[4-14/1]-T[2-56/1] |
PSFGJ18-[25-1396/1]-F[2-64/1]-P[5-16/1]-T[2-64/1] |
PSFGJ20-[25-1396/1]-F[2-68/1]-P[5-17/1]-T[2-68/1] |
PSFGJ25-[25-1396/1]-F[2-88/1]-P[6-22/1]-T[2-88/1] |
PSFGJ30-[25-1500/1]-F[2-108/1]-P[6-27/1]-T[2-108/1] |
PSFGJ35-[25-1496/1]-F[2-128/1]-P[9-32/1]-T[2-128/1] |
PSFGJ40-[25-1496/1]-F[2-148/1]-P[11-37/1]-T[2-148/1] |
PSFGJ50-[25-1496/1]-F[2-188/1]-P[11-47/1]-T[2-188/1] |
PSFUH8-[25-1096/1]-F[2-24/1]-P6-M3-T[2-24/1] |
PSFUH10-[25-1196/1]-F[2-32/1]-P[6-8/1]-M[3,4,5]-T[2-32/1] |
PSFUH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-M[3,4,5,6]-T[2-40/1] |
PSFUH12-[25-1396/1]-F[2-40/1]-P[6-10/1]-MD6-T[2-40/1] |
PSFUH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-M[3,4,5,6,8]-T[2-44/1] |
PSFUH13-[25-1396/1]-F[2-44/1]-P[6-11/1]-MD[6,8]-T[2-44/1] |
PSFUH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-M[3,4,5,6,8,10]-T[2-52/1] |
PSFUH15-[25-1396/1]-F[2-52/1]-P[6-13/1]-MD[6,8,10]-T[2-52/1] |
PSFUH16-[25-1396/1]-F[2-56/1]-P[6-14/1]-M[3,4,5,6,8,10]-T[2-56/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | End Shape (Left) | End Shape (Right) | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | F (mm) | P (mm) | T (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1096 | g6 | Induction Hardened (58HRC~) | 2 ~ 30 | 6 | 2 ~ 30 | 3 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1196 | g6 | Induction Hardened (58HRC~) | 2 ~ 40 | 6 ~ 8 | 2 ~ 40 | 3 ~ 5 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 50 | 6 ~ 10 | 2 ~ 50 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 50 | 6 ~ 10 | 2 ~ 50 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 55 | 6 ~ 11 | 2 ~ 55 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 55 | 6 ~ 11 | 2 ~ 55 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 65 | 6 ~ 14 | 2 ~ 65 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 65 | 6 ~ 14 | 2 ~ 65 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 70 | 6 ~ 14 | 2 ~ 70 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 70 | 6 ~ 14 | 2 ~ 70 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 150 | - | 2 ~ 150 | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 150 | - | 2 ~ 150 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 150 | 6 ~ 15 | 2 ~ 150 | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 150 | 6 ~ 15 | 2 ~ 150 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 85 | 8 ~ 17 | 2 ~ 85 | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 85 | 8 ~ 17 | 2 ~ 85 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 110 | 8 ~ 22 | 2 ~ 110 | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 110 | 8 ~ 22 | 2 ~ 110 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 135 | 9 ~ 27 | 2 ~ 135 | 5 ~ 24 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 135 | 9 ~ 27 | 2 ~ 135 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 128 | 9 ~ 32 | 2 ~ 128 | 5 ~ 24 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 148 | 11 ~ 37 | 2 ~ 148 | 6 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 50 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 188 | 11 ~ 47 | 2 ~ 188 | 6 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1100 | g6 | Induction Hardened (58HRC~) | 2 ~ 30 | 6 | 2 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1100 | g6 | Induction Hardened (58HRC~) | 2 ~ 30 | 3 ~ 6 | 2 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1196 | g6 | Induction Hardened (58HRC~) | 2 ~ 40 | 3 ~ 8 | 2 ~ 40 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 2 ~ 50 | 3 ~ 10 | 2 ~ 50 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 2 ~ 55 | 4 ~ 11 | 2 ~ 55 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 2 ~ 65 | 4 ~ 13 | 2 ~ 65 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1400 | g6 | Induction Hardened (58HRC~) | 2 ~ 70 | 4 ~ 14 | 2 ~ 70 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 80 | 5 ~ 16 | 2 ~ 80 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 85 | 5 ~ 17 | 2 ~ 85 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1396 | g6 | Induction Hardened (58HRC~) | 2 ~ 110 | 6 ~ 22 | 2 ~ 110 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 135 | - | 2 ~ 135 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 135 | 9 ~ 27 | 2 ~ 135 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 128 | 9 ~ 32 | 2 ~ 128 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 148 | 11 ~ 37 | 2 ~ 148 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 50 | 25 ~ 1496 | g6 | Induction Hardened (58HRC~) | 2 ~ 188 | 11 ~ 47 | 2 ~ 188 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 25 ~ 1096 | f8 | No Induction Hardening | 2 ~ 24 | 6 | 2 ~ 24 | 3 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 25 ~ 1196 | f8 | No Induction Hardening | 2 ~ 32 | 6 ~ 8 | 2 ~ 32 | 3 ~ 5 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 40 | 6 ~ 10 | 2 ~ 40 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 40 | 6 ~ 10 | 2 ~ 40 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 44 | 6 ~ 11 | 2 ~ 44 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 44 | 6 ~ 11 | 2 ~ 44 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 52 | 6 ~ 13 | 2 ~ 52 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 52 | 6 ~ 13 | 2 ~ 52 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 56 | 6 ~ 14 | 2 ~ 56 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 56 | 6 ~ 14 | 2 ~ 56 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 64 | - | 2 ~ 64 | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 64 | - | 2 ~ 64 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 64 | 8 ~ 16 | 2 ~ 64 | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 64 | 8 ~ 16 | 2 ~ 64 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 68 | - | 2 ~ 68 | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 68 | - | 2 ~ 68 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 68 | 8 ~ 17 | 2 ~ 68 | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 68 | 8 ~ 17 | 2 ~ 68 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 88 | - | 2 ~ 88 | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 88 | - | 2 ~ 88 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 88 | 8 ~ 22 | 2 ~ 88 | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 88 | 8 ~ 22 | 2 ~ 88 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 108 | - | 2 ~ 108 | 5 ~ 24 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 108 | - | 2 ~ 108 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 108 | 9 ~ 27 | 2 ~ 108 | 5 ~ 24 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 108 | 9 ~ 27 | 2 ~ 108 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 128 | 9 ~ 32 | 2 ~ 128 | 5 ~ 24 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 148 | 11 ~ 37 | 2 ~ 148 | 6 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Tapped | Tapped | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 188 | 11 ~ 47 | 2 ~ 188 | 6 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 25 ~ 1100 | f8 | No Induction Hardening | 2 ~ 24 | 6 | 2 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 8 | 25 ~ 1100 | f8 | No Induction Hardening | 2 ~ 24 | 3 ~ 6 | 2 ~ 24 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 10 | 25 ~ 1196 | f8 | No Induction Hardening | 2 ~ 32 | 3 ~ 8 | 2 ~ 32 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 12 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 40 | 3 ~ 10 | 2 ~ 40 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 13 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 44 | 4 ~ 11 | 2 ~ 44 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 15 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 52 | 4 ~ 13 | 2 ~ 52 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 16 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 56 | 4 ~ 14 | 2 ~ 56 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 18 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 64 | 5 ~ 16 | 2 ~ 64 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 20 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 68 | 5 ~ 17 | 2 ~ 68 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 25 | 25 ~ 1396 | f8 | No Induction Hardening | 2 ~ 88 | 6 ~ 22 | 2 ~ 88 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 30 | 25 ~ 1500 | f8 | No Induction Hardening | 2 ~ 108 | 6 ~ 27 | 2 ~ 108 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 35 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 128 | 9 ~ 32 | 2 ~ 128 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 40 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 148 | 11 ~ 37 | 2 ~ 148 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | No Machining | No Machining | [Steel] S45C Equivalent | Not Provided | Hard Chrome Plating | 50 | 25 ~ 1496 | f8 | No Induction Hardening | 2 ~ 188 | 11 ~ 47 | 2 ~ 188 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1096 | h5 | Induction Hardened (58HRC~) | 2 ~ 24 | 6 | 2 ~ 24 | 3 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1196 | h5 | Induction Hardened (58HRC~) | 2 ~ 32 | 6 ~ 8 | 2 ~ 32 | 3 ~ 5 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 40 | 6 ~ 10 | 2 ~ 40 | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 40 | 6 ~ 10 | 2 ~ 40 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 44 | 6 ~ 11 | 2 ~ 44 | 3 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 44 | 6 ~ 11 | 2 ~ 44 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 52 | 6 ~ 13 | 2 ~ 52 | 3 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 52 | 6 ~ 13 | 2 ~ 52 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Tapped | Tapped | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1396 | h5 | Induction Hardened (58HRC~) | 2 ~ 56 | 6 ~ 14 | 2 ~ 56 | 3 ~ 10 |
Loading...
Part Number | Unit Price | |||||||||||||||||||||||||
Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 250 | L251 ~ 300 | L301 ~ 350 | L351 ~ 400 | L401 ~ 450 | L451 ~ 500 | L501 ~ 550 | L551 ~ 600 | L601 ~ 650 | L651 ~ 700 | L701 ~ 750 | L751 ~ 800 | L801 ~ 850 | L851 ~ 900 | L901 ~ 950 | L951 ~ 1000 | L1001 ~ 1100 | L1101 ~ 1200 | L1201 ~ 1300 | L1301 ~ 1400 | L1401 ~ 1496 |
SFAH [ ! ]SFUH [ ! ]SFAJ [ ! ]SFUJ | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
SSFAH [ ! ]SSFUH [ ! ]SSFAJ [ ! ]SSFUJ | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
PSFAH [ ! ]PSFUH [ ! ]PSFAJ [ ! ]PSFUJ | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 | ||||||||||||||||||||||||||
PSSFAH [ ! ]PSSFUH [ ! ]PSSFAJ [ ! ]PSSFUJ | 8 | - | - | - | - | - | ||||||||||||||||||||
10 | - | - | - | - | - | |||||||||||||||||||||
12 | - | - | - | |||||||||||||||||||||||
13 | - | - | - | |||||||||||||||||||||||
15 | - | - | - | |||||||||||||||||||||||
16 | - | - | - | |||||||||||||||||||||||
18 | - | - | - | |||||||||||||||||||||||
20 | - | - | - | |||||||||||||||||||||||
25 | - | - | - | |||||||||||||||||||||||
30 | ||||||||||||||||||||||||||
35 | ||||||||||||||||||||||||||
40 | ||||||||||||||||||||||||||
50 |
Part Number | Unit Price | |||||||
Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 300 | L301 ~ 400 | L401 ~ 500 |
RSFAH [ ! ]RSFAJ | 8 | |||||||
10 | ||||||||
12 | ||||||||
13 | ||||||||
15 | ||||||||
16 | ||||||||
18 | ||||||||
20 | ||||||||
25 | ||||||||
30 |
Part Number | Unit Price | ||||||||
Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1500 |
PSFGH [ ! ]PSFGJ | 8, 10 | - | - | - | |||||
12, 13 | - | - | |||||||
15, 16 | - | ||||||||
18, 20 | - | ||||||||
25 | - | ||||||||
30 | |||||||||
35 | |||||||||
40 | |||||||||
50 |
Part Number | Unit Price | ||||||||
Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1500 |
PSSFGH [ ! ]PSSFGJ | 8, 10 | - | - | - | |||||
12, 13 | - | - | |||||||
15, 16 | - | ||||||||
18, 20 | - | ||||||||
25 | - | ||||||||
30 | |||||||||
35 | |||||||||
40 | |||||||||
50 |
Basic Shape | Both Ends Stepped | Shaft End Perpendicularity | Perpendicularity (0.2) |
---|
How can we improve?
How can we improve?