1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel deep groove ball bearings - Double shield type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless steel deep groove ball bearings - Double shield type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 78.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light weight, medium-low rotation speed, which is specialized in medium precision rotation purpose and realizes ultra-low price.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SB6000ZZ
C-SB6001ZZ
C-SB6004ZZ
C-SB6008ZZ
C-SB6200ZZ
C-SB6201ZZ
C-SB6206ZZSALE
C-SB6307ZZ
C-SB6308ZZ
C-SB6309ZZ
C-SB6310ZZ
C-SB6800ZZ
C-SB6802ZZSALE
C-SB6805ZZSALE
C-SB6806ZZ
C-SB6900ZZ
C-SB6901ZZSALE
C-SB6902ZZ
C-SB6905ZZSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Size Standards Rolling Element Material Basic Load Rating Cor (Static)
(N)
Seal Part Structure Structure of Sealed Portion Shape of Roller Wheel r (min) Ds (min) Ds (max) dh (max) R (max) Weight
(g)

฿ 81.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 010268271030000Metric System[Stainless Steel] SUS440C Equiv.1110Double Shielded--------

฿ 93.00

BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 012288305027000Metric System[Stainless Steel] SUS440C Equiv.1340Double Shielded--------

฿ 156.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 0204212559017000Metric System[Stainless Steel] SUS440C Equiv.2800Double Shielded--------

฿ 1,085.40

BEARING 1 Piece(s) 6 Day(s) ----4068151680010000--11500-Double Shield TypeBall14547631190

฿ 98.00

C-VALUE_BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 010309305024000Metric System[Stainless Steel] SUS440C Equiv.1340Double Shielded--------

฿ 106.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 0123210405022000Metric System[Stainless Steel] SUS440C Equiv.1710Double Shielded--------

฿ 315.00

฿ 180.43

BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 03062161162010000Metric System[Stainless Steel] SUS440C Equiv.6330Double Shielded--------

฿ 1,427.35

BEARING 1 Piece(s) 6 Day(s) ----358021335008500--19200-Double Shield TypeBall1.54347721.5464

฿ 1,553.93

BEARING 1 Piece(s) 6 Day(s) ----409023405007500--24000-Double Shield TypeBall1.54853821.5636

฿ 1,807.15

BEARING 1 Piece(s) 6 Day(s) ----4510025530006700--32000-Double Shield TypeBall1.55361.5921.5829

฿ 2,123.70

BEARING 1 Piece(s) 6 Day(s) ----5011027620006000--38500-Double Shield TypeBall2596810121060

฿ 78.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 010195102034000Metric System[Stainless Steel] SUS440C Equiv.470Double Shielded--------

฿ 130.00

฿ 44.90

C-VALUE_BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 015245123027000Metric System[Stainless Steel] SUS440C Equiv.700Double Shielded--------

฿ 206.00

฿ 144.12

BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 025377256018000Metric System[Stainless Steel] SUS440C Equiv.1650Double Shielded--------

฿ 1,021.30

BEARING 1 Piece(s) 6 Day(s) ----30427453815000--3402-Double Shield TypeBall0.33233400.327

฿ 83.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 010226160032000Metric System[Stainless Steel] SUS440C Equiv.710Double Shielded--------

฿ 90.00

฿ 32.81

BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 012246172030000Metric System[Stainless Steel] SUS440C Equiv.830Double Shielded--------

฿ 116.00

C-VALUE_BEARINGS 1 Piece(s) Available Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 015287257026000Metric System[Stainless Steel] SUS440C Equiv.1270Double Shielded--------

฿ 185.00

฿ 134.48

BEARINGS 1 Piece(s) Same day [Stainless Steel] SUS440CDouble ShieldedFlatClass 025429392016000Metric System[Stainless Steel] SUS440C Equiv.2540Double Shielded--------

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Number of Raceway Ring Rows Single Row