1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fixture Slides - Guide Rail Type

Fixture Slides - Guide Rail Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,787.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High Load Capacity Sliders used for guide rails. They are suitable for being used for load-intensive applications, such as press-fitting, press-forming and machining.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JGR150
JGR250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)

฿ 14,787.50

JIG SLIDERS 1 Piece(s) 17 Day(s) 150

฿ 16,152.50

JIG SLIDERS 1 Piece(s) 17 Day(s) 250

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1~ Feeding Method Manual Sliding Table Size (Length) L(mm) 150
Table Size (Width) W(mm) 150 Table Material S45C Table Surface Treatment Electroless Nickel Plating
Table Width W(mm) 150 Load Capacity High Load

MISUMI Unit Example related to this product