(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LX1502-B1-A1525-[75,100,125,150,175,200] |
LX1502-B1-N-[75,100,125,150,175,200] |
LX1502-B1-N-[75-200/25] |
LX1502-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502-B1-T1528-[75,100,125,150,175,200] |
LX1502-B1-UT1542-[75,100,125,150,175,200] |
LX1502-MX-B1-A1525-[100,125,150,175,200] |
LX1502-MX-B1-N-[100,125,150,175,200] |
LX1502-MX-B1-N-[100-200/25] |
LX1502-MX-B1-ST[1528,1542]-[100,125,150,175,200] |
LX1502-MX-B1-T1528-[100,125,150,175,200] |
LX1502-MX-B1-UT1542-[100,125,150,175,200] |
LX1502C-B1-A[1525,1528]-[75,100,125,150,175,200] |
LX1502C-B1-A[1525,1528]-[75-200/25] |
LX1502C-B1-N-[75,100,125,150,175,200] |
LX1502C-B1-N-[75-200/25] |
LX1502C-B1-N-[75-200/25] |
LX1502C-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502C-B1-ST[1528,1542]-[75-200/25] |
LX1502C-B1-T1528-[75,100,125,150,175,200] |
LX1502C-B1-T1528-[75-200/25] |
LX1502C-B1-UT1542-[75,100,125,150,175,200] |
LX1502C-B1-UT1542-[75-200/25] |
LX1502C-MX-B1-A1525-[100,125,150,175,200] |
LX1502C-MX-B1-N-[100,125,150,175,200] |
LX1502C-MX-B1-N-[100-200/25] |
LX1502C-MX-B1-ST[1528,1542]-[100,125,150,175,200] |
LX1502C-MX-B1-T1528-[100,125,150,175,200] |
LX1502C-MX-B1-UT1542-[100,125,150,175,200] |
LX1502CG-B1-A[1525,1528]-[75,100,125,150,175,200] |
LX1502CG-B1-A[1525,1528]-[75-200/25] |
LX1502CG-B1-N-[75,100,125,150,175,200] |
LX1502CG-B1-N-[75-200/25] |
LX1502CG-B1-N-[75-200/25] |
LX1502CG-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502CG-B1-ST[1528,1542]-[75-200/25] |
LX1502CG-B1-T1528-[75,100,125,150,175,200] |
LX1502CG-B1-T1528-[75-200/25] |
LX1502CG-B1-UT1542-[75,100,125,150,175,200] |
LX1502CG-B1-UT1542-[75-200/25] |
LX1502CP-B1-A[1525,1528]-[75,100,125,150,175,200] |
LX1502CP-B1-A[1525,1528]-[75-200/25] |
LX1502CP-B1-N-[75,100,125,150,175,200] |
LX1502CP-B1-N-[75-200/25] |
LX1502CP-B1-N-[75-200/25] |
LX1502CP-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502CP-B1-ST[1528,1542]-[75-200/25] |
LX1502CP-B1-T1528-[75,100,125,150,175,200] |
LX1502CP-B1-T1528-[75-200/25] |
LX1502CP-B1-UT1542-[75,100,125,150,175,200] |
LX1502CP-B1-UT1542-[75-200/25] |
LX1502CP-MX-B1-A1525-[100,125,150,175,200] |
LX1502CP-MX-B1-N-[100,125,150,175,200] |
LX1502CP-MX-B1-N-[100-200/25] |
LX1502CP-MX-B1-ST[1528,1542]-[100,125,150,175,200] |
LX1502CP-MX-B1-T1528-[100,125,150,175,200] |
LX1502CP-MX-B1-UT1542-[100,125,150,175,200] |
LX1502CPG-B1-A1525-[75,100,125,150,175,200] |
LX1502CPG-B1-N-[75,100,125,150,175,200] |
LX1502CPG-B1-N-[75-200/25] |
LX1502CPG-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502CPG-B1-T1528-[75,100,125,150,175,200] |
LX1502CPG-B1-UT1542-[75,100,125,150,175,200] |
LX1502G-B1-A1525-[75,100,125,150,175,200] |
LX1502G-B1-N-[75,100,125,150,175,200] |
LX1502G-B1-N-[75-200/25] |
LX1502G-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502G-B1-T1528-[75,100,125,150,175,200] |
LX1502G-B1-UT1542-[75,100,125,150,175,200] |
LX1502P-B1-A1525-[75,100,125,150,175,200] |
LX1502P-B1-N-[75,100,125,150,175,200] |
LX1502P-B1-N-[75-200/25] |
LX1502P-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502P-B1-T1528-[75,100,125,150,175,200] |
LX1502P-B1-UT1542-[75,100,125,150,175,200] |
LX1502P-MX-B1-A1525-[100,125,150,175,200] |
LX1502P-MX-B1-N-[100,125,150,175,200] |
LX1502P-MX-B1-N-[100-200/25] |
LX1502P-MX-B1-ST[1528,1542]-[100,125,150,175,200] |
LX1502P-MX-B1-T1528-[100,125,150,175,200] |
LX1502P-MX-B1-UT1542-[100,125,150,175,200] |
LX1502PG-B1-A1525-[75,100,125,150,175,200] |
LX1502PG-B1-N-[75,100,125,150,175,200] |
LX1502PG-B1-N-[75-200/25] |
LX1502PG-B1-ST[1528,1542]-[75,100,125,150,175,200] |
LX1502PG-B1-T1528-[75,100,125,150,175,200] |
LX1502PG-B1-UT1542-[75,100,125,150,175,200] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal (Height) | Accuracy | Cover | Grease | With or w/o Lubricant Unit | Table Width (mm) | Positioning Repeatability (µm) | Positioning Accuracy (µm) | Running Parallelism (µm) | Motor Attachment | Base Overall Length [L] (mm) | Motor Adapter Plate (For Servo Motor) [A] | Motor Adapter Plate (For Stepping Motor) [T] | Motor Adapter Plates (for Stepping Motor) [ST] | Motor Adapter Plates (for Stepping Motor) [UT] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 5 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 5 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 5 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 5 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502 | 1 Piece(s) | 5 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | N (No Attachment) | 100 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Standard | Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | - | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502C | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | N (No Attachment) | 100 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 21 | High Grade | Provided | Standard | Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | - | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502CG | 1 Piece(s) | 13 Day(s) | 10 | 21 | High Grade | Provided | Low Particle Generation | Not Provided | 44 | ±4 | 40 | 20 | - | 75 ~ 200 | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | - | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | 75 ~ 200 | 1525 ~ 1528 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | 75 ~ 200 | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | 75 ~ 200 | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502CP | 1 Piece(s) | 10 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Not Provided | 44 | ±3 | 20 | 10 | - | 75 ~ 200 | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | N (No Attachment) | 100 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Standard | Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 13 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502CPG | 1 Piece(s) | 8 Day(s) | 10 | 21 | Precision Grade | Provided | Low Particle Generation | Not Provided | 44 | ±3 | 20 | 10 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 13 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502G | 1 Piece(s) | 8 Day(s) | 10 | 15 | High Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±4 | 40 | 20 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 7 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 7 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 10 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 7 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 7 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502P | 1 Piece(s) | 7 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | N (No Attachment) | 100 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Standard | Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | 1542 | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | - | - | 1525 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 13 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | N (No Attachment) | 75 ~ 200 | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | 1528 ~ 1542 | - | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | 1528 | - | - | ||
- | LINEAR AXIS ACTUATOR LX1502PG | 1 Piece(s) | 8 Day(s) | 10 | 15 | Precision Grade | Not Provided | Low Particle Generation | Not Provided | 22 | ±3 | 20 | 10 | - | - | - | - | - | 1542 |
Loading...
Lead(mm) | 2 | Table (Block) | Long 1 pc. | Motor Mounting Orientation | Straight |
---|---|---|---|---|---|
Main Body, Peripheral Components | Main Body | With or w/o Motors | Not Provided (Installed by customers) | Table Length(mm) | 23 |
Ball Screw Shaft Dia.(Ø) | 5 | Drive Method | Rolled Ball Screw | Slider Material | Chrome Molybdenum Steel |
Slider Surface Treatment | Low Temperature Black Chrome | Basic Load Rating: Dynamic Load(N) | 2072 | Basic Load Rating: Static Load(N) | 3701 |
Allowable Static Moment MP(N•m) | 13 | Allowable Static Moment MY(N•m) | 13 | Allowable Static Moment MR(N•m) | 41 |
Operating Ambient Temperature(°C) | 0::50 | Maximum Velocity(mm/s) | 330 |
How can we improve?
How can we improve?