(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]The material can be selected from SWP-A and SUS304-WPB.
Type | [ M ] Material |
AW_ BWT | SWP-A |
AUT BUT | SUS304-WPB |
Part Number |
AWT10-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.60 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 8.8 | 12 | 10 | 3 | 2.16 | 3.24 | 0.5 | 2 | |
฿ 59.60 ฿ 17.05 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 8.8 | 18.7 | 15 | 3 | 2.16 | 1.77 | 0.5 | 3.7 | ||
฿ 59.60 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 8.8 | 25.2 | 20 | 3 | 2.16 | 1.27 | 0.5 | 5.2 | |
฿ 59.60 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 8.8 | 31.8 | 25 | 3 | 2.16 | 0.98 | 0.5 | 6.8 | |
฿ 74.50 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 8.8 | 38.5 | 30 | 3 | 2.16 | 0.78 | 0.5 | 8.5 | |
฿ 62.58 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 19 | 15 | 4 | 2.55 | 2.16 | 0.6 | 4 | |
฿ 62.58 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 26.4 | 20 | 4 | 2.55 | 1.37 | 0.6 | 6.4 | |
฿ 65.56 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 33.4 | 25 | 4 | 2.55 | 0.98 | 0.6 | 8.4 | |
฿ 65.56 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 40.9 | 30 | 4 | 2.55 | 0.78 | 0.6 | 10.9 | |
฿ 80.46 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 47.4 | 35 | 4 | 2.55 | 0.69 | 0.6 | 12.4 | |
฿ 80.46 ฿ 21.93 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 8.01~15.00 | 180° (Standard) | 11.1 | 55 | 40 | 4 | 2.55 | 0.57 | 0.6 | 15 | ||
฿ 65.56 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 17.9 | 15 | 5 | 5.1 | 5.39 | 0.8 | 2.9 | |
฿ 65.56 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 24.6 | 20 | 5 | 5.1 | 3.43 | 0.8 | 4.6 | ||
฿ 68.54 ฿ 18.20 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 31.4 | 25 | 5 | 5.1 | 2.45 | 0.8 | 6.4 | ||
฿ 68.54 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 38.4 | 30 | 5 | 5.1 | 1.86 | 0.8 | 8.4 | ||
฿ 68.54 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 45 | 35 | 5 | 5.1 | 1.57 | 0.8 | 10 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 51.4 | 40 | 5 | 5.1 | 1.38 | 0.8 | 11.4 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 58.3 | 45 | 5 | 5.1 | 1.18 | 0.8 | 13.3 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 15.01~30.00 | 180° (Standard) | 20.79 | 65.2 | 50 | 5 | 5.1 | 1.03 | 0.8 | 15.2 | |
฿ 68.54 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 23.7 | 20 | 6 | 8.6 | 6.57 | 1 | 3.7 | |
฿ 68.54 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 30.3 | 25 | 6 | 8.6 | 4.61 | 1 | 5.3 | |
฿ 71.52 ฿ 35.45 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 36.9 | 30 | 6 | 8.6 | 3.53 | 1 | 6.9 | ||
฿ 71.52 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 43.3 | 35 | 6 | 8.6 | 2.94 | 1 | 8.3 | |
฿ 71.52 ฿ 22.07 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 50 | 40 | 6 | 8.6 | 2.45 | 1 | 10 | ||
฿ 89.40 ฿ 30.25 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 55.8 | 45 | 6 | 8.6 | 2.27 | 1 | 10.8 | ||
฿ 89.40 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 62.5 | 50 | 6 | 8.6 | 1.96 | 1 | 12.5 | |
฿ 95.36 ฿ 38.65 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 69.3 | 55 | 6 | 8.6 | 1.71 | 1 | 14.3 | ||
฿ 95.36 | TENSIONSPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 33.15 | 75.6 | 60 | 6 | 8.6 | 1.57 | 1 | 15.6 | |
฿ 71.52 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 30.3 | 25 | 8 | 9.81 | 5.88 | 1.2 | 5.3 | |
฿ 77.48 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 37.3 | 30 | 8 | 9.81 | 4.31 | 1.2 | 7.3 | |
฿ 77.48 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 44.1 | 35 | 8 | 9.81 | 3.43 | 1.2 | 9.1 | |
฿ 77.48 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 51.9 | 40 | 8 | 9.81 | 2.65 | 1.2 | 11.9 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 58.6 | 45 | 8 | 9.81 | 2.35 | 1.2 | 13.6 | |
฿ 83.44 ฿ 32.74 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 65.5 | 50 | 8 | 9.81 | 2.06 | 1.2 | 15.5 | ||
฿ 104.30 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 71.8 | 55 | 8 | 9.81 | 1.87 | 1.2 | 16.8 | |
฿ 104.30 ฿ 37.80 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 85.6 | 65 | 8 | 9.81 | 1.52 | 1.2 | 20.6 | ||
฿ 113.24 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 30.01~60.00 | 180° (Standard) | 41.19 | 92.8 | 70 | 8 | 9.81 | 1.38 | 1.2 | 22.8 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 35.2 | 30 | 10 | 20.59 | 10.89 | 1.6 | 5.2 | ||
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 41.8 | 35 | 10 | 20.59 | 8.34 | 1.6 | 6.8 | |
฿ 83.44 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
฿ 95.36 | TENSION SPRING | 1 Piece(s) | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | ||
฿ 95.36 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
฿ 95.36 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 68.2 | 55 | 10 | 20.59 | 4.31 | 1.6 | 13.2 | |
฿ 95.36 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 75.2 | 60 | 10 | 20.59 | 3.73 | 1.6 | 15.2 | ||
฿ 134.10 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 82 | 65 | 10 | 20.59 | 3.35 | 1.6 | 17 | |
฿ 134.10 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 89.3 | 70 | 10 | 20.59 | 2.95 | 1.6 | 19.3 | |
฿ 143.04 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 95.7 | 75 | 10 | 20.59 | 2.75 | 1.6 | 20.7 | |
฿ 143.04 ฿ 37.76 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 104.1 | 80 | 10 | 20.59 | 2.36 | 1.6 | 24.1 | ||
฿ 178.80 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 116.3 | 90 | 10 | 20.59 | 2.16 | 1.6 | 26.3 | |
฿ 178.80 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 129 | 100 | 10 | 20.59 | 1.96 | 1.6 | 29 | ||
฿ 95.36 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 46.6 | 40 | 12 | 34.3 | 13.04 | 2 | 6.6 | |
฿ 95.36 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 52.7 | 45 | 12 | 34.3 | 11.18 | 2 | 7.7 | |
฿ 107.28 | TENSIONSPRINGS | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 59.4 | 50 | 12 | 34.3 | 9.22 | 2 | 9.4 | |
฿ 107.28 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 65.5 | 55 | 12 | 34.3 | 8.24 | 2 | 10.5 | |
฿ 128.14 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 72.1 | 60 | 12 | 34.3 | 7.16 | 2 | 12.1 | |
฿ 128.14 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 78.1 | 65 | 12 | 34.3 | 6.57 | 2 | 13.1 | |
฿ 140.06 ฿ 50.16 | TENSION SPRING | 1 Piece(s) | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 84.9 | 70 | 12 | 34.3 | 5.79 | 2 | 14.9 | ||
฿ 140.06 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 91 | 75 | 12 | 34.3 | 5.39 | 2 | 16 | |
฿ 140.06 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 97.6 | 80 | 12 | 34.3 | 4.9 | 2 | 17.6 | |
฿ 193.70 | TENSION SPRING | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 109.1 | 90 | 12 | 34.3 | 4.52 | 2 | 19.1 | |
฿ 193.70 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 110.01~ | 180° (Standard) | 120.62 | 122 | 100 | 12 | 34.3 | 3.92 | 2 | 22 | |
฿ 47.68 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 3.51~8.00 | 180° (Standard) | 6.47 | 12.2 | 10 | 3 | 1.57 | 2.26 | 0.45 | 2.2 | ||
฿ 47.68 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 3.51~8.00 | 180° (Standard) | 6.47 | 19.5 | 15 | 3 | 1.57 | 1.08 | 0.45 | 4.5 | ||
฿ 47.68 ฿ 22.24 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 3.51~8.00 | 180° (Standard) | 6.47 | 26.7 | 20 | 3 | 1.57 | 0.74 | 0.45 | 6.7 | ||
฿ 59.60 | TENSION SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 3.51~8.00 | 180° (Standard) | 6.47 | 34.1 | 25 | 3 | 1.57 | 0.54 | 0.45 | 9.1 | |
฿ 59.60 ฿ 23.01 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 3.51~8.00 | 180° (Standard) | 6.47 | 41.4 | 30 | 3 | 1.57 | 0.43 | 0.45 | 11.4 | ||
฿ 53.64 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 19.5 | 15 | 4 | 1.86 | 1.47 | 0.55 | 4.5 | ||
฿ 53.64 ฿ 17.47 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 27.1 | 20 | 4 | 1.86 | 0.93 | 0.55 | 7.1 | ||
฿ 56.62 | TENSIONSPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 35 | 25 | 4 | 1.86 | 0.66 | 0.55 | 10 | |
฿ 56.62 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 42.6 | 30 | 4 | 1.86 | 0.52 | 0.55 | 12.6 | ||
฿ 74.50 | TENSION SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 50.2 | 35 | 4 | 1.86 | 0.43 | 0.55 | 15.2 | |
฿ 74.50 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.43 | 58.1 | 40 | 4 | 1.86 | 0.36 | 0.55 | 18.1 | |
฿ 56.62 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 18.9 | 15 | 5 | 2.45 | 3.14 | 0.7 | 3.9 | |
฿ 56.62 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 26.9 | 20 | 5 | 2.45 | 1.77 | 0.7 | 6.9 | |
฿ 59.60 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 34.6 | 25 | 5 | 2.45 | 1.28 | 0.7 | 9.6 | |
฿ 59.60 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 42.5 | 30 | 5 | 2.45 | 0.98 | 0.7 | 12.5 | |
฿ 59.60 ฿ 14.84 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 50.6 | 35 | 5 | 2.45 | 0.78 | 0.7 | 15.6 | ||
฿ 68.54 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 59.2 | 40 | 5 | 2.45 | 0.64 | 0.7 | 19.2 | |
฿ 68.54 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 66.9 | 45 | 5 | 2.45 | 0.56 | 0.7 | 21.9 | ||
฿ 74.50 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 14.71 | 75 | 50 | 5 | 2.45 | 0.49 | 0.7 | 25.0 | |
฿ 59.60 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 23.9 | 20 | 6 | 5.88 | 4.51 | 0.9 | 3.9 | |
฿ 59.60 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 31 | 25 | 6 | 5.88 | 2.94 | 0.9 | 6 | |
฿ 62.58 | TENSIONSPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 37.8 | 30 | 6 | 5.88 | 2.26 | 0.9 | 7.8 | |
฿ 62.58 | TENSIONSPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 45 | 35 | 6 | 5.88 | 1.77 | 0.9 | 10 | |
฿ 62.58 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 52 | 40 | 6 | 5.88 | 1.47 | 0.9 | 12 | |
฿ 77.48 ฿ 27.20 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 58.8 | 45 | 6 | 5.88 | 1.28 | 0.9 | 13.8 | ||
฿ 77.48 | TENSION SPRINGS | 1 Piece(s) | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 66.4 | 50 | 6 | 5.88 | 1.08 | 0.9 | 16.4 | ||
฿ 83.44 | TENSION SPRINGS | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 73 | 55 | 6 | 5.88 | 0.98 | 0.9 | 18 | |
฿ 83.44 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 15.01~30.00 | 180° (Standard) | 23.54 | 80 | 60 | 6 | 5.88 | 0.88 | 0.9 | 20 | |
฿ 62.58 | TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 30.01~60.00 | 180° (Standard) | 31.38 | 30.8 | 25 | 8 | 6.86 | 4.23 | 1.1 | 5.8 |
Loading...
Type | Standard Type |
---|
How can we improve?
How can we improve?