1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Metal Washers - Thickness +-0.005 - +-0.30 mm Selectable

Metal Washers - Thickness +-0.005 - +-0.30 mm Selectable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Use this product in environments where the thickness accuracy is required.

Metal Washers -T Dimension Tolerance Selectable-:Related Image
Part Number[ M ]Material[ S ]Surface Treatment[ H ]Hardness
AWSCS45C Equivalent--
AWSBBlack Oxide
AWSMElectroless Nickel Plating
AWSSSUS304-
AWSHSUS440C or 13Cr stainless-45~50HRC
[ ! ]Stainless Steel Hardened Type (AWSH) may be discolored due to hardening.

Specifications

Part Number-T Tolerance Selection-D-V-T
AWSB
AWSS
-
-
B
SB
-
-
D20.0
D20.0
-
-
V8.0
V8.0
-
-
T5.0
T5.0
[ T ] T Dimension Tolerance Selectable Table
A±0.005--
B-0.1
-0.3
SB-0.01
-0.03
C+0.3
+0.1
SC+0.03
+0.01
D
- 0.2
SD0   
- 0.02
E+ 0.2
0
SE+0.02
0   
■ I.D./O.D. Tolerance Selectable, Dimension Configurable
Part NumberT Tolerance
Selection
DV
0.5mm Increment
T
0.1mm Increment
Unit Price
High Precision Grade - Tolerance AStandard Grade - Tolerance B~EPrecision Grade - Tolerance SB~SE
AWSCAWSBAWSMAWSHAWSCAWSBAWSMAWSSAWSHAWSCAWSBAWSMAWSSAWSH
AWSC
AWSB
AWSM
AWSS
AWSH
High Precision Grade
A

Standard Grade
B
C
D
E


Precision Grade
SB
SC
SD
SE
5.0~10.0
0.5mm Increment
3.0~58.01.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
10.5~20.0
0.5mm Increment
1.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
21~30
1mm Increment
1.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
31~40
1mm Increment
1.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
41~50
1mm Increment
1.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
51~60
1mm Increment
1.0~ 2.9              
3.0~ 5.0              
5.1~10.0              
[ ! ]D≤60V≤D-2 [ ! ]High Precision Grade (Tolerance A) is not available for AWSS.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AWSB-A-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-A-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-A-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-A-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-E-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-E-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SB-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SB-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SB-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SB-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SC-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SC-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SC-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SC-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SD-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SD-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SD-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SD-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SE-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SE-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSB-SE-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSB-SE-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-A-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-A-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-A-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-A-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-E-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-E-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SB-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SB-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SB-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SB-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SC-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SC-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SC-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SC-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SD-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SD-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SD-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SD-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SE-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SE-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSC-SE-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSC-SE-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-A-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSH-A-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-A-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSH-A-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSH-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSH-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSH-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSH-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSH-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1]
AWSH-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1]
AWSH-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1]
AWSH-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Material Surface Treatment Thickness / Length Tolerance Hardness
(HRC)
Accuracy WVE

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide±0.005No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide±0.005No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide±0.005No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide±0.005No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide-0.1~-0.3No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide-0.1~-0.3No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide-0.1~-0.3No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide-0.1~-0.3No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.3~+0.1No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.3~+0.1No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.3~+0.1No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.3~+0.1No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.2No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.2No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.2No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.2No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.2~0No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.2~0No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.2~0No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.2~0No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide-0.01~-0.03No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide-0.01~-0.03No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide-0.01~-0.03No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide-0.01~-0.03No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.03~+0.01No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.03~+0.01No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.03~+0.01No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.03~+0.01No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.02No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.02No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.02No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide0~-0.02No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.02~0No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.02~0No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentBlack Oxide+0.02~0No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentBlack Oxide+0.02~0No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided±0.005No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided±0.005No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided±0.005No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided±0.005No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided-0.1~-0.3No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided-0.1~-0.3No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided-0.1~-0.3No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided-0.1~-0.3No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.3~+0.1No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided+0.3~+0.1No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.3~+0.1No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided+0.3~+0.1No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided0~-0.2No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided0~-0.2No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided0~-0.2No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided0~-0.2No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.2~0No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided+0.2~0No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.2~0No HardenedStandard Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided+0.2~0No HardenedStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided-0.01~-0.03No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided-0.01~-0.03No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided-0.01~-0.03No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided-0.01~-0.03No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.03~+0.01No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided+0.03~+0.01No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.03~+0.01No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided+0.03~+0.01No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided0~-0.02No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided0~-0.02No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided0~-0.02No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided0~-0.02No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 203 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.02~0No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 105 ~ 20-1 ~ 10[Steel] S45C EquivalentNot Provided+0.02~0No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 603 ~ 901 ~ 10[Steel] S45C EquivalentNot Provided+0.02~0No HardenedPrecision Grade-

-

WASHER 1 Piece(s) 4 Day(s) 1021 ~ 60-1 ~ 10[Steel] S45C EquivalentNot Provided+0.02~0No HardenedPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 203 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided±0.00545~50HRCPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 105 ~ 20-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided±0.00545~50HRCPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 603 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided±0.00545~50HRCPrecision Grade-

-

WASHER 1 Piece(s) 5 Day(s) 1021 ~ 60-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided±0.00545~50HRCPrecision Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 203 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided-0.1~-0.345~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 20-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided-0.1~-0.345~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 603 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided-0.1~-0.345~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 60-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided-0.1~-0.345~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 203 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.3~+0.145~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 20-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.3~+0.145~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 603 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.3~+0.145~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 60-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.3~+0.145~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 203 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided0~-0.245~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 20-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided0~-0.245~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 603 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided0~-0.245~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 1021 ~ 60-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided0~-0.245~50HRCStandard Grade13.1 ~ 58

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 203 ~ 901 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.2~045~50HRCStandard Grade-

-

WASHER 1 Piece(s) 8 Day(s) 105 ~ 20-1 ~ 10[Stainless Steel] SUS440C or 13Cr stainlessNot Provided+0.2~045~50HRCStandard Grade13.1 ~ 58

Loading...

 

Basic Information

I.D. Shape Straight Shape Straight I.D. Tolerance +0.3~+0.1
O.D. Tolerance 0~-0.2 Sale Type Single Item Dimension Configuration Type Dimension Configurable Type

MISUMI Unit Example related to this product