(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The O.D. is decreased by directly machining a V groove on the outer ring of the bearing.
Part Number | - | D |
SZV3 SZU3 | - - | 12 12 |
Part Number | D | B | GD | GR (Groove Width) | C Chamfer | R (Corner R) | Basic Load Rating | Relative Dimensions | Mass (g) (Reference) | Unit Price | |||
Type | d | Cr (Dynamic) N | Co (Static) N | Ds (min) | dh (max) | ||||||||
SZG | 3 | 12 | 4 | 10 | 2 | (0.25) | 0.25 | 542 | 186 | 4.5 | 7.5 | 1.3 | |
3 | 14 | 12 | 1.8 | ||||||||||
4 | 12 | 10 | 5.5 | 1.2 | |||||||||
4 | 14 | 12 | 1.8 | ||||||||||
6 | 16 | 14 | 650 | 235 | 7.5 | 10 | 2.1 |
Part Number |
---|
SZG3-12 |
SZG3-14 |
SZG4-12 |
SZG4-14 |
SZG6-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 243.24 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 12 | 542 | 186 | |
฿ 243.24 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 14 | 542 | 186 | |
฿ 255.72 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 12 | 542 | 186 | |
฿ 255.72 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 14 | 542 | 186 | |
฿ 271.31 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 16 | 235 ~ 650 | 235 ~ 650 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUS440C | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Deep Groove | Precision (JIS) | Class 0 | Width B (or T)(mm) | 4 |
Specifications, Environment | Standard | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Rolling Element Material | SUS440C Equiv. | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?