(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 30 degree trapezoidal screw intended for installation from bearings, rotation stops, position indicators to handles.
Type | Material | Surface Treatment | |
Right-hand Thread | Left-Hand Thread | ||
MTWK | MTWLK | S45C | - |
MTWBK | MTWBLK | Black Oxide | |
RMTWK | RMTWLK | Low Temperature Black Chrome Plating | |
MTSWK | MTSWLK | SUS303 | - |
Part Number | - | L | - | S |
MTWK20 | - | 800 | - | S90 |
Part Number | 1mm Increment | F | R | B | T | Q | A | M x Pitch | E | D | Pitch | |||
Type | D | L | S | P | ||||||||||
(Right-Hand Thread) MTWK MTWBK RMTWK MTSWK | (Left-Hand Thread) MTWLK MTWBLK RMTWLK MTSWLK | 12 | 80~1000 | 2≤S≤80 | 10 | 8 | 7 | 26 | 8 | 11 | 8x1.0 | 6 | 12 | 2 |
14 | 12 | 10 | 8 | 29 | 10 | 12 | 10x1.0 | 8 | 14 | 3 | ||||
16 | 100~1200 | 2≤S≤95 | 12 | 12 | 8 | 29 | 12 | 12 | 12x1.0 | 10 | 16 | 3 | ||
18 | 150~1200 | 12 | 12 | 8 | 29 | 12 | 12 | 12x1.0 | 10 | 18 | 4 | |||
20 | 2≤S≤100 | 12 | 15 | 9 | 34 | 15 | 14 | 15x1.0 | 12 | 20 | 4 | |||
D dimension 22 is not available for MTSWK. D dimensions 22 and 25 are not available for MTSWLK. Low Temperature Black Chrome Plated Products: L≤1000 | 22 | 12 | 15 | 9 | 34 | 15 | 14 | 15x1.0 | 12 | 22 | 5 | |||
25 | 12 | 15 | 9 | 34 | 15 | 14 | 15x1.0 | 12 | 25 | 5 |
Part Number |
---|
MTSWK12-[80-1000/1]-S[2-80/1] |
MTSWK14-[80-1000/1]-S[2-80/1] |
MTSWK16-[100-1200/1]-S[2-95/1] |
MTSWK18-[150-1200/1]-S[2-95/1] |
MTSWK20-[150-1200/1]-S[2-100/1] |
MTSWK25-[150-1200/1]-S[2-100/1] |
MTSWLK12-[80-1000/1]-S[2-80/1] |
MTSWLK14-[80-1000/1]-S[2-80/1] |
MTSWLK16-[100-1200/1]-S[2-95/1] |
MTSWLK18-[150-1200/1]-S[2-95/1] |
MTSWLK20-[150-1200/1]-S[2-100/1] |
MTWBK12-[80-1000/1]-S[2-80/1] |
MTWBK14-[80-1000/1]-S[2-80/1] |
MTWBK16-[100-1200/1]-S[2-95/1] |
MTWBK18-[150-1200/1]-S[2-95/1] |
MTWBK20-[150-1200/1]-S[2-100/1] |
MTWBK22-[150-1200/1]-S[2-100/1] |
MTWBK25-[150-1200/1]-S[2-100/1] |
MTWBLK12-[80-1000/1]-S[2-80/1] |
MTWBLK14-[80-1000/1]-S[2-80/1] |
MTWBLK16-[100-1200/1]-S[2-95/1] |
MTWBLK18-[150-1200/1]-S[2-95/1] |
MTWBLK20-[150-1200/1]-S[2-100/1] |
MTWBLK22-[150-1200/1]-S[2-100/1] |
MTWBLK25-[150-1200/1]-S[2-100/1] |
MTWK12-[80-1000/1]-S[2-80/1] |
MTWK14-[80-1000/1]-S[2-80/1] |
MTWK16-[100-1200/1]-S[2-95/1] |
MTWK18-[150-1200/1]-S[2-95/1] |
MTWK20-[150-1200/1]-S[2-100/1] |
MTWK22-[150-1200/1]-S[2-100/1] |
MTWK25-[150-1200/1]-S[2-100/1] |
MTWLK12-[80-1000/1]-S[2-80/1] |
MTWLK14-[80-1000/1]-S[2-80/1] |
MTWLK16-[100-1200/1]-S[2-95/1] |
MTWLK18-[150-1200/1]-S[2-95/1] |
MTWLK20-[150-1200/1]-S[2-100/1] |
MTWLK22-[150-1200/1]-S[2-100/1] |
MTWLK25-[150-1200/1]-S[2-100/1] |
RMTWK12-[80-1000/1]-S[2-80/1] |
RMTWK14-[80-1000/1]-S[2-80/1] |
RMTWK16-[100-1200/1]-S[2-95/1] |
RMTWK18-[150-1200/1]-S[2-95/1] |
RMTWK20-[150-1200/1]-S[2-100/1] |
RMTWK22-[150-1200/1]-S[2-100/1] |
RMTWK25-[150-1200/1]-S[2-100/1] |
RMTWLK12-[80-1000/1]-S[2-80/1] |
RMTWLK14-[80-1000/1]-S[2-80/1] |
RMTWLK16-[100-1200/1]-S[2-95/1] |
RMTWLK18-[150-1200/1]-S[2-95/1] |
RMTWLK20-[150-1200/1]-S[2-100/1] |
RMTWLK22-[150-1200/1]-S[2-100/1] |
RMTWLK25-[150-1200/1]-S[2-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread D (Ø) | Screw Turn Direction | Pitch (mm) | Material | Surface Treatment | Shaft Overall Length L (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Right-Hand Thread] Right-hand thread | 2 | SUS303 | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Right-Hand Thread] Right-hand thread | 3 | SUS303 | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Right-Hand Thread] Right-hand thread | 3 | SUS303 | Not Provided | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | [Right-Hand Thread] Right-hand thread | 4 | SUS303 | Not Provided | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Right-Hand Thread] Right-hand thread | 4 | SUS303 | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Right-Hand Thread] Right-hand thread | 5 | SUS303 | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | Left-hand Thread | 2 | SUS303 | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | Left-hand Thread | 3 | SUS303 | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | Left-hand Thread | 3 | SUS303 | Not Provided | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | Left-hand Thread | 4 | SUS303 | Not Provided | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | Left-hand Thread | 4 | SUS303 | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Right-Hand Thread] Right-hand thread | 2 | S45C | Black Oxide | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Black Oxide | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Black Oxide | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | Left-hand Thread | 2 | S45C | Black Oxide | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | Left-hand Thread | 3 | S45C | Black Oxide | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | Left-hand Thread | 3 | S45C | Black Oxide | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | Left-hand Thread | 4 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | Left-hand Thread | 4 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | Left-hand Thread | 5 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | Left-hand Thread | 5 | S45C | Black Oxide | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Right-Hand Thread] Right-hand thread | 2 | S45C | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Not Provided | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 12 | Left-hand Thread | 2 | S45C | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | Left-hand Thread | 3 | S45C | Not Provided | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | Left-hand Thread | 3 | S45C | Not Provided | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 18 | Left-hand Thread | 4 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 20 | Left-hand Thread | 4 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 22 | Left-hand Thread | 5 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 25 | Left-hand Thread | 5 | S45C | Not Provided | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 12 | [Right-Hand Thread] Right-hand thread | 2 | S45C | Low Temperature Black Chrome Plating | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 14 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Low Temperature Black Chrome Plating | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 16 | [Right-Hand Thread] Right-hand thread | 3 | S45C | Low Temperature Black Chrome Plating | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 18 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 20 | [Right-Hand Thread] Right-hand thread | 4 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 22 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 25 | [Right-Hand Thread] Right-hand thread | 5 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 12 | Left-hand Thread | 2 | S45C | Low Temperature Black Chrome Plating | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 14 | Left-hand Thread | 3 | S45C | Low Temperature Black Chrome Plating | 80 ~ 1000 | 2 ~ 80 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 16 | Left-hand Thread | 3 | S45C | Low Temperature Black Chrome Plating | 100 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 18 | Left-hand Thread | 4 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 95 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 20 | Left-hand Thread | 4 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 22 | Left-hand Thread | 5 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 | ||
- | SCREW THREAD | 1 Piece(s) | 10 Day(s) | 10 | 25 | Left-hand Thread | 5 | S45C | Low Temperature Black Chrome Plating | 150 ~ 1200 | 2 ~ 100 |
Loading...
Type | Lead Screw Shafts | Shaft Type | Rolled |
---|
How can we improve?
How can we improve?