(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a rail for mounting a switch/sensor that can specify the overall length and has 2 through holes.
Part Number |
---|
SENAF3-[50-200/1] |
SENAF4-[50-200/1] |
SENAF5-[50-200/1] |
SENBF3-[50-200/1] |
SENBF4-[50-200/1] |
SENBF5-[50-200/1] |
SENCF3-[50-200/1] |
SENCF4-[50-200/1] |
SENCF5-[50-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Type | Shape | No. (Compatible Nut Size) (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape A | Shape A | 3 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape A | Shape A | 4 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape A | Shape A | 5 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape B | Shape B | 3 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape B | Shape B | 4 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape B | Shape B | 5 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape C | Shape C | 3 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape C | Shape C | 4 | 50 ~ 200 | ||
- | RAILS FOR SWICH & SENSOR | 1 Piece(s) | 5 Day(s) | 10 | Rail for Switches and Sensors - Shape C | Shape C | 5 | 50 ~ 200 |
Loading...
Hole Position Configuration Type | Hole Position Fixed | Hole Shape | Through Hole / Slotted Hole | Material | A6063S-T5 |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize |
How can we improve?
How can we improve?