1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rails for Switches and Sensors-With Scale/L Configurable

Rails for Switches and Sensors-With Scale/L Configurable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum rail to which sensors and switches can be attached. Graduated, it is convenient for positioning the setup change.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SENAS3-[50-200/1]
SENBS3-[50-200/1]
SENCS3-[50-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Type Shape Overall Length L
(mm)

-

RAILS FOR SWICH & SENSOR 1 Piece(s) 6 Day(s) 10Rail for Switches and Sensors - Shape AShape A50 ~ 200

-

RAILS FOR SWICH & SENSOR 1 Piece(s) 6 Day(s) 10Rail for Switches and Sensors - Shape BShape B50 ~ 200

-

RAILS FOR SWICH & SENSOR 1 Piece(s) 6 Day(s) 10Rail for Switches and Sensors - Shape CShape C50 ~ 200

Loading...

  1. 1

Basic Information

Hole Position Configuration Type Hole Position Fixed Hole Shape Through Hole / Slotted Hole Material A6063S-T5
Surface Treatment Clear Anodize No. (Compatible Nut Size)(mm) 3

MISUMI Unit Example related to this product