(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Expand L dimension up to 1000mm!
>[Basic shape] Straight
[Shaft end shape (left)] No processing
[Shaft end shape (right)] No processing
[Material] S45C equivalent, SUS304
[Hardness ] Without hardening
[Keyway] With keyway
[Additional machining available] Flat chamfering, double chamfering, retaining ring groove, slit cam groove, L dimension tolerance change, spanner groove, C chamfer width change
Part Number |
---|
PSFGKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
PSFGKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-100/0.1] |
PSFGKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-100/0.1] |
PSFGKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-100/0.1] |
PSFGKR13-[15-900/0.1]-KA[0-900/0.1]-A[5-100/0.1] |
PSFGKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
PSFGKR16-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
PSFGKR17-[20-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
PSFGKR18-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
PSFGKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
PSFGKR22-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
PSFGKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
PSFGKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
PSFGKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-100/0.1] |
PSFGKR40-[80-1000/0.1]-KA[0-1000/0.1]-A[12-100/0.1] |
PSFGKR50-[100-1000/0.1]-KA[0-1000/0.1]-A[14-100/0.1] |
PSFHKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
PSFHKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-150/0.1] |
PSFHKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-150/0.1] |
PSFHKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-150/0.1] |
PSFHKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-150/0.1] |
PSFHKR17-[20-1000/0.1]-KA[0-1000/0.1]-A[5-150/0.1] |
PSFHKR17-[30-900/1]-KA[0-1000/0.1]-A[5-150/0.1] |
PSFHKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-150/0.1] |
PSFHKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
PSFHKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
PSFHKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-150/0.1] |
PSFHKR40-[80-1000/0.1]-KA[0-1000/0.1]-A[12-100/0.1] |
PSFHKR50-[100-1000/0.1]-KA[0-1000/0.1]-A[14-100/0.1] |
PSFMKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
PSFMKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-100/0.1] |
PSFMKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-100/0.1] |
PSFMKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-100/0.1] |
PSFMKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
PSFMKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
PSFMKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
PSFMKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
PSFMKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-100/0.1] |
SFGKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
SFGKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-100/0.1] |
SFGKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-100/0.1] |
SFGKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-100/0.1] |
SFGKR13-[15-900/0.1]-KA[0-900/0.1]-A[5-100/0.1] |
SFGKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
SFGKR16-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
SFGKR17-[20-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
SFGKR18-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
SFGKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
SFGKR22-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
SFGKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
SFGKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
SFGKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-100/0.1] |
SFGKR40-[80-1000/0.1]-KA[0-1000/0.1]-A[12-100/0.1] |
SFGKR50-[100-1000/0.1]-KA[0-1000/0.1]-A[14-100/0.1] |
SFHKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
SFHKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-150/0.1] |
SFHKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-150/0.1] |
SFHKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-150/0.1] |
SFHKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-150/0.1] |
SFHKR17-[20-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
SFHKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-150/0.1] |
SFHKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
SFHKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
SFHKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-150/0.1] |
SFHKR40-[80-1000/0.1]-KA[0-1000/0.1]-A[12-150/0.1] |
SFHKR50-[100-1000/0.1]-KA[0-1000/0.1]-A[14-150/0.1] |
SFMKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
SFMKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-100/0.1] |
SFMKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-100/0.1] |
SFMKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-100/0.1] |
SFMKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-100/0.1] |
SFMKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-100/0.1] |
SFMKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
SFMKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-100/0.1] |
SFMKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-100/0.1] |
SSFGKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-150/0.1] |
SSFGKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-100/0.1] |
SSFGKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-150/0.1] |
SSFGKR12-[15-900/0.1]-KA[0-900/0.1]-A[4-150/0.1] |
SSFGKR15-[15-1000/0.1]-KA[0-1000/0.1]-A[5-150/0.1] |
SSFGKR17-[20-1000/0.1]-KA[0-1000/0.1]-A[5-150/0.1] |
SSFGKR20-[20-1000/0.1]-KA[0-1000/0.1]-A[6-150/0.1] |
SSFGKR25-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
SSFGKR30-[20-1000/0.1]-KA[0-1000/0.1]-A[8-150/0.1] |
SSFGKR35-[70-1000/0.1]-KA[0-1000/0.1]-A[10-100/0.1] |
SSFGKR40-[80-1000/0.1]-KA[0-1000/0.1]-A[12-100/0.1] |
SSFGKR50-[100-1000/0.1]-KA[0-1000/0.1]-A[14-100/0.1] |
SSFHKR6-[15-500/0.1]-KA[0-500/0.1]-A[2-100/0.1] |
SSFHKR8-[15-500/0.1]-KA[0-500/0.1]-A[3-150/0.1] |
SSFHKR10-[15-800/0.1]-KA[0-800/0.1]-A[3-150/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | D Tolerance | Shaft Dia. D (mm) | Length L (mm) | A (mm) | Keyway (1) [KA] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 8 | 15 ~ 500 | 3 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 10 | 15 ~ 800 | 3 ~ 100 | 0 ~ 800 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 12 | 15 ~ 900 | 4 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 13 | 15 ~ 900 | 5 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 15 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 16 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 17 | 20 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 18 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 20 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 22 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 25 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 30 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 35 | 70 ~ 1000 | 10 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 40 | 80 ~ 1000 | 12 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 50 | 100 ~ 1000 | 14 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 8 | 15 ~ 500 | 3 ~ 150 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 10 | 15 ~ 800 | 3 ~ 150 | 0 ~ 800 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 12 | 15 ~ 900 | 4 ~ 150 | 0 ~ 900 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 15 | 15 ~ 1000 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 17 | 20 ~ 1000 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 17 | 30 ~ 900 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 20 | 20 ~ 1000 | 6 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 25 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 30 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 35 | 70 ~ 1000 | 10 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 40 | 80 ~ 1000 | 12 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 50 | 100 ~ 1000 | 14 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 8 | 15 ~ 500 | 3 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 10 | 15 ~ 800 | 3 ~ 100 | 0 ~ 800 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 12 | 15 ~ 900 | 4 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 15 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 20 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 25 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 30 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | h9 (Cold-drawn) | 35 | 70 ~ 1000 | 10 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 8 | 15 ~ 500 | 3 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 10 | 15 ~ 800 | 3 ~ 100 | 0 ~ 800 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 12 | 15 ~ 900 | 4 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 13 | 15 ~ 900 | 5 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 16 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 17 | 20 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 18 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 22 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 1000 | 10 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 1000 | 12 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 1000 | 14 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 8 | 15 ~ 500 | 3 ~ 150 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 10 | 15 ~ 800 | 3 ~ 150 | 0 ~ 800 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 12 | 15 ~ 900 | 4 ~ 150 | 0 ~ 900 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 15 | 15 ~ 1000 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 17 | 20 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 20 | 20 ~ 1000 | 6 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 25 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 30 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 35 | 70 ~ 1000 | 10 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 40 | 80 ~ 1000 | 12 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h7 (Ground) | 50 | 100 ~ 1000 | 14 ~ 150 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 8 | 15 ~ 500 | 3 ~ 100 | 0 ~ 500 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 10 | 15 ~ 800 | 3 ~ 100 | 0 ~ 800 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 12 | 15 ~ 900 | 4 ~ 100 | 0 ~ 900 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 15 | 15 ~ 1000 | 5 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 20 | 20 ~ 1000 | 6 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 25 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 30 | 20 ~ 1000 | 8 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | [Surface Treatment] Black Oxide | h9 (Cold-drawn) | 35 | 70 ~ 1000 | 10 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 6 | 15 ~ 500 | 2 ~ 150 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 8 | 15 ~ 500 | 3 ~ 100 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 10 | 15 ~ 800 | 3 ~ 150 | 0 ~ 800 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 12 | 15 ~ 900 | 4 ~ 150 | 0 ~ 900 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 15 | 15 ~ 1000 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 17 | 20 ~ 1000 | 5 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 20 | 20 ~ 1000 | 6 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 25 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 30 | 20 ~ 1000 | 8 ~ 150 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 35 | 70 ~ 1000 | 10 ~ 100 | 0 ~ 1000 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 40 | 80 ~ 1000 | 12 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | g6 (Ground) | 50 | 100 ~ 1000 | 14 ~ 100 | 0 ~ 1000 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | h7 (Ground) | 6 | 15 ~ 500 | 2 ~ 100 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | h7 (Ground) | 8 | 15 ~ 500 | 3 ~ 150 | 0 ~ 500 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | - | Not Provided | h7 (Ground) | 10 | 15 ~ 800 | 3 ~ 150 | 0 ~ 800 |
Loading...
Basic Shape | Straight | End Shape (Left) | Unfinished | End Shape (Right) | Straight |
---|---|---|---|---|---|
Hardness | Unhardened | Keyway | With Keyway | Wrench Flatted | Wrench Flat Options (Alterations) |
How can we improve?
How can we improve?