1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hinge Bases - Center Fulcrum, 2 Point Mounting

Hinge Bases - Center Fulcrum, 2 Point Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

hinge base with the mounting hole set in the center. The structure is strong against vertical swing.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HGCCB3-A12-W[3-6/1]-H[12-20/1]
HGCCB4-A12-W[3-6/1]-H[12-20/1]
HGCCB5-A19-W[5-11/1]-H[14-25/1]
HGCCB5-A22-W[5-14/1]-H[14-25/1]
HGCCB6-A19-W[5-11/1]-H[14-25/1]
HGCCB6-A22-W[5-14/1]-H[14-25/1]
HGCCB8-A19-W[6-11/1]-H[17-25/1]
HGCCB8-A22-W[6-14/1]-H[17-25/1]
HGCCB10-A22-W[10-12/1]-H[17-30/1]
HGCCB10-A25-W[10-15/1]-H[17-30/1]
HGCCB12-A22-W[10-12/1]-H[22-35/1]
HGCCB12-A25-W[10-15/1]-H[22-35/1]
HGCCB13-A25-W[10-15/1]-H[22-35/1]
HGCCB14-A30-W[12-20/1]-H[26-40/1]
HGCCB15-A30-W[12-20/1]-H[26-40/1]
HGCCB16-A30-W[12-20/1]-H[26-40/1]
HGCCB20-A38-W[15-25/1]-H[28-45/1]
HGCCB25-A38-W[15-25/1]-H[36-50/1]
HGCCJB3-A12-W[3-6/1]-H[12-20/1]
HGCCJB4-A12-W[3-6/1]-H[12-20/1]
HGCCJB5-A19-W[5-11/1]-H[14-25/1]
HGCCJB5-A22-W[5-14/1]-H[14-25/1]
HGCCJB6-A19-W[5-11/1]-H[14-25/1]
HGCCJB6-A22-W[5-14/1]-H[14-25/1]
HGCCJB8-A19-W[6-11/1]-H[17-25/1]
HGCCJB8-A22-W[6-14/1]-H[17-25/1]
HGCCJB10-A22-W[10-12/1]-H[17-30/1]
HGCCJB10-A25-W[10-15/1]-H[17-30/1]
HGCCJB12-A22-W[10-12/1]-H[22-35/1]
HGCCJB12-A25-W[10-15/1]-H[22-35/1]
HGCCJB13-A25-W[10-15/1]-H[22-35/1]
HGCCJB14-A30-W[12-20/1]-H[26-40/1]
HGCCJB15-A30-W[12-20/1]-H[26-40/1]
HGCCJB16-A30-W[12-20/1]-H[26-40/1]
HGCCJB20-A38-W[15-25/1]-H[28-45/1]
HGCCJB25-A38-W[15-25/1]-H[36-50/1]
HGCCJM3-A12-W[3-6/1]-H[12-20/1]
HGCCJM4-A12-W[3-6/1]-H[12-20/1]
HGCCJM5-A19-W[5-11/1]-H[14-25/1]
HGCCJM5-A22-W[5-14/1]-H[14-25/1]
HGCCJM6-A19-W[5-11/1]-H[14-25/1]
HGCCJM6-A22-W[5-14/1]-H[14-25/1]
HGCCJM8-A19-W[6-11/1]-H[17-25/1]
HGCCJM8-A22-W[6-14/1]-H[17-25/1]
HGCCJM10-A22-W[10-12/1]-H[17-30/1]
HGCCJM10-A25-W[10-15/1]-H[17-30/1]
HGCCJM12-A22-W[10-12/1]-H[22-35/1]
HGCCJM12-A25-W[10-15/1]-H[22-35/1]
HGCCJM13-A25-W[10-15/1]-H[22-35/1]
HGCCJM14-A30-W[12-20/1]-H[26-40/1]
HGCCJM15-A30-W[12-20/1]-H[26-40/1]
HGCCJM16-A30-W[12-20/1]-H[26-40/1]
HGCCJM20-A38-W[15-25/1]-H[28-45/1]
HGCCJM25-A38-W[15-25/1]-H[36-50/1]
HGCCJS3-A12-W[3-6/1]-H[12-20/1]
HGCCJS4-A12-W[3-6/1]-H[12-20/1]
HGCCJS5-A19-W[5-11/1]-H[14-25/1]
HGCCJS5-A22-W[5-14/1]-H[14-25/1]
HGCCJS6-A19-W[5-11/1]-H[14-25/1]
HGCCJS6-A22-W[5-14/1]-H[14-25/1]
HGCCJS8-A19-W[6-11/1]-H[17-25/1]
HGCCJS8-A22-W[6-14/1]-H[17-25/1]
HGCCJS10-A22-W[10-12/1]-H[17-30/1]
HGCCJS10-A25-W[10-15/1]-H[17-30/1]
HGCCJS12-A22-W[10-12/1]-H[22-35/1]
HGCCJS12-A25-W[10-15/1]-H[22-35/1]
HGCCJS13-A25-W[10-15/1]-H[22-35/1]
HGCCJS14-A30-W[12-20/1]-H[26-40/1]
HGCCJS15-A30-W[12-20/1]-H[26-40/1]
HGCCJS16-A30-W[12-20/1]-H[26-40/1]
HGCCJS20-A38-W[15-25/1]-H[28-45/1]
HGCCJS25-A38-W[15-25/1]-H[36-50/1]
HGCCM3-A12-W[3-6/1]-H[12-20/1]
HGCCM4-A12-W[3-6/1]-H[12-20/1]
HGCCM5-A19-W[5-11/1]-H[14-25/1]
HGCCM5-A22-W[5-14/1]-H[14-25/1]
HGCCM6-A19-W[5-11/1]-H[14-25/1]
HGCCM6-A22-W[5-14/1]-H[14-25/1]
HGCCM8-A19-W[6-11/1]-H[17-25/1]
HGCCM8-A22-W[6-14/1]-H[17-25/1]
HGCCM10-A22-W[10-12/1]-H[17-30/1]
HGCCM10-A25-W[10-15/1]-H[17-30/1]
HGCCM12-A22-W[10-12/1]-H[22-35/1]
HGCCM12-A25-W[10-15/1]-H[22-35/1]
HGCCM13-A25-W[10-15/1]-H[22-35/1]
HGCCM14-A30-W[12-20/1]-H[26-40/1]
HGCCM15-A30-W[12-20/1]-H[26-40/1]
HGCCM16-A30-W[12-20/1]-H[26-40/1]
HGCCM20-A38-W[15-25/1]-H[28-45/1]
HGCCM25-A38-W[15-25/1]-H[36-50/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Surface Treatment Hole Dia. D
(Ø)
Dimension (Lateral Direction) A
(mm)
Width Dimension W
(mm)
H
(mm)

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide3123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide4123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide5195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide5225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide6195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide6225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide8196 ~ 1117 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide8226 ~ 1417 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide102210 ~ 1217 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide102510 ~ 1517 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide122210 ~ 1222 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide122510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide132510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide143012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide153012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide163012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide203815 ~ 2528 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide253815 ~ 2536 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide3123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide4123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide5195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide5225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide6195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide6225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide8196 ~ 1117 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide8226 ~ 1417 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide102210 ~ 1217 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide102510 ~ 1517 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide122210 ~ 1222 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide122510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide132510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide143012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide153012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide163012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide203815 ~ 2528 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide253815 ~ 2536 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating3123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating4123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating5195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating5225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating6195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating6225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating8196 ~ 1117 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating8226 ~ 1417 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating102210 ~ 1217 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating102510 ~ 1517 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating122210 ~ 1222 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating122510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating132510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating143012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating153012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating163012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating203815 ~ 2528 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating253815 ~ 2536 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided3123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided4123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided5195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided5225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided6195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided6225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided8196 ~ 1117 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided8226 ~ 1417 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided102210 ~ 1217 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided102510 ~ 1517 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided122210 ~ 1222 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided122510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided132510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided143012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided153012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided163012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided203815 ~ 2528 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided253815 ~ 2536 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating3123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating4123 ~ 612 ~ 20

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating5195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating5225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating6195 ~ 1114 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating6225 ~ 1414 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating8196 ~ 1117 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating8226 ~ 1417 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating102210 ~ 1217 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating102510 ~ 1517 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating122210 ~ 1222 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating122510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating132510 ~ 1522 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating143012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating153012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating163012 ~ 2026 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating203815 ~ 2528 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating253815 ~ 2536 ~ 50

Loading...

Basic Information

Type Hinge Base Mounting Position Standard

MISUMI Unit Example related to this product