(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L-Shaped Guides. Perpendicularity: 0.05 is guaranteed.
Part Number |
---|
WGLA-[20-50/10]-[10-30/1]-[12,15,20,25,30] |
WGLA-[20-50/10]-[10-30/5]-[12,15,20,25,30] |
WGLA-[30-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLA-[30-60/10]-[10-30/5]-[12,15,20,25,30] |
WGLB-[20-50/10]-[10-30/1]-[12,15,20,25,30] |
WGLB-[20-50/10]-[10-30/5]-[12,15,20,25,30] |
WGLB-[30-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLB-[30-60/10]-[10-30/5]-[12,15,20,25,30] |
WGLBC-[17,20,30]-[6-10/1]-[10,12] |
WGLHB-[20,30,40,50,60]-10-[12,15,20,25,30] |
WGLHB-[20,30,40,50,60]-[10-30/1]-[12,15,20,25,30] |
WGLHM-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLJ-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLJC-[17,20,30]-[6-10/1]-[10,12] |
WGLM-[20-50/10]-[10-30/1]-[12,15,20,25,30] |
WGLM-[20-50/10]-[10-30/5]-[12,15,20,25,30] |
WGLM-[30-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLM-[30-60/10]-[10-30/5]-[12,15,20,25,30] |
WGLMC-[17,20,30]-[6-10/1]-[10,12] |
WGLN-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLNC-[17,20,30]-[6-10/1]-[10,12] |
WGLNE-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLPT-[20-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLS-[20-50/10]-[10-30/1]-[12,15,20,25,30] |
WGLS-[20-50/10]-[10-30/5]-[12,15,20,25,30] |
WGLS-[30-60/10]-[10-30/1]-[12,15,20,25,30] |
WGLS-[30-60/10]-[10-30/5]-[12,15,20,25,30] |
WGLSC-[17,20,30]-[6-10/1]-[10,12] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Material | Surface Treatment | Hardness | Width A (mm) | H (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | Aluminum Alloy | Not Provided | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | Aluminum Alloy | Not Provided | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | Aluminum Alloy | Not Provided | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | Aluminum Alloy | Not Provided | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Compact | S45C Equivalent | Black Oxide Coating | Not Provided | 17 ~ 30 | 6 ~ 10 | 10 ~ 12 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | 40HRC ~ | 20 ~ 60 | 10 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Black Oxide Coating | 40HRC ~ | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Electroless Nickel Plating | 40HRC ~ | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Standard | Polyacetal | Not Provided | Not Provided | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Compact | Polyacetal | Not Provided | Not Provided | 17 ~ 30 | 6 ~ 10 | 10 ~ 12 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Electroless Nickel Plating | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Electroless Nickel Plating | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Electroless Nickel Plating | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | S45C Equivalent | Electroless Nickel Plating | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Compact | S45C Equivalent | Electroless Nickel Plating | Not Provided | 17 ~ 30 | 6 ~ 10 | 10 ~ 12 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Standard | MC Nylon | Not Provided | Not Provided | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Compact | MC Nylon | Not Provided | Not Provided | 17 ~ 30 | 6 ~ 10 | 10 ~ 12 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Standard | Conductive MC Nylon R2 | Not Provided | Not Provided | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Standard | PTFE | Not Provided | Not Provided | 20 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | SUS304 | Not Provided | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | SUS304 | Not Provided | Not Provided | 20 ~ 50 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | SUS304 | Not Provided | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 8 Day(s) | 10 | Standard | SUS304 | Not Provided | Not Provided | 30 ~ 60 | 10 ~ 30 | 12 ~ 30 | ||
- | WORK GUIDE | 1 Piece(s) | 4 Day(s) | 10 | Compact | SUS304 | Not Provided | Not Provided | 17 ~ 30 | 6 ~ 10 | 10 ~ 12 |
Loading...
How can we improve?
How can we improve?