1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Blocks for Adjusting Bolts-L-Shaped/Side Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a side mounting type L-shaped block. The L-shaped type has excellent stability.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AJSLC3-[15,​20]
AJSLC4-[15,​20]
AJSLC5-[15,​20,​25]
AJSLC6-[15,​20,​25,​30]
AJSLC8-[20,​25,​30,​40]
AJSLC10-[25,​30,​40]
AJSLC12-[25,​30,​40]
AJSLC16-[25,​30,​40]
AJSLCM3-[15,​20]
AJSLCM4-[15,​20]
AJSLCM5-[15,​20,​25]
AJSLCM6-[15,​20,​25,​30]
AJSLCM8-[20,​25,​30,​40]
AJSLCM10-[25,​30,​40]
AJSLCM12-[25,​30,​40]
AJSLCM16-[25,​30,​40]
AJSLCS3-[15,​20]
AJSLCS4-[15,​20]
AJSLCS5-[15,​20,​25]
AJSLCS6-[15,​20,​25,​30]
AJSLCS8-[20,​25,​30,​40]
AJSLCS10-[25,​30,​40]
AJSLCS12-[25,​30,​40]
AJSLCS16-[25,​30,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment No. (d) H
(mm)

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide3(2.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide4(3.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide5(4.5)15 ~ 25

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide6(5.5)15 ~ 30

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide8(7.5)20 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide10(9.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide12(11.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureBlack Oxide16(15.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 5 Day(s) 10Steel for General StructureElectroless Nickel Plating3(2.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating4(3.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating5(4.5)15 ~ 25

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating6(5.5)15 ~ 30

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating8(7.5)20 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating10(9.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating12(11.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10Steel for General StructureElectroless Nickel Plating16(15.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10SUS304Not Provided3(2.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10SUS304Not Provided4(3.5)15 ~ 20

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10SUS304Not Provided5(4.5)15 ~ 25

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10SUS304Not Provided6(5.5)15 ~ 30

-

ADJUSTING BLOCKS 1 Piece(s) 8 Day(s) 10SUS304Not Provided8(7.5)20 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 5 Day(s) 10SUS304Not Provided10(9.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 5 Day(s) 10SUS304Not Provided12(11.5)25 ~ 40

-

ADJUSTING BLOCKS 1 Piece(s) 5 Day(s) 10SUS304Not Provided16(15.5)25 ~ 40

Loading...

  1. 1

MISUMI Unit Example related to this product