(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Plastic, Small Head from MISUMI.
- A Small Head Plastic Locating Pins which prevent workpiece damages.
- Insertion guide tip type can be selected 3 types, Tapered, Flat and Spherical.
- The outer diameter tolerance is the result of measurement at room temperature.
- The material of locating pin can be selected 4 types, Polyacetal (Black), MC Nylon (Blue), Conductive MC Nylon CDR2 (Black), or PEEK (Natural Ivory).
- The mounting method is press fit, with m6 tolerance.
Part Number |
---|
DFPZSA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
DFPZSA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZSA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZSA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZSA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZSA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
DFPZSA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
DFPZSFA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
DFPZSFA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZSFA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZSFA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZSFA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZSFA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
DFPZSFA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
DFPZSQ2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
DFPZSQ3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
DFPZSQ4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
DFPZSQ5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
DFPZSQ6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
DFPZSQ8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
DFPZSQ10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
DJPZSA2-P[1-2/0.01] |
DJPZSA3-P[1-3/0.01] |
DJPZSA4-P[2-4/0.01] |
DJPZSA5-P[2-5/0.01] |
DJPZSA6-P[2-6/0.01] |
DJPZSA8-P[3-8/0.01] |
DJPZSA10-P[3-10/0.01] |
DJPZSQ2-P[1-2/0.01] |
DJPZSQ3-P[1-3/0.01] |
DJPZSQ4-P[2-4/0.01] |
DJPZSQ5-P[2-5/0.01] |
DJPZSQ6-P[2-6/0.01] |
DJPZSQ8-P[3-8/0.01] |
DJPZSQ10-P[3-10/0.01] |
FJPZSA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FJPZSA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZSA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZSA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZSA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZSA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FJPZSA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
FJPZSFA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FJPZSFA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZSFA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZSFA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZSFA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZSFA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FJPZSFA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
FJPZSQ2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FJPZSQ3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FJPZSQ4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FJPZSQ5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FJPZSQ6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FJPZSQ8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FJPZSQ10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
FKPZSA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FKPZSA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FKPZSA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FKPZSA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FKPZSA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FKPZSA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FKPZSA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
FKPZSFA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FKPZSFA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FKPZSFA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FKPZSFA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FKPZSFA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FKPZSFA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FKPZSFA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
FKPZSQ2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
FKPZSQ3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
FKPZSQ4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
FKPZSQ5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
FKPZSQ6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
FKPZSQ8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
FKPZSQ10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
JKPZSA2-P[1-2/0.01] |
JKPZSA3-P[1-3/0.01] |
JKPZSA4-P[2-4/0.01] |
JKPZSA5-P[2-5/0.01] |
JKPZSA6-P[2-6/0.01] |
JKPZSA8-P[3-8/0.01] |
JKPZSA10-P[3-10/0.01] |
JPZSA2-P[1-2/0.01] |
JPZSA3-P[1-3/0.01] |
JPZSA4-P[2-4/0.01] |
JPZSA5-P[2-5/0.01] |
JPZSA6-P[2-6/0.01] |
JPZSA8-P[3-8/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Conductive MC Nylon CDR2 | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1 ~ 2 | 2 | 4 | 2 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 1 ~ 3 | 3 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 4 | 4 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 5 | 5 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 2 ~ 6 | 6 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3 ~ 8 | 8 | 15 | 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Conductive MC Nylon CDR2 | 3 ~ 10 | 10 | 15 | 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1 ~ 2 | 2 | 4 | 2 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 1 ~ 3 | 3 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 4 | 4 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 5 | 5 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 2 ~ 6 | 6 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3 ~ 8 | 8 | 15 | 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Conductive MC Nylon CDR2 | 3 ~ 10 | 10 | 15 | 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] Polyacetal | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] Polyacetal | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Flat | [Resin] PEEK (Natural Ivory) | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 1 ~ 2 | 2 | 2 ~ 4 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 1 ~ 3 | 3 | 3 ~ 6 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 2 ~ 4 | 4 | 4 ~ 8 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 2 ~ 5 | 5 | 5 ~ 10 | - | 2 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 2 ~ 6 | 6 | 6 ~ 12 | - | 2 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 3 ~ 8 | 8 | 8 ~ 16 | - | 2 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Spherical | [Resin] PEEK (Natural Ivory) | 3 ~ 10 | 10 | 10 ~ 20 | - | 3 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 1 ~ 2 | 2 | 4 | 2 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 1 ~ 3 | 3 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 4 | 4 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 5 | 5 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 2 ~ 6 | 6 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 3 ~ 8 | 8 | 15 | 6 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] PEEK (Natural Ivory) | 3 ~ 10 | 10 | 15 | 8 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 1 ~ 2 | 2 | 4 | 2 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 1 ~ 3 | 3 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 4 | 4 | 5 | 3 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 5 | 5 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 2 ~ 6 | 6 | 10 | 5 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | [Resin] Polyacetal | 3 ~ 8 | 8 | 15 | 6 | - |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Shape | Round | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Locating Side O.D. Tolerance | 0/-0.05 | Mounting Side Tolerance | m6 |
How can we improve?
How can we improve?