(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Materials No. |
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | D Tolerance / Shape Code |
(1) | SKS3 Equivalent | - | Treated Hardness 60 ~ 63HRC | JPRB | B(Standard, m6) PB(Standard, p6) TB(Female Thread) NB(Male Thread) |
(2) | SKS3 Equivalent | Hard Chrome Plating Plating Thickness 3µm or More |
Treated Hardness 60 ~ 63HRC Plating Hardness 750HV~ |
GJPRB | |
(3) | SUS304 Equivalent | - | - | SJPRB | |
(4) | SUS440C Equivalent | - | Treated Hardness 50 ~ 55HRC | CJPRB | |
(5) | SKS3 Equivalent | Buffing | Treated Hardness 60 ~ 63HRC | MJPRB | |
(6) | SKS3 Equivalent | Hard Chrome Plating + Buffing Plating Thickness 3µm or More |
Treated Hardness 60 ~ 63HRC Plating Hardness 750HV~ |
MGJPRB | |
(7) | SUS440C Equivalent | Buffing | Treated Hardness 50 ~ 55HRC | MCJPRB |
Part Number | - | P | ||||
Type | Shape | D | ||||
JPRB | B | 10 | - | 12 | ||
MJPRB | TB | 12 | - | 16 |
Part Number | D Dimension Tolerance | P Selection |
L | B | C | E | ℓ | |||||||||||||||
Type | Shape Code | D | m6 | p6 | ||||||||||||||||||
JPRB GJPRB SJPRB CJPRB (Buffed Product) MJPRB MGJPRB MCJPRB [ ! ]Applicable when D≥5. |
B(m6) PB(p6) |
2 | +0.008 +0.002 |
+0.012 +0.006 |
3 | 4 | 4 | 3 | 0.5 | 3 | 0 | |||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 1 | ||||||||||||||||
4 | +0.012 +0.004 |
+0.020 +0.012 |
5 | 6 | 6 | 1 | 4 | |||||||||||||||
5 | 6 | 8 | 10 | |||||||||||||||||||
6 | 8 | 10 | 8 | 5 | ||||||||||||||||||
8 | +0.015 +0.006 |
+0.024 +0.015 |
10 | 12 | 13 | 15 | 1.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | |||||||||||||||||
12 | +0.018 +0.007 |
+0.029 +0.018 |
13 | 15 | 16 | 6 | ||||||||||||||||
13 | 15 | 16 | 22 | 2 | ||||||||||||||||||
16 | 20 | 25 | 3 | 7 | ||||||||||||||||||
20 | +0.021 +0.008 |
+0.035 +0.022 |
25 | 30 | 30 | 15 |
Part Number | D Dimension Tolerance g6 |
P Selection |
L | B | E | M (Coarse) |
ℓ | ||||||||||
Type | Shape Code | D | |||||||||||||||
JPRB GJPRB SJPRB CJPRB (Buffed Product) MJPRB MGJPRB MCJPRB |
TB | 6 | -0.004 -0.012 |
8 | 10 | 10 | 8 | 5 | M3 | 5 | |||||||
6T | 8 | 10 | M2.6 | 4 | |||||||||||||
8 | -0.005 -0.014 |
10 | 12 | 13 | 15 | M5 | 8 | ||||||||||
8T | 10 | 12 | 13 | M4 | 6 | ||||||||||||
10 | 12 | 13 | 15 | 10 | M5 | 8 | |||||||||||
12 | -0.006 -0.017 |
13 | 15 | 16 | 6 | ||||||||||||
13 | 15 | 16 | 22 | M8 | 12 | ||||||||||||
16 | 20 | 25 | 7 | ||||||||||||||
20 | -0.007 -0.020 |
25 | 30 | 30 | 15 |
Part Number | D Dimension Tolerance g6 |
P Selection |
L | B | E | M (Coarse) |
|||||||||||||
Type | Shape Code | D | |||||||||||||||||
JPRB GJPRB SJPRB CJPRB (Buffed Product) MJPRB MGJPRB MCJPRB [ ! ]Applicable when D≥5. |
NB | 3 | -0.002 -0.008 |
4 | 5 | 6 | 5 | 5 | 3 | M3 | |||||||||
4 | -0.004 -0.012 |
5 | 6 | 6 | 4 | M4 | |||||||||||||
5 | 6 | 8 | 10 | M5 | |||||||||||||||
6 | 8 | 10 | 8 | 5 | M6 | ||||||||||||||
8 | -0.005 -0.014 |
10 | 12 | 13 | 15 | M8 | |||||||||||||
10 | 12 | 13 | 15 | 10 | M10 | ||||||||||||||
12 | -0.006 -0.017 |
13 | 15 | 16 | 6 | M12 | |||||||||||||
16 | 20 | 25 | 22 | 7 | M16 | ||||||||||||||
20 | -0.007 -0.020 |
25 | 30 | 30 | 15 | M20 |
Part Number |
---|
MCJPRBB5-[6,8] |
MCJPRBB6-[8,10] |
MCJPRBB8-[10,12,13] |
MCJPRBB10-[12,13,15] |
MCJPRBB12-[13,15,16] |
MCJPRBB13-[15,16] |
MCJPRBB16-[20,25] |
MCJPRBB20-[25,30] |
MCJPRBNB5-[6,8] |
MCJPRBNB6-[8,10] |
MCJPRBNB8-[10,12,13] |
MCJPRBNB10-[12,13,15] |
MCJPRBNB12-[13,15,16] |
MCJPRBNB16-[20,25] |
MCJPRBNB20-[25,30] |
MCJPRBPB5-[6,8] |
MCJPRBPB6-[8,10] |
MCJPRBPB8-[10,12,13] |
MCJPRBPB10-[12,13,15] |
MCJPRBPB12-[13,15,16] |
MCJPRBPB13-[15,16] |
MCJPRBPB16-[20,25] |
MCJPRBPB20-[25,30] |
MCJPRBTB6-[8,10] |
MCJPRBTB6T-[8,10] |
MCJPRBTB8-[10,12,13] |
MCJPRBTB8T-[10,12,13] |
MCJPRBTB10-[12,13,15] |
MCJPRBTB12-[13,15,16] |
MCJPRBTB13-[15,16] |
MCJPRBTB16-[20,25] |
MCJPRBTB20-[25,30] |
MGJPRBB5-[6,8] |
MGJPRBB6-[8,10] |
MGJPRBB8-[10,12,13] |
MGJPRBB10-[12,13,15] |
MGJPRBB12-[13,15,16] |
MGJPRBB13-[15,16] |
MGJPRBB16-[20,25] |
MGJPRBB20-[25,30] |
MGJPRBNB5-[6,8] |
MGJPRBNB6-[8,10] |
MGJPRBNB8-[10,12,13] |
MGJPRBNB10-[12,13,15] |
MGJPRBNB12-[13,15,16] |
MGJPRBNB16-[20,25] |
MGJPRBNB20-[25,30] |
MGJPRBPB5-[6,8] |
MGJPRBPB6-[8,10] |
MGJPRBPB8-[10,12,13] |
MGJPRBPB10-[12,13,15] |
MGJPRBPB12-[13,15,16] |
MGJPRBPB13-[15,16] |
MGJPRBPB16-[20,25] |
MGJPRBPB20-[25,30] |
MGJPRBTB6-[8,10] |
MGJPRBTB6T-[8,10] |
MGJPRBTB8-[10,12,13] |
MGJPRBTB8T-[10,12,13] |
MGJPRBTB10-[12,13,15] |
MGJPRBTB12-[13,15,16] |
MGJPRBTB13-[15,16] |
MGJPRBTB16-[20,25] |
MGJPRBTB20-[25,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Taper Length E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 5 | m6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 10 | 6 | m6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 13 | 8 | m6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 15 | 10 | m6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 12 | m6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 15 ~ 16 | 13 | m6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 25 | 16 | m6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 25 ~ 30 | 20 | m6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 5 | g6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 10 | 6 | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 13 | 8 | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 15 | 10 | g6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 12 | g6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 25 | 16 | g6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 25 ~ 30 | 20 | g6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 8 | 5 | p6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 10 | 6 | p6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 13 | 8 | p6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 15 | 10 | p6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 12 | p6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 15 ~ 16 | 13 | p6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 25 | 16 | p6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 25 ~ 30 | 20 | p6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 10 | 6 | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 10 | 6T | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 13 | 8 | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 13 | 8T | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 15 | 10 | g6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 16 | 12 | g6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 15 ~ 16 | 13 | g6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 25 | 16 | g6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | Buffed | [Stainless Steel] SUS440C or 13Cr stainless | 25 ~ 30 | 20 | g6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 6 ~ 8 | 5 | m6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 8 ~ 10 | 6 | m6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 10 ~ 13 | 8 | m6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 12 ~ 15 | 10 | m6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 13 ~ 16 | 12 | m6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 15 ~ 16 | 13 | m6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 20 ~ 25 | 16 | m6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 25 ~ 30 | 20 | m6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 6 ~ 8 | 5 | g6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 8 ~ 10 | 6 | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 10 ~ 13 | 8 | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 12 ~ 15 | 10 | g6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 13 ~ 16 | 12 | g6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 20 ~ 25 | 16 | g6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 25 ~ 30 | 20 | g6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 6 ~ 8 | 5 | p6 | 10 | 6 | 4 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 8 ~ 10 | 6 | p6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 10 ~ 13 | 8 | p6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 12 ~ 15 | 10 | p6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 13 ~ 16 | 12 | p6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 15 ~ 16 | 13 | p6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 20 ~ 25 | 16 | p6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 25 ~ 30 | 20 | p6 | 30 | 15 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 8 ~ 10 | 6 | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 8 ~ 10 | 6T | g6 | 10 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 10 ~ 13 | 8 | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 10 ~ 13 | 8T | g6 | 15 | 8 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 12 ~ 15 | 10 | g6 | 15 | 10 | 5 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 13 ~ 16 | 12 | g6 | 15 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 15 ~ 16 | 13 | g6 | 22 | 10 | 6 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 20 ~ 25 | 16 | g6 | 22 | 10 | 7 | ||
- | LOCATING PIN | 1 Piece(s) | 8 Day(s) | 10 | [Hard Chrome Plating] Hard Chrome Plating | [Steel] SKS3 Equivalent | 25 ~ 30 | 20 | g6 | 30 | 15 | 7 |
Loading...
Qty. | 1~19 | 20~34 | 35~49 | 50~99 |
Rate | Unit Price | 5% | 10% | 18% |
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Threaded | Heat Treatment | Directly Quenching |
Locating Side O.D. Tolerance | 0/-0.01 | Dimension Configurable Type | P Configurable |
How can we improve?
How can we improve?