1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Keyless Sprockets-35B Series/40B Series

Keyless Sprockets-35B Series/40B Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 12 and 20
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 and 25
● Material : S45C Equivalent (Induction Hardened Teeth Tip)
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BLFSP35B12-10-A
BLFSP35B13-10-[A,​B]
BLFSP35B14-[10,​12]-[A,​B]
BLFSP35B15-[10,​12]-[A,​B]
BLFSP35B16-[10,​12,​15,​16]-[A,​B]
BLFSP35B18-[12,​15,​16,​17]-[A,​B]
BLFSP35B20-[12,​15,​16,​17,​18,​20,​22]-[A,​B]
BLFSP40B12-[12,​15,​16,​17]-[A,​B]
BLFSP40B13-[12,​15,​16]-[A,​B]
BLFSP40B14-[12,​15,​16,​17]-[A,​B]
BLFSP40B15-[12,​15,​16,​17,​18,​20]-[A,​B]
BLFSP40B16-[15,​16,​17,​18,​20,​22]-[A,​B]
BLFSP40B17-[15,​16,​17,​18,​20,​22]-[A,​B]
BLFSP40B18-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
BLFSP40B19-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
BLFSP40B20-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
LFSP35B12-10-A
LFSP35B13-10-[A,​B]
LFSP35B14-[10,​12]-[A,​B]
LFSP35B15-[10,​12]-[A,​B]
LFSP35B16-[10,​12,​15,​16]-[A,​B]
LFSP35B18-[12,​15,​16,​17]-[A,​B]
LFSP35B20-[12,​15,​16,​17,​18,​20,​22]-[A,​B]
LFSP40B12-[12,​15,​16,​17]-[A,​B]
LFSP40B13-[12,​15,​16]-[A,​B]
LFSP40B14-[12,​15,​16,​17]-[A,​B]
LFSP40B15-[12,​15,​16,​17,​18,​20]-[A,​B]
LFSP40B16-[15,​16,​17,​18,​20,​22]-[A,​B]
LFSP40B17-[15,​16,​17,​18,​20,​22]-[A,​B]
LFSP40B18-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
LFSP40B19-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
LFSP40B20-[15,​16,​17,​18,​20,​22,​25]-[A,​B]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number of Teeth
(T)
Shaft Bore Dia. D (or d)
(mm)
Surface Treatment Shape Selection

-

SPROCKET 1 Piece(s) 7 Day(s) 10351210Black OxideA

-

SPROCKET 1 Piece(s) 7 Day(s) 10351310Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351410 ~ 12Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351510 ~ 12Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351610 ~ 16Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351812 ~ 17Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10352012 ~ 22Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401212 ~ 17Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401312 ~ 16Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401412 ~ 17Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401512 ~ 20Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401615 ~ 22Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401715 ~ 22Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401815 ~ 25Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401915 ~ 25Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10402015 ~ 25Black OxideA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351210Not ProvidedA

-

SPROCKET 1 Piece(s) 7 Day(s) 10351310Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351410 ~ 12Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351510 ~ 12Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351610 ~ 16Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10351812 ~ 17Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10352012 ~ 22Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401212 ~ 17Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401312 ~ 16Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401412 ~ 17Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401512 ~ 20Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401615 ~ 22Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401715 ~ 22Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401815 ~ 25Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10401915 ~ 25Not ProvidedA / B

-

SPROCKET 1 Piece(s) 7 Day(s) 10402015 ~ 25Not ProvidedA / B

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Number of Strands Single Strand Material S45C (Induction Hardened Teeth Tip)
Chain Type RS Type Keyless Type Shaft Type Surface Pressure

MISUMI Unit Example related to this product