1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Sprockets-80B Series

Sprockets-80B Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 9 and 21
● Shaft Bore Spec. : Pilot Bore and New JIS Key slot + Tap
● Shaft Bore Diameter Minimum/Maximum (mm.) : 25 and 50
● Material : S45C Equivalent (Spurs are Induction Hardened)
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.

Sprockets/80B Series:Related Image
[ ! ]Offset between tooth tip and keyway is ±0.5mm.

Type[ M ]Material
SP80BS45C Equivalent
(Spurs are Induction Hardened)
[ A ] Accessory: Set Screw
(Only for shaft bore specifications Ⓝ)

Specifications

Part NumberShaft Bore Specs.Shaft Bore Dia.
SP80B16N10

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
SP80B9S

N
14        25283032      74.2785584440714.610.4870
1015        25283032      82.199352121020
1115        252830323538    90.16102601250
1215        2528303235384042  98.14110671600
1316        25283032353840424550106.14118771900
1416        25283032353840424550114.151272150
1520        25283032353840424550122.17135932300
1620        25283032353840424550130.21432500
1720        25283032353840424550138.231512950
1820        25283032353840424550146.271593150
1920        25283032353840424550154.321673400
2020        25283032353840424550162.371763600
2120        25283032353840424550170.421843850

■Shaft Bore Machining Dimension Table
Shaft Bore Dia.
D
Keyway
b2 x t2
Set Screw
M
103x1.44
10K, 124x1.85
14~175x2.36
18~226x2.86
24~308x3.38
32~3810x3.38
40, 4212x3.38
45, 5014x3.810

[ ! ]Shaft Bore Sizes are different for the following products.
CombinationSet Screw
M
Nominal35, Number of Teeth17, Shaft Dia.256
Nominal40, Number of Teeth14, Shaft Dia.256
Nominal40, Number of Teeth15, Shaft Dia.306
Nominal50, Number of Teeth11~13, Shaft Dia.24 or more6

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SP80B9-N-[25,​28,​30,​32]
SP80B9-S-14
SP80B10-N-[25,​28,​30,​32]
SP80B10-S-15
SP80B11-N-[25,​28,​30,​32,​35,​38]
SP80B11-S-15
SP80B12-N-[25,​28,​30,​32,​35,​38,​40,​42]
SP80B12-S-15
SP80B13-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B13-S-16
SP80B14-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B14-S-16
SP80B15-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B15-S-20
SP80B16-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B16-S-20
SP80B17-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B17-S-20
SP80B18-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B18-S-20
SP80B19-S-20
SP80B20-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B20-S-20
SP80B21-N-[25,​28,​30,​32,​35,​38,​40,​42,​45,​50]
SP80B21-S-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Shaft Bore Dia. D (or d)
(mm)
Type Shaft Type Bore Specification

-

SPROCKET 1 Piece(s) 5 Day(s) 10925 ~ 32Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 523.25

SPROCKET 1 Piece(s) Available 3 Day(s) 109-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101025 ~ 32Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 523.25

SPROCKET 1 Piece(s) Available 3 Day(s) 1010-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101125 ~ 38Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 523.25

SPROCKET 1 Piece(s) Available 3 Day(s) 1011-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101225 ~ 42Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 1,680.69

SPROCKET 1 Piece(s) Available Same day 1012-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101325 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 609.70

SPROCKET 1 Piece(s) Available 3 Day(s) 1013-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101425 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 623.35

SPROCKET 1 Piece(s) Available 3 Day(s) 1014-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101525 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 659.75

SPROCKET 1 Piece(s) Available Same day 1015-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101625 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 700.70

SPROCKET 1 Piece(s) Available 3 Day(s) 1016-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101725 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 741.65

SPROCKET 1 Piece(s) Available 3 Day(s) 1017-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 101825 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 814.45

SPROCKET 1 Piece(s) Available 3 Day(s) 1018-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

฿ 855.40

SPROCKET 1 Piece(s) Available 3 Day(s) 1019-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 102025 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 882.70

SPROCKET 1 Piece(s) Available 3 Day(s) 1020-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

-

SPROCKET 1 Piece(s) 5 Day(s) 102125 ~ 50Shaft Bore Machined TypeShaft Bore Machining ConfigurableN (New JIS Key + Tap)

฿ 978.25

฿ 795.81

SPROCKET 1 Piece(s) Same day 1021-Pilot Bore TypeStandard Pilot BoreS (Pilot Bore)

Loading...

  1. 1
 

Basic Information

Sprocket Shape Shape B Nominal 80 Number of Strands Single Strand
Material S45C (Induction Hardened Teeth Tip) Chain Type RS Surface Treatment Not Provided

MISUMI Unit Example related to this product