(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: A2000 aluminum alloy , S45C equivalent, SUS304
· Flange: Aluminum alloy, SPCC, SUS304
[Surface treatment]
· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
[Related Products]
· Timing belt High Torque Timing Belt
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
HTPA14S2M040-A-H[3,4] |
HTPA14S2M040-K-H[3,4] |
HTPA14S2M040-K-P[3,4] |
HTPA14S2M060-A-H[3,4] |
HTPA14S2M060-K-H[3,4] |
HTPA14S2M060-K-P[3,4] |
HTPA14S2M100-A-H[3,4] |
HTPA14S2M100-K-H[3,4] |
HTPA14S2M100-K-P[3,4] |
HTPA15S2M040-A-H[3,4] |
HTPA15S2M040-K-H[3,4] |
HTPA15S2M040-K-P[3,4] |
HTPA15S2M060-A-H[3,4] |
HTPA15S2M060-K-H[3,4] |
HTPA15S2M060-K-P[3,4] |
HTPA15S2M100-A-H[3,4] |
HTPA15S2M100-K-H[3,4] |
HTPA15S2M100-K-P[3,4] |
HTPA16S2M040-A-[H3,H4,H4.5,H5,WB3] |
HTPA16S2M040-A-V3 |
HTPA16S2M040-A-Y3 |
HTPA16S2M040-K-[] |
HTPA16S2M040-K-H[3,4,4.5,5] |
HTPA16S2M040-K-P[3,4,4.5,5] |
HTPA16S2M060-A-H[3,4,4.5,5] |
HTPA16S2M060-A-V3 |
HTPA16S2M060-A-WB3 |
HTPA16S2M060-A-Y3 |
HTPA16S2M060-K-H[3,4,4.5,5] |
HTPA16S2M060-K-P[3,4,4.5,5] |
HTPA16S2M100-A-H[3,4,4.5,5] |
HTPA16S2M100-A-V3 |
HTPA16S2M100-A-WB3 |
HTPA16S2M100-A-Y3 |
HTPA16S2M100-K-H[3,4,4.5,5] |
HTPA16S2M100-K-P[3,4,4.5,5] |
HTPA18S2M040-A-H[3,4,4.5,5] |
HTPA18S2M040-A-V3 |
HTPA18S2M040-A-WB3 |
HTPA18S2M040-A-Y3 |
HTPA18S2M040-K-H[3,4,4.5,5] |
HTPA18S2M040-K-P[3,4,4.5,5] |
HTPA18S2M060-A-[V3,WB3] |
HTPA18S2M060-A-H[3,4,4.5,5] |
HTPA18S2M060-A-Y3 |
HTPA18S2M060-K-[] |
HTPA18S2M060-K-H[3,4,4.5,5] |
HTPA18S2M060-K-P[3,4,4.5,5] |
HTPA18S2M100-A-H[3,4,4.5,5] |
HTPA18S2M100-A-V3 |
HTPA18S2M100-A-WB3 |
HTPA18S2M100-A-Y3 |
HTPA18S2M100-K-[] |
HTPA18S2M100-K-H[3,4,4.5,5] |
HTPA18S2M100-K-P[3,4,4.5,5] |
HTPA20S2M040-A-[V3,V4,WB3,WB4] |
HTPA20S2M040-A-H[3,4,4.5,5,6] |
HTPA20S2M040-A-Y[3,4] |
HTPA20S2M040-K-H[3,4,4.5,5,6] |
HTPA20S2M040-K-P[3,4,5] |
HTPA20S2M040-K-P[4.5,6] |
HTPA20S2M060-A-H[3,4,4.5,5,6] |
HTPA20S2M060-A-V[3,4] |
HTPA20S2M060-A-WB[3,4] |
HTPA20S2M060-A-Y[3,4] |
HTPA20S2M060-K-H[3,4,4.5,5,6] |
HTPA20S2M060-K-P[3,4,4.5,5,6] |
HTPA20S2M100-A-H[3,4,4.5,5,6] |
HTPA20S2M100-A-V[3,4] |
HTPA20S2M100-A-WB[3,4] |
HTPA20S2M100-A-Y[3,4] |
HTPA20S2M100-K-H[3,4,4.5,5,6] |
HTPA20S2M100-K-P[3,4,4.5,5,6] |
HTPA22S2M040-A-H[3,4,4.5,5,6,7] |
HTPA22S2M040-A-V[3,4,4.5,5] |
HTPA22S2M040-A-WB[3-5/1] |
HTPA22S2M040-A-Y[3,4] |
HTPA22S2M040-A-Y[3-5/1] |
HTPA22S2M040-K-H[3,4,4.5,5,6] |
HTPA22S2M040-K-P[3,4,4.5,5,6] |
HTPA22S2M060-A-H[3,4,4.5,5,6,7] |
HTPA22S2M060-A-V[3,4,4.5,5] |
HTPA22S2M060-A-WB[3-5/1] |
HTPA22S2M060-A-Y[3,4] |
HTPA22S2M060-A-Y[3-5/1] |
HTPA22S2M060-K-H[3,4,4.5,5,6] |
HTPA22S2M060-K-P[3,4,4.5,5,6] |
HTPA22S2M100-A-H[3,4,4.5,5,6,7] |
HTPA22S2M100-A-V[3,4,4.5,5] |
HTPA22S2M100-A-WB[3-5/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shaft Bore Specifications (Both Ends Stepped Hole) [Y] (mm) | Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N] (mm) | Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C] (mm) | Shaft Bore Specifications (Round Hole + Tap) [P] (mm) | Shaft Bore Specifications (Round Hole) [H] (mm) | Shaft Bore Specifications (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] | Shaft Bore Specifications (Stepped Hole) [V] (mm) | Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F] (mm) | Shaft Bore Specifications (Two-stepped Hole) [WB] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 14 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 14 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 14 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 14 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 15 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 15 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 15 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 16 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 18 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 4 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 4 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 4 | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 20 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4.5 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 3 ~ 5 | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 4 | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 5 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 4 | 22 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4.5 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 3 ~ 5 | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 4 | - | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | 3 ~ 5 | - | - | - | - | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | S-TORQUE PULL | 1 Piece(s) | 4 Day(s) | 10 | 6 | 22 | Shape K | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | 3 ~ 4 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | 3 ~ 4.5 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 3 ~ 4.5 | - | - | ||
- | HIGH TORQUE TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 10 | 22 | Shape A | [Aluminum] 2000 Series Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 3 ~ 5 |
Loading...
Type | Timing Pulleys | Belt Type | S2M | Timing Pulley / Idler | Pulleys |
---|
How can we improve?
How can we improve?