(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: Aluminum alloy, S45C equivalent, SUS304
· Flange: Aluminum alloy, SPCC, SUS304
[Surface treatment]
· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
[Related Products]
· Timing belt Timing Belt, Long Timing Belts-Iron Rubber, Open End Belt Iron Rubber, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
ATP10XL025-A-[H4,H4.5,H5,H6,H6.35,H7,V6] |
ATP10XL025-A-H[4-8/1] |
ATP10XL025-A-V[4,4.5,5] |
ATP10XL025-A-WB[4-6/1] |
ATP10XL025-A-Y[4,5] |
ATP10XL025-A-Y[4-6/1] |
ATP10XL025-B-F4 |
ATP10XL025-B-H[4,4.5,5,6] |
ATP10XL025-B-H[4-6/1] |
ATP10XL025-B-P[4,4.5,5,6] |
ATP10XL025-B-P[4-6/1] |
ATP10XL025-B-V4 |
ATP10XL031-A-H[4,4.5,5,6,6.35,7] |
ATP10XL031-A-H[4-8/1] |
ATP10XL031-A-V[4,4.5,5,6] |
ATP10XL031-A-WB[4-6/1] |
ATP10XL031-A-Y[4,5] |
ATP10XL031-A-Y[4-6/1] |
ATP10XL031-B-[H4.5,P4.5] |
ATP10XL031-B-F4 |
ATP10XL031-B-H[4,5,6] |
ATP10XL031-B-H[4-6/1] |
ATP10XL031-B-P[4,5,6] |
ATP10XL031-B-P[4-6/1] |
ATP10XL031-B-V4 |
ATP10XL037-A-H[4,4.5,5,6,6.35,7] |
ATP10XL037-A-H[4-8/1] |
ATP10XL037-A-V[4,4.5,5,6] |
ATP10XL037-A-WB[4-6/1] |
ATP10XL037-A-Y[4,5] |
ATP10XL037-A-Y[4-6/1] |
ATP10XL037-B-F4 |
ATP10XL037-B-H[4,4.5,5,6] |
ATP10XL037-B-H[4-6/1] |
ATP10XL037-B-P[4,4.5,5,6] |
ATP10XL037-B-P[4-6/1] |
ATP10XL037-B-V4 |
ATP10XL050-A-H[4,4.5,5,6,6.35,7] |
ATP10XL050-A-H[4-8/1] |
ATP10XL050-A-V[4,4.5,5,6] |
ATP10XL050-A-WB[4-6/1] |
ATP10XL050-A-Y[4,5] |
ATP10XL050-A-Y[4-6/1] |
ATP10XL050-B-F4 |
ATP10XL050-B-H[4,4.5,5,6] |
ATP10XL050-B-H[4-6/1] |
ATP10XL050-B-P[4,4.5,5,6] |
ATP10XL050-B-P[4-6/1] |
ATP10XL050-B-V4 |
ATP11XL025-A-H[4,4.5,5,6,6.35,7] |
ATP11XL025-A-H[4-8/1] |
ATP11XL025-A-V[4,4.5,5,6] |
ATP11XL025-A-WB[4-6/1] |
ATP11XL025-A-Y[4,5] |
ATP11XL025-A-Y[4-6/1] |
ATP11XL025-B-F4 |
ATP11XL025-B-H[4,4.5,5,6] |
ATP11XL025-B-H[4-6/1] |
ATP11XL025-B-P[4,4.5,5,6] |
ATP11XL025-B-P[4-6/1] |
ATP11XL025-B-V4 |
ATP11XL031-A-H[4,4.5,5,6,6.35,7] |
ATP11XL031-A-H[4-8/1] |
ATP11XL031-A-V[4,4.5,5,6] |
ATP11XL031-A-WB[4-6/1] |
ATP11XL031-A-Y[4,5] |
ATP11XL031-A-Y[4-6/1] |
ATP11XL031-B-F4 |
ATP11XL031-B-H[4,4.5,5,6] |
ATP11XL031-B-H[4-6/1] |
ATP11XL031-B-P[4,4.5,5,6] |
ATP11XL031-B-P[4-6/1] |
ATP11XL031-B-V4 |
ATP11XL037-A-H[4,4.5,5,6,6.35,7] |
ATP11XL037-A-H[4-8/1] |
ATP11XL037-A-V[4,4.5,5,6] |
ATP11XL037-A-WB[4-6/1] |
ATP11XL037-A-Y[4,5] |
ATP11XL037-A-Y[4-6/1] |
ATP11XL037-B-F4 |
ATP11XL037-B-H[4,4.5,5,6] |
ATP11XL037-B-H[4-6/1] |
ATP11XL037-B-P[4,4.5,5,6] |
ATP11XL037-B-P[4-6/1] |
ATP11XL037-B-V4 |
ATP11XL050-A-H[4,4.5,5,6,6.35,7] |
ATP11XL050-A-H[4-8/1] |
ATP11XL050-A-V[4,4.5,5,6] |
ATP11XL050-A-WB[4-6/1] |
ATP11XL050-A-Y[4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shaft Bore Specifications (Both Ends Stepped Hole) [Y] (mm) | Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N] (mm) | Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C] (mm) | Shaft Bore Specifications (Round Hole + Tap) [P] (mm) | Shaft Bore Specifications (Round Hole) [H] (mm) | Shaft Bore Specifications (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] | Shaft Bore Specifications (Stepped Hole) [V] (mm) | Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F] (mm) | Shaft Bore Specifications (Two-stepped Hole) [WB] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4.5 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 10 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 6.4 | 0.25 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 7.9 | 0.31 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 ~ 6 | - | - | - | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | 4 | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 4.5 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6 | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 5 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | 4 ~ 6 | - | - | - | - | - | ||
- | STANDARD PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 9.5 | 0.37 | 11 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 6.35 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | 4 ~ 8 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 4 ~ 5 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | - | 4 ~ 6 | ||
- | TIMING PULLEY | 1 Piece(s) | 4 Day(s) | 10 | 12.7 | 0.5 | 11 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | 4 | - | - | - | - | - | - | - | - |
Loading...
Type | Timing Pulleys | Belt Type | XL | Timing Pulley / Idler | Pulleys |
---|
How can we improve?
How can we improve?