(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Iron-type rail on which sensors and switches can be mounted.
Part Number |
---|
2RU-100 |
2RU-1000 |
2RU-1500 |
2RU-200 |
2RU-300 |
2RU-400 |
2RU-500 |
2RU-600 |
2RUS0H-[50-1200/1] |
2RUS2H-[50-1200/1]-V[10-1190/1]-W[20-1190/1] |
2RUS3H-[50-1200/1]-V[10-1190/1]-W[20-1190/1]-X[30-1190/1] |
2RUS4H-[50-1200/1]-V[10-1190/1]-W[20-1190/1]-X[30-1190/1]-Y[40-1190/1] |
2RUS5H-[50-1200/1]-V[10-1190/1]-W[20-1190/1]-X[30-1190/1]-Y[40-1190/1]-Z[50-1190/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Position Configuration Type | Hole Shape | Type | Overall Length L (mm) | Number of Holes | Hole Position [V] (mm) | Hole Position [W] (mm) | Hole Position [X] (mm) | Hole Position [Y] (mm) | Hole Position [Z] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.25 | SENSOR BRACKET | 1 Piece(s) | Available | Same day | 10 | No Hole | - | L Selectable | 100 | - | - | - | - | - | - | |
฿ 396.90 ฿ 254.97 | SENSORBRACKET | 1 Piece(s) | Same day | 10 | No Hole | - | L Selectable | 1000 | - | - | - | - | - | - | ||
฿ 502.20 | SENSORBRACKET | 1 Piece(s) | Available | Same day | 10 | No Hole | - | L Selectable | 1500 | - | - | - | - | - | - | |
฿ 190.35 | SENSOR BRACKET | 1 Piece(s) | Same day | 10 | No Hole | - | L Selectable | 200 | - | - | - | - | - | - | ||
฿ 202.50 | SENSOR BRACKET | 1 Piece(s) | Available | Same day | 10 | No Hole | - | L Selectable | 300 | - | - | - | - | - | - | |
฿ 214.65 | SENSOR BRACKET | 1 Piece(s) | Available | Same day | 10 | No Hole | - | L Selectable | 400 | - | - | - | - | - | - | |
฿ 247.05 ฿ 129.48 | SENSOR BRACKET | 1 Piece(s) | Same day | 10 | No Hole | - | L Selectable | 500 | - | - | - | - | - | - | ||
฿ 259.20 | SENSOR BRACKET | 1 Piece(s) | Available | Same day | 10 | No Hole | - | L Selectable | 600 | - | - | - | - | - | - | |
- | SENSOR BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Hole Positions Configurable | Through Hole / Slotted Hole | L Configurable | 50 ~ 1200 | 0H (No Hole) | - | - | - | - | - | ||
- | SENSOR BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Hole Positions Configurable | Through Hole / Slotted Hole | L Configurable | 50 ~ 1200 | 2H (Two Holes) | 10 ~ 1190 | 20 ~ 1190 | - | - | - | ||
- | SENSOR BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Hole Positions Configurable | Through Hole / Slotted Hole | L Configurable | 50 ~ 1200 | 3H (Three Holes) | 10 ~ 1190 | 20 ~ 1190 | 30 ~ 1190 | - | - | ||
- | SENSOR BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Hole Positions Configurable | Through Hole / Slotted Hole | L Configurable | 50 ~ 1200 | 4H (Four Holes) | 10 ~ 1190 | 20 ~ 1190 | 30 ~ 1190 | 40 ~ 1190 | - | ||
- | SENSOR BRACKET | 1 Piece(s) | 5 Day(s) | 10 | Hole Positions Configurable | Through Hole / Slotted Hole | L Configurable | 50 ~ 1200 | 5H (Five Holes) | 10 ~ 1190 | 20 ~ 1190 | 30 ~ 1190 | 40 ~ 1190 | 50 ~ 1190 |
Loading...
Rail Type | Rail for Switches and Sensors - Shape A | Material | SPHC | Surface Treatment | Trivalent Chromate |
---|
How can we improve?
How can we improve?