1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hinge Bases - L Shaped Fulcrum Type

Hinge Bases - L Shaped Fulcrum Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification expansion]
Added stainless steel products with high rust resistance.

[Features]
L-shaped hinge base that is easy to use when assembling a hinge mechanism in a space-saving name part.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HGLNB3-W[3-6/1]-H[15-25/5]
HGLNB4-W[4-8/1]-H[20-30/5]
HGLNB5-W[5-10/1]-H[20-30/5]
HGLNB6-W[6-12/1]-H[25-35/5]
HGLNB8-W[8-16/1]-H[25-35/5]
HGLNB10-W[10-18/1]-H[30-40/5]
HGLNB12-W[12-30/1]-H[30-40/5]
HGLNB13-W[13-30/1]-H[30-40/5]
HGLNB14-W[14-24/1]-H[35-45/5]
HGLNB15-W[15-24/1]-H[35-45/5]
HGLNB16-W[16-24/1]-H[35-45/5]
HGLNB20-W[20-30/1]-H[40-50/5]
HGLNB25-W[25-35/1]-H[40-50/5]
HGLNM3-W[3-6/1]-H[15-25/5]
HGLNM4-W[4-8/1]-H[20-30/5]
HGLNM5-W[5-10/1]-H[20-30/5]
HGLNM6-W[6-12/1]-H[25-35/5]
HGLNM8-W[8-16/1]-H[25-35/5]
HGLNM10-W[10-18/1]-H[30-40/5]
HGLNM12-W[12-30/1]-H[30-40/5]
HGLNM13-W[13-30/1]-H[30-40/5]
HGLNM14-W[14-24/1]-H[35-45/5]
HGLNM15-W[15-24/1]-H[35-45/5]
HGLNM16-W[16-24/1]-H[35-45/5]
HGLNM20-W[20-30/1]-H[40-50/5]
HGLNM25-W[25-35/1]-H[40-50/5]
HGLTB3-W[3-6/1]-H[15-25/5]
HGLTB4-W[4-8/1]-H[20-30/5]
HGLTB5-W[5-10/1]-H[20-30/5]
HGLTB6-W[6-12/1]-H[25-35/5]
HGLTB8-W[8-16/1]-H[25-35/5]
HGLTB10-W[10-18/1]-H[30-40/5]
HGLTB12-W[12-30/1]-H[30-40/5]
HGLTB13-W[13-30/1]-H[30-40/5]
HGLTB14-W[14-24/1]-H[35-45/5]
HGLTB15-W[15-24/1]-H[35-45/5]
HGLTB16-W[16-24/1]-H[35-45/5]
HGLTB20-W[20-30/1]-H[40-50/5]
HGLTB25-W[25-35/1]-H[40-50/5]
HGLTM3-W[3-6/1]-H[15-25/5]
HGLTM4-W[4-8/1]-H[20-30/5]
HGLTM5-W[5-10/1]-H[20-30/5]
HGLTM6-W[6-12/1]-H[25-35/5]
HGLTM8-W[8-16/1]-H[25-35/5]
HGLTM10-W[10-18/1]-H[30-40/5]
HGLTM12-W[12-30/1]-H[30-40/5]
HGLTM13-W[13-30/1]-H[30-40/5]
HGLTM14-W[14-24/1]-H[35-45/5]
HGLTM15-W[15-24/1]-H[35-45/5]
HGLTM16-W[16-24/1]-H[35-45/5]
HGLTM20-W[20-30/1]-H[40-50/5]
HGLTM25-W[25-35/1]-H[40-50/5]
HGLTS3-W[3-6/1]-H[15-25/5]
HGLTS4-W[4-8/1]-H[20-30/5]
HGLTS5-W[5-10/1]-H[20-30/5]
HGLTS6-W[6-12/1]-H[25-35/5]
HGLTS8-W[8-16/1]-H[25-35/5]
HGLTS10-W[10-18/1]-H[30-40/5]
HGLTS12-W[12-30/1]-H[30-40/5]
HGLTS13-W[13-30/1]-H[30-40/5]
HGLTS14-W[14-24/1]-H[35-45/5]
HGLTS15-W[15-24/1]-H[35-45/5]
HGLTS16-W[16-24/1]-H[35-45/5]
HGLTS20-W[20-30/1]-H[40-50/5]
HGLTS25-W[25-35/1]-H[40-50/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Surface Treatment Hole Dia. D
(Ø)
Width Dimension W
(mm)
H
(mm)

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide33 ~ 615 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide44 ~ 820 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide55 ~ 1020 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide66 ~ 1225 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide88 ~ 1625 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1010 ~ 1830 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1212 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1313 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1414 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1515 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide1616 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide2020 ~ 3040 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentBlack Oxide2525 ~ 3540 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating33 ~ 615 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating44 ~ 820 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating55 ~ 1020 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating66 ~ 1225 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating88 ~ 1625 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1010 ~ 1830 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1212 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1313 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1414 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1515 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1616 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2020 ~ 3040 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10T-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2525 ~ 3540 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide33 ~ 615 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide44 ~ 820 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide55 ~ 1020 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide66 ~ 1225 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide88 ~ 1625 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1010 ~ 1830 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1212 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1313 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1414 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1515 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide1616 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide2020 ~ 3040 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentBlack Oxide2525 ~ 3540 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating33 ~ 615 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating44 ~ 820 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating55 ~ 1020 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating66 ~ 1225 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating88 ~ 1625 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1010 ~ 1830 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1212 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1313 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1414 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1515 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating1616 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2020 ~ 3040 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-Shaped[S45C] S45C EquivalentElectroless Nickel Plating2525 ~ 3540 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided33 ~ 615 ~ 25

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided44 ~ 820 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided55 ~ 1020 ~ 30

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided66 ~ 1225 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided88 ~ 1625 ~ 35

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1010 ~ 1830 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1212 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1313 ~ 3030 ~ 40

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1414 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1515 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided1616 ~ 2435 ~ 45

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided2020 ~ 3040 ~ 50

-

HINGE BASES 1 Piece(s) 7 Day(s) 10U-ShapedSUS304Not Provided2525 ~ 3540 ~ 50

Loading...

  1. 1

Basic Information

Type Hinge Base Mounting Position L-Shaped Tap for Stopper Standard (Not Tapped)

MISUMI Unit Example related to this product