(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square type, round type general-purpose links
Type | [ M ] Material | |
Square | Round | |
LACF | LACG | Steel for general structure |
Part Number | - | L | - | W |
LACF12 | - | 120 | - | 16 |
Part Number |
---|
LACF3-[40-100/1]-[5,6,9] |
LACF4-[40-100/1]-[5,6,9] |
LACF5-[50-100/1]-[5,6,9,12] |
LACF6-[50-100/1]-[5,6,9,12] |
LACF8-[50-120/1]-[9,12,16,19] |
LACF10-[50-120/5]-[9,12,16,19] |
LACF12-[60-120/5]-[12,16,19] |
LACF13-[60-120/1]-[12,16,19] |
LACF14-[60-120/1]-[12,16,19] |
LACF15-[60-120/1]-[12,16,19] |
LACF16-[60-120/5]-[12,16,19,22] |
LACF18-[60-120/1]-[12,16,19,22] |
LACF20-[60-120/5]-[12,16,19,22] |
LACF25-[60-120/1]-[12,16,19,22] |
LACG3-[40-100/1]-[5,6,9] |
LACG4-[40-100/1]-[5,6,9] |
LACG5-[50-100/1]-[5,6,9,12] |
LACG6-[50-100/1]-[5,6,9,12] |
LACG8-[50-120/1]-[9,12,16,19] |
LACG10-[50-120/5]-[9,12,16,19] |
LACG12-[60-120/5]-[12,16,19] |
LACG13-[60-120/1]-[12,16,19] |
LACG14-[60-120/1]-[12,16,19] |
LACG15-[60-120/1]-[12,16,19] |
LACG16-[60-120/5]-[12,16,19,22] |
LACG18-[60-120/1]-[12,16,19,22] |
LACG20-[60-120/1]-[12,16,19,22] |
LACG25-[60-120/1]-[12,16,19,22] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Link Hole Dia. (Ø) | L (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 3 | 40 ~ 100 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 4 | 40 ~ 100 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 5 | 50 ~ 100 | 5 ~ 12 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 6 | 50 ~ 100 | 5 ~ 12 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 8 | 50 ~ 120 | 9 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 10 | 50 ~ 120 | 9 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 12 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 13 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 14 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 15 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 16 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 18 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 20 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Square) | 25 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 3 | 40 ~ 100 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 4 | 40 ~ 100 | 5 ~ 9 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 5 | 50 ~ 100 | 5 ~ 12 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 6 | 50 ~ 100 | 5 ~ 12 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 8 | 50 ~ 120 | 9 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 10 | 50 ~ 120 | 9 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 12 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 13 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 14 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 15 | 60 ~ 120 | 12 ~ 19 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 16 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 18 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 20 | 60 ~ 120 | 12 ~ 22 | ||
- | LINK | 1 Piece(s) | 8 Day(s) | 10 | General Purpose (Round) | 25 | 60 ~ 120 | 12 ~ 22 |
Loading...
Number of Holes | 2 pcs. | Material | SS400 | Surface Treatment | Not Provided |
---|
How can we improve?
How can we improve?