(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This link has press-fitted lubrication-free bushings that assist in rotational motion.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory | ||
Single Bushing | Double Bushings | Links | Bushing | ||
- | LNMWB | S45C | Oil Free Bushing | Black Oxide | Hexagon Socket Set Screws (SUS304) |
- | LNMWM | Electroless Nickel Plating | |||
LNMS | LNMWS | SUS304 | - |
Part Number | - | D2 | - | L |
LNMS10 | - | 6 | - | 70 |
Part Number | D2 Selection | L 1mm Increment | T | W | ℓ | F | C | Tightening Screw M | |||||||||||||
Type | D1 | ||||||||||||||||||||
Single Bushing Type LNMS | 3 | 3 | 4 | 10~150 | 5 | 13 | L+10 | 5 | 3 | M3 | |||||||||||
4 | 3 | 4 | 10~150 | ||||||||||||||||||
5 | 3 | 4 | 5 | 10~150 | 16 | L+12 | 6 | ||||||||||||||
6 | 3 | 4 | 5 | 6 | 10~150 | L+14 | |||||||||||||||
8 | 4 | 5 | 6 | 8 | 10~150 | 6 | 22 | L+17 | 8 | M4 | |||||||||||
10 | 5 | 6 | 8 | 15~200 | L+19 | 9 | 5 | ||||||||||||||
12 | 6 | 8 | 15~200 | 25 | L+21 | 10 | |||||||||||||||
13 | 6 | 8 | 10 | 12 | 13 | 20~200 | 9 | L+22 | |||||||||||||
14 | 8 | 10 | 12 | 13 | 15 | 20~200 | 30 | L+25 | 12 | ||||||||||||
15 | 8 | 10 | 12 | 13 | 15 | 20~200 | 32 | ||||||||||||||
16 | 8 | 10 | 12 | 13 | 15 | 20~200 | 8 | ||||||||||||||
18 | 10 | 12 | 13 | 15 | 16 | 18 | 35~200 | 12 | 38 | L+28 | 14 | M6 | |||||||||
20 | 10 | 12 | 13 | 15 | 16 | 18 | 20 | 35~300 | L+32 | 15 | |||||||||||
25 | 12 | 13 | 15 | 16 | 18 | 20 | 25 | 35~300 | 50 | L+38 | 18 | ||||||||||
Double Bushing Type LNMWB LNMWM LNMWS | 3 | 3 | 10~150 | 5 | 13 | L+10 | 5 | 3 | - | ||||||||||||
4 | 3 | 4 | 10~150 | ||||||||||||||||||
5 | 3 | 4 | 5 | 10~150 | 16 | L+12 | 6 | ||||||||||||||
6 | 3 | 4 | 5 | 6 | 10~150 | ||||||||||||||||
8 | 4 | 5 | 6 | 8 | 15~150 | 6 | 22 | L+16 | 8 | ||||||||||||
10 | 5 | 6 | 8 | 10 | 15~150 | 9 | L+18 | 9 | 5 | ||||||||||||
12 | 6 | 8 | 10 | 12 | 20~200 | 25 | L+20 | 10 | |||||||||||||
13 | 6 | 8 | 10 | 12 | 13 | 20~200 | |||||||||||||||
15 | 8 | 10 | 12 | 13 | 15 | 20~200 | 12 | 32 | L+24 | 12 | |||||||||||
16 | 8 | 10 | 12 | 13 | 15 | 16 | 20~200 | 8 | |||||||||||||
18 | 10 | 12 | 13 | 15 | 16 | 18 | 35~200 | 38 | L+28 | 14 | |||||||||||
20 | 10 | 12 | 13 | 15 | 16 | 18 | 20 | 35~300 | L+30 | 15 | |||||||||||
25 | 12 | 13 | 15 | 16 | 18 | 20 | 25 | 35~300 | 50 | L+36 | 18 |
Single Bushing Type | Oil Free Bushing | ||
D1 | D2 | d (Inner Dia.) | L (Overall Length) |
3•4•5•6 | 3 | 3 | 4 |
4 | 4 | 4 | |
5 | 5 | 4 | |
6 | 6 | 4 | |
8•10•12 | 4 | 4 | 5 |
5 | 5 | 5 | |
6 | 6 | 5 | |
8 | 8 | 5 | |
13•14•15•16 | 6 | 6 | 8 |
8 | 8 | 8 | |
10 | 10 | 8 | |
12 | 12 | 8 | |
13 | 13 | 8 | |
15 | 15 | 8 | |
18•20•25 | 10 | 10 | 10 |
12 | 12 | 10 | |
13 | 13 | 10 | |
15 | 15 | 10 | |
16 | 16 | 10 | |
18 | 18 | 10 | |
20 | 20 | 10 | |
25 | 25 | 10 |
Double Bushing Type | Oil Free Bushings (2 pcs.) | ||
D1 | D2 | d (Inner Dia.) | L (Overall Length) |
3•4•5•6 | 3 | 3 | 4 |
4 | 4 | 4 | |
5 | 5 | 4 | |
6 | 6 | 4 | |
8 | 4 | 4 | 5 |
5 | 5 | 5 | |
6 | 6 | 5 | |
8 | 8 | 5 | |
10•12•13•15 | 5 | 5 | 8 |
6 | 6 | 8 | |
8 | 8 | 8 | |
10 | 10 | 8 | |
12 | 12 | 8 | |
13 | 13 | 8 | |
15 | 15 | 10 | |
16•18•20•25 | 8 | 8 | 10 |
10 | 10 | 10 | |
12 | 12 | 10 | |
13 | 13 | 10 | |
15 | 15 | 10 | |
16 | 16 | 10 | |
18 | 18 | 10 | |
20 | 20 | 10 | |
25 | 25 | 10 |
Part Number |
---|
LNMS3-[3,4]-[10-150/1] |
LNMS4-[3,4]-[10-150/1] |
LNMS5-[3,4,5]-[10-150/1] |
LNMS6-[3,4,5,6]-[10-150/1] |
LNMS8-[4,5,6,8]-[10-150/1] |
LNMS10-[5,6,8]-[15-200/1] |
LNMS12-[6,8]-[15-200/1] |
LNMS13-[6,8,10,12,13]-[20-200/1] |
LNMS14-[8,10,12,13,15]-[20-200/1] |
LNMS15-[8,10,12,13,15]-[20-200/1] |
LNMS16-[8,10,12,13,15]-[20-200/1] |
LNMS18-[10,12,13,15,16,18]-[35-200/1] |
LNMS20-[10,12,13,15,16,18,20]-[35-300/1] |
LNMS25-[12,13,15,16,18,20,25]-[35-300/1] |
LNMWB3-3-[10-150/1] |
LNMWB4-[3,4]-[10-150/1] |
LNMWB5-[3,4,5]-[10-150/1] |
LNMWB6-[3,4,5,6]-[10-150/1] |
LNMWB8-[4,5,6,8]-[15-150/1] |
LNMWB10-[5,6,8,10]-[15-150/1] |
LNMWB12-[6,8,10,12]-[20-200/1] |
LNMWB13-[6,8,10,12,13]-[20-200/1] |
LNMWB15-[8,10,12,13,15]-[20-200/1] |
LNMWB16-[8,10,12,13,15,16]-[20-200/1] |
LNMWB18-[10,12,13,15,16,18]-[35-200/1] |
LNMWB20-[10,12,13,15,16,18,20]-[35-300/1] |
LNMWB25-[12,13,15,16,18,20,25]-[35-300/1] |
LNMWM3-3-[10-150/1] |
LNMWM4-[3,4]-[10-150/1] |
LNMWM5-[3,4,5]-[10-150/1] |
LNMWM6-[3,4,5,6]-[10-150/1] |
LNMWM8-[4,5,6,8]-[15-150/1] |
LNMWM10-[5,6,8,10]-[15-150/1] |
LNMWM12-[6,8,10,12]-[20-200/1] |
LNMWM13-[6,8,10,12,13]-[20-200/1] |
LNMWM15-[8,10,12,13,15]-[20-200/1] |
LNMWM16-[8,10,12,13,15,16]-[20-200/1] |
LNMWM18-[10,12,13,15,16,18]-[35-200/1] |
LNMWM20-[10,12,13,15,16,18,20]-[35-300/1] |
LNMWM25-[12,13,15,16,18,20,25]-[35-300/1] |
LNMWS3-3-[10-150/1] |
LNMWS4-[3,4]-[10-150/1] |
LNMWS5-[3,4,5]-[10-150/1] |
LNMWS6-[3,4,5,6]-[10-150/1] |
LNMWS8-[4,5,6,8]-[15-150/1] |
LNMWS10-[5,6,8,10]-[15-150/1] |
LNMWS12-[6,8,10,12]-[20-200/1] |
LNMWS13-[6,8,10,12,13]-[20-200/1] |
LNMWS15-[8,10,12,13,15]-[20-200/1] |
LNMWS16-[8,10,12,13,15,16]-[20-200/1] |
LNMWS18-[10,12,13,15,16,18]-[35-200/1] |
LNMWS20-[10,12,13,15,16,18,20]-[35-300/1] |
LNMWS25-[12,13,15,16,18,20,25]-[35-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Sliding Section Material | Link Hole Dia. (Ø) | Link Hole Dia. D2 (φ) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 3 | 3 ~ 4 | 10 ~ 150 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 4 | 3 ~ 4 | 10 ~ 150 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 5 | 3 ~ 5 | 10 ~ 150 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 6 | 3 ~ 6 | 10 ~ 150 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 8 | 4 ~ 8 | 10 ~ 150 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 10 | 5 ~ 8 | 15 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 12 | 6 ~ 8 | 15 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 13 | 6 ~ 13 | 20 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 14 | 8 ~ 15 | 20 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 15 | 8 ~ 15 | 20 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 16 | 8 ~ 15 | 20 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 18 | 10 ~ 18 | 35 ~ 200 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 20 | 10 ~ 20 | 35 ~ 300 | ||
- | LINK | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (One Side) | 25 | 12 ~ 25 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 3 | 3 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 4 | 3 ~ 4 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 5 | 3 ~ 5 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 6 | 3 ~ 6 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 8 | 4 ~ 8 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 10 | 5 ~ 10 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 12 | 6 ~ 12 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 13 | 6 ~ 13 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 15 | 8 ~ 15 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 16 | 8 ~ 16 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 18 | 10 ~ 18 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 20 | 10 ~ 20 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | Oil Free Bushing (Both Sides) | 25 | 12 ~ 25 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 3 | 3 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 4 | 3 ~ 4 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 5 | 3 ~ 5 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 6 | 3 ~ 6 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 8 | 4 ~ 8 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 10 | 5 ~ 10 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 12 | 6 ~ 12 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 13 | 6 ~ 13 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 15 | 8 ~ 15 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 16 | 8 ~ 16 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 18 | 10 ~ 18 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 20 | 10 ~ 20 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | Oil Free Bushing (Both Sides) | 25 | 12 ~ 25 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 3 | 3 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 4 | 3 ~ 4 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 5 | 3 ~ 5 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 6 | 3 ~ 6 | 10 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 8 | 4 ~ 8 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 10 | 5 ~ 10 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 12 | 6 ~ 12 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 13 | 6 ~ 13 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 15 | 8 ~ 15 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 16 | 8 ~ 16 | 20 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 18 | 10 ~ 18 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 20 | 10 ~ 20 | 35 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | Oil Free Bushing (Both Sides) | 25 | 12 ~ 25 | 35 ~ 300 |
Loading...
Shape | Standard (with Corner Cut) | Number of Holes | 2 pcs. |
---|
How can we improve?
How can we improve?