(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bolt with a large-diameter, thick washer pre-assembled, which is convenient for use in long holes.
[Materials] SUS304 Equivalent.
[Surface Treatment] Barrel, Passivated.
[Washers] Spring Washer Stainless Steel, 3Flat Washer Stainless Steel
[Thread Type] Metric, Coarse.
[Nominal of Thread (M)] 3, 4, 5, 6, 8.
(1) Screws | [ M ] Material: SUSXM-7 *Strength Class A2−70 JIS 0209 (6g) |
Washers | (2) Spring Washers Stainless Steel (3) Flat Washers Stainless Steel |
[ S ]Surface Treatment | Barrel, Passivated |
Part Number | - | L |
SCBST4 | - | 12 |
Part Number |
---|
SCBSA3-[10-25/1] |
SCBSA4-[10-25/1] |
SCBSA5-[10-25/1] |
SCBSA6-[10-30/1] |
SCBSA8-[15-35/1] |
SCBST3-[10-25/1] |
SCBST4-[10-25/1] |
SCBST5-[10-25/1] |
SCBST6-[10-30/1] |
SCBST8-[15-35/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 3 | 10 ~ 25 | 0.5 | Large Thick Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 4 | 10 ~ 25 | 0.7 | Large Thick Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 5 | 10 ~ 25 | 0.8 | Large Thick Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 6 | 10 ~ 30 | 1 | Large Thick Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 8 | 15 ~ 35 | 1.25 | Large Thick Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 3 | 10 ~ 25 | 0.5 | Large Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 4 | 10 ~ 25 | 0.7 | Large Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 5 | 10 ~ 25 | 0.8 | Large Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 6 | 10 ~ 30 | 1 | Large Washer | ||
- | WASHER ASSEMBLED SOCKET | 1 Piece(s) | 6 Day(s) | 10 | 8 | 15 ~ 35 | 1.25 | Large Washer |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SUS304 Equivalent | Surface Treatment | Barrel, Passivated | Thread Type | Metric, Coarse |
Tip Shape | Flat End | Additional Shape | With Captured Washer | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Strength Class (Stainless Steel) | A2-70 |
How can we improve?
How can we improve?