1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rod (S45C Equivalent, General Structural Steel, SCM435)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI round rods are used as a part of the mechanism in conveyors. The dimension of a round bar can be specified in 1 mm increment.

[Specifications]
· For the material, S45C, SS400 or SCM435 can be specified.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FRDOC-D[6-30/1]-L[10-1000/1]
RD435S4-[10-250/1]
RD435S5-[10-250/1]
RD435S6-[10-500/1]
RD435S8-[10-500/1]
RD435S10-[10-500/1]
RD435S12-[10-750/1]
RD435S13-[10-750/1]
RD435S15-[10-750/1]
RD435S16-[10-900/1]
RD435S18-[20-1000/1]
RD435S20-[20-1000/1]
RDOB3-[10-250/1]
RDOB4-[10-250/1]
RDOB5-[10-250/1]
RDOB6-[10-500/1]
RDOB8-[10-500/1]
RDOB10-[10-500/1]
RDOB12-[10-750/1]
RDOB13-[10-750/1]
RDOB15-[10-750/1]
RDOB16-[10-900/1]
RDOB18-[10-1000/1]
RDOB20-[20-1000/1]
RDOB25-[20-1000/1]
RDOB30-[20-1000/1]
RDOB35-[30-1000/1]
RDOB40-[30-1000/1]
RDOB50-[30-1000/1]
RDOC3-[10-250/1]
RDOC4-[10-250/1]
RDOC5-[10-250/1]
RDOC6-[10-500/1]
RDOC8-[10-500/1]
RDOC10-[10-500/1]
RDOC12-[10-750/1]
RDOC13-[10-750/1]
RDOC15-[10-750/1]
RDOC16-[10-900/1]
RDOC18-[10-1000/1]
RDOC20-[20-1000/1]
RDOC25-[20-1000/1]
RDOC30-[20-1000/1]
RDOC35-[30-1000/1]
RDOC40-[30-1000/1]
RDOC50-[30-1000/1]
RDOC60-[30-1000/1]
RDOM3-[10-250/1]
RDOM4-[10-250/1]
RDOM5-[10-250/1]
RDOM6-[10-500/1]
RDOM8-[10-500/1]
RDOM10-[10-500/1]
RDOM12-[10-750/1]
RDOM13-[10-750/1]
RDOM15-[10-750/1]
RDOM16-[10-900/1]
RDOM18-[10-1000/1]
RDOM20-[20-1000/1]
RDOM25-[20-1000/1]
RDOM30-[20-1000/1]
RDSS3-[10-250/1]
RDSS4-[10-250/1]
RDSS5-[10-250/1]
RDSS6-[10-500/1]
RDSS8-[10-500/1]
RDSS10-[10-500/1]
RDSS12-[10-750/1]
RDSS13-[10-750/1]
RDSS15-[10-750/1]
RDSS16-[10-900/1]
RDSS18-[20-1000/1]
RDSS20-[20-1000/1]
RDSS25-[20-1000/1]
RDSS30-[20-1000/1]
RDSSB3-[10-250/1]
RDSSB4-[10-250/1]
RDSSB5-[10-250/1]
RDSSB6-[10-500/1]
RDSSB8-[10-500/1]
RDSSB10-[10-500/1]
RDSSB12-[10-750/1]
RDSSB13-[10-750/1]
RDSSB15-[10-750/1]
RDSSB16-[10-900/1]
RDSSB18-[20-1000/1]
RDSSB20-[20-1000/1]
RDSSB25-[20-1000/1]
RDSSB30-[20-1000/1]
RDSSM3-[10-250/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Outer Dia. D
(Ø)
Length L
(mm)
Surface Treatment

-

ROTARY SHAFT 1 Piece(s) 7 Day(s) 10[Carbon Steel] S45C Equivalent6 ~ 3010 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel410 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel510 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel610 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel810 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1010 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1210 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1310 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1510 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1610 ~ 900Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel1820 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10Special Steel2020 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent310 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent410 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent510 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent610 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent810 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1010 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1210 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1310 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1510 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1610 ~ 900Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1810 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2020 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2520 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent3020 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent3530 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent4030 ~ 1000Black Oxide

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent5030 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent310 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent410 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent510 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent610 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent810 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1010 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1210 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1310 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1510 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1610 ~ 900Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1810 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2020 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2520 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent3020 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent3530 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent4030 ~ 1000Not Provided

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent5030 ~ 1000Not Provided

-

ROTARY SHAFT 1 Piece(s) 7 Day(s) 10[Carbon Steel] S45C Equivalent6030 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent310 ~ 250Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent410 ~ 250Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent510 ~ 250Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent610 ~ 500Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent810 ~ 500Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1010 ~ 500Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1210 ~ 750Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1310 ~ 750Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1510 ~ 750Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1610 ~ 900Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent1810 ~ 1000Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2020 ~ 1000Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent2520 ~ 1000Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] S45C Equivalent3020 ~ 1000Electroless Nickel Plating

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure310 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure410 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure510 ~ 250Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure610 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure810 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1010 ~ 500Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1210 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1310 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1510 ~ 750Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1610 ~ 900Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1820 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure2020 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure2520 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure3020 ~ 1000Not Provided

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure310 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure410 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure510 ~ 250Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure610 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure810 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1010 ~ 500Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1210 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1310 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1510 ~ 750Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1610 ~ 900Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure1820 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure2020 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure2520 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure3020 ~ 1000Black Oxide

-

ROTARYSHAFT 1 Piece(s) 8 Day(s) 10[Carbon Steel] Steel for General Structure310 ~ 250Electroless Nickel Plating

Loading...

Basic Information

Outer Dia. Tolerance Drawn Material Accuracy

MISUMI Unit Example related to this product