(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The angle of each joint can be freely adjusted, and the number of units can be selected as needed.
Part Number | [ M ]Material | [ S ]Surface Treatment | |||||
Screw Tightened | Wing Screw Tightened | ||||||
Both Ends Male Thread | Both Ends Holders | One End Male Thread One End Holder | Both Ends Male Thread | Both Ends Holders | One End Male Thread One End Holder | ||
FXMAA | FXMBB | FXMAB | FXCAA | FXCBB | FXCAB | SUS304 | - |
FXMBAA | - | FXMBAB | FXCBAA | - | FXCBAB | Black Chrome Plating |
Part No. | [ M ]Material | Note | |
Screw Tightened | Wing Screw Tightened | ||
(1) | SUS304 | Sphere Dia. Ø12 | Sphere Dia. Ø12 |
(2) | |||
(3) | |||
(4) | M5x20 | M6x20 | |
(5) | SLBNR5 | SLBNR5 | |
(6) | Spring Washer | Spring Washer | |
(7) | Pressed Product | Pressed Product |
Part Number | - | No. of Units |
FXMAA | - | 5 |
Part Number | No. of Units | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
FXMAA | L Dimension | 161 | 220 | 279 | 338 | 397 | 456 | 515 | 574 | 633 |
Unit Price | ||||||||||
FXMBB | L Dimension | 153 | 212 | 271 | 330 | 389 | 448 | 507 | 566 | 625 |
Unit Price | ||||||||||
FXMAB | L Dimension | 157 | 216 | 275 | 334 | 393 | 452 | 511 | 570 | 629 |
Unit Price |
Part Number | No. of Units | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
FXCAA | L Dimension | 161 | 220 | 279 | 338 | 397 | 456 | 515 | 574 | 633 |
Unit Price | ||||||||||
FXCBB | L Dimension | 153 | 212 | 271 | 330 | 389 | 448 | 507 | 566 | 625 |
Unit Price | ||||||||||
FXCAB | L Dimension | 157 | 216 | 275 | 334 | 393 | 452 | 511 | 570 | 629 |
Unit Price |
Part Number |
---|
FXCAA-[1-9/1] |
FXCAB-[1-9/1] |
FXCBAA-[1-9/1] |
FXCBAB-[1-9/1] |
FXCBB-[1-9/1] |
FXMAA-[1-9/1] |
FXMAB-[1-9/1] |
FXMBAA-[1-9/1] |
FXMBAB-[1-9/1] |
FXMBB-[1-9/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Guide Arm Type | Free Guide Arm End Shape | Number of Units (pc(s).) |
---|---|---|---|---|---|---|---|---|---|
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Wing Screw Fastened | Both Ends Threaded | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Wing Screw Fastened | One End Threaded, Other End Holder | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Wing Screw Fastened | Both Ends Threaded | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Wing Screw Fastened | One End Threaded, Other End Holder | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Wing Screw Fastened | End Holder | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Screw Fastened | Both Ends Threaded | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Screw Fastened | One End Threaded, Other End Holder | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Screw Fastened | Both Ends Threaded | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Screw Fastened | One End Threaded, Other End Holder | 1 ~ 9 | ||
- | FREE GUIDE ARMS | 1 Piece(s) | 8 Day(s) | 10 | Screw Fastened | End Holder | 1 ~ 9 |
Loading...
Magnetic Base | Not Provided |
---|
How can we improve?
How can we improve?