(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Added white and black alumite to all shapes! Made of 2000 series aluminum, it is both lightweight and strong.
Part Number |
---|
ALSBF6-[15-100/0.5]-M[3,4]-N[3,4] |
ALSBF6-[15-100/0.5]-M[3,4]-ND[3,4] |
ALSBF6-[15-100/0.5]-MD[3,4]-N[3,4] |
ALSBF6-[15-100/0.5]-MD[3,4]-ND[3,4] |
ALSBF7-[15-200/0.5]-M[3,4,5]-N[3,4,5] |
ALSBF7-[15-200/0.5]-M[3,4,5]-ND[3,4,5] |
ALSBF7-[15-200/0.5]-MD[3,4,5]-N[3,4,5] |
ALSBF7-[15-200/0.5]-MD[3,4,5]-ND[3,4,5] |
ALSBF8-[20-250/0.5]-M[3,4,5,6]-N[3,4,5,6] |
ALSBF8-[20-250/0.5]-M[3,4,5,6]-ND[3,4,5,6] |
ALSBF8-[20-250/0.5]-MD[3,4,5,6]-N[3,4,5,6] |
ALSBF8-[20-250/0.5]-MD[3,4,5,6]-ND[3,4,5,6] |
ALSBF10-[25-350/0.5]-M[3,4,5,6,8]-N[3,4,5,6,8] |
ALSBF10-[25-350/0.5]-M[3,4,5,6,8]-ND[3,4,5,6,8] |
ALSBF10-[25-350/0.5]-MD[3,4,5,6,8]-N[3,4,5,6,8] |
ALSBF10-[25-350/0.5]-MD[3,4,5,6,8]-ND[3,4,5,6,8] |
ALSBF12-[25-500/0.5]-M[3,4,5,6,8]-N[3,4,5,6,8] |
ALSBF12-[25-500/0.5]-M[3,4,5,6,8]-ND[3,4,5,6,8] |
ALSBF12-[25-500/0.5]-MD[3,4,5,6,8]-N[3,4,5,6,8] |
ALSBF12-[25-500/0.5]-MD[3,4,5,6,8]-ND[3,4,5,6,8] |
ALSBF13-[30-500/0.5]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
ALSBF13-[30-500/0.5]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
ALSBF13-[30-500/0.5]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
ALSBF13-[30-500/0.5]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
ALSBF14-[30-600/0.5]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
ALSBF14-[30-600/0.5]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
ALSBF14-[30-600/0.5]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
ALSBF14-[30-600/0.5]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
ALSBF17-[40-600/0.5]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12] |
ALSBF17-[40-600/0.5]-M[4,5,6,8,10,12]-ND[4,5,6,8,10,12] |
ALSBF17-[40-600/0.5]-MD[4,5,6,8,10,12]-N[4,5,6,8,10,12] |
ALSBF17-[40-600/0.5]-MD[4,5,6,8,10,12]-ND[4,5,6,8,10,12] |
ALSBF19-[50-600/0.5]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
ALSBF19-[50-600/0.5]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
ALSBF19-[50-600/0.5]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
ALSBF19-[50-600/0.5]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
ALSBF24-[60-700/0.5]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
ALSBF24-[60-700/0.5]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
ALSBF24-[60-700/0.5]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
ALSBF24-[60-700/0.5]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
ALSBF27-[60-800/0.5]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
ALSBF27-[60-800/0.5]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
ALSBF27-[60-800/0.5]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
ALSBF27-[60-800/0.5]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
ALSBF30-[75-1000/0.5]-M[5,6,8,10,12,16,20,24]-N[5,6,8,10,12,16,20,24] |
ALSBF30-[75-1000/0.5]-M[5,6,8,10,12,16,20,24]-ND[5,6,8,10,12,16,20,24] |
ALSBF30-[75-1000/0.5]-MD[5,6,8,10,12,16,20,24]-N[5,6,8,10,12,16,20,24] |
ALSBF30-[75-1000/0.5]-MD[5,6,8,10,12,16,20,24]-ND[5,6,8,10,12,16,20,24] |
ALSBF32-[75-1000/0.5]-M[5,6,8,10,12,16,20,24]-N[5,6,8,10,12,16,20,24] |
ALSBF32-[75-1000/0.5]-M[5,6,8,10,12,16,20,24]-ND[5,6,8,10,12,16,20,24] |
ALSBF32-[75-1000/0.5]-MD[5,6,8,10,12,16,20,24]-N[5,6,8,10,12,16,20,24] |
ALSBF32-[75-1000/0.5]-MD[5,6,8,10,12,16,20,24]-ND[5,6,8,10,12,16,20,24] |
ALSFB6-[8-100/0.5] |
ALSFB7-[10-200/0.5] |
ALSFB8-[15-250/0.5] |
ALSFB10-[25-350/0.5] |
ALSFB12-[25-500/0.5] |
ALSFB13-[30-500/0.5] |
ALSFB14-[25-600/0.5] |
ALSFB17-[40-600/0.5] |
ALSFB19-[50-600/0.5] |
ALSFB24-[50-700/0.5] |
ALSFB27-[60-800/0.5] |
ALSFB30-[60-1000/0.5] |
ALSFB32-[75-1000/0.5] |
BLSBF5-[8-100/0.5]-M[2,2.6]-N[2,2.6] |
BLSBF6-[15-100/0.5]-M[3,4]-N[3,4] |
BLSBF6-[15-100/0.5]-M[3,4]-ND[3,4] |
BLSBF6-[15-100/0.5]-MD[3,4]-N[3,4] |
BLSBF6-[15-100/0.5]-MD[3,4]-ND[3,4] |
BLSBF7-[15-200/0.5]-M[3,4,5]-N[3,4,5] |
BLSBF7-[15-200/0.5]-M[3,4,5]-ND[3,4,5] |
BLSBF7-[15-200/0.5]-MD[3,4,5]-N[3,4,5] |
BLSBF7-[15-200/0.5]-MD[3,4,5]-ND[3,4,5] |
BLSBF8-[20-250/0.5]-M[3,4,5,6]-N[3,4,5,6] |
BLSBF8-[20-250/0.5]-M[3,4,5,6]-ND[3,4,5,6] |
BLSBF8-[20-250/0.5]-MD[3,4,5,6]-N[3,4,5,6] |
BLSBF8-[20-250/0.5]-MD[3,4,5,6]-ND[3,4,5,6] |
BLSBF10-[25-350/0.5]-M[3,4,5,6,8]-N[3,4,5,6,8] |
BLSBF10-[25-350/0.5]-M[3,4,5,6,8]-ND[3,4,5,6,8] |
BLSBF10-[25-350/0.5]-MD[3,4,5,6,8]-N[3,4,5,6,8] |
BLSBF10-[25-350/0.5]-MD[3,4,5,6,8]-ND[3,4,5,6,8] |
BLSBF12-[25-500/0.5]-M[3,4,5,6,8]-N[3,4,5,6,8] |
BLSBF12-[25-500/0.5]-M[3,4,5,6,8]-ND[3,4,5,6,8] |
BLSBF12-[25-500/0.5]-MD[3,4,5,6,8]-N[3,4,5,6,8] |
BLSBF12-[25-500/0.5]-MD[3,4,5,6,8]-ND[3,4,5,6,8] |
BLSBF13-[30-500/0.5]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
BLSBF13-[30-500/0.5]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
BLSBF13-[30-500/0.5]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
BLSBF13-[30-500/0.5]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (or D) (mm) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Screw Dia. N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 6 | 15 ~ 100 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 4 | 3 ~ 4 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 6 | 15 ~ 100 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 4 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 6 | 15 ~ 100 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 4 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 6 | 15 ~ 100 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 7 | 15 ~ 200 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 5 | 3 ~ 5 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 7 | 15 ~ 200 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 5 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 7 | 15 ~ 200 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 5 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 7 | 15 ~ 200 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 8 | 20 ~ 250 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 6 | 3 ~ 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 8 | 20 ~ 250 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 6 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 8 | 20 ~ 250 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 8 | 20 ~ 250 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 10 | 25 ~ 350 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 8 | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 10 | 25 ~ 350 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 8 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 10 | 25 ~ 350 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 10 | 25 ~ 350 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 12 | 25 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 8 | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 12 | 25 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 8 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 12 | 25 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 12 | 25 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 13 | 30 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 10 | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 13 | 30 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 10 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 13 | 30 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 13 | 30 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 14 | 30 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 10 | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 14 | 30 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 3 ~ 10 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 14 | 30 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 14 | 30 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 17 | 40 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 4 ~ 12 | 4 ~ 12 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 17 | 40 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 4 ~ 12 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 17 | 40 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | 4 ~ 12 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 17 | 40 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 19 | 50 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 4 ~ 16 | 4 ~ 16 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 19 | 50 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 4 ~ 16 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 19 | 50 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | 4 ~ 16 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 19 | 50 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 24 | 60 ~ 700 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 20 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 24 | 60 ~ 700 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 20 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 24 | 60 ~ 700 | [Aluminum] A2011-T8 | Clear Anodize | - | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 24 | 60 ~ 700 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 27 | 60 ~ 800 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 20 | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 27 | 60 ~ 800 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 20 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 27 | 60 ~ 800 | [Aluminum] A2011-T8 | Clear Anodize | - | 5 ~ 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 27 | 60 ~ 800 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 30 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 24 | 5 ~ 24 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 30 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 24 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 30 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | - | 5 ~ 24 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 30 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 32 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 24 | 5 ~ 24 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 32 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 5 ~ 24 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 32 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | - | 5 ~ 24 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 32 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 6 | 8 ~ 100 | [Aluminum] A2011-T8 | Clear Anodize | 3 | 3 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 7 | 10 ~ 200 | [Aluminum] A2011-T8 | Clear Anodize | 4 | 4 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 8 | 15 ~ 250 | [Aluminum] A2011-T8 | Clear Anodize | 5 | 5 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 10 | 25 ~ 350 | [Aluminum] A2011-T8 | Clear Anodize | 6 | 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 12 | 25 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 6 | 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 13 | 30 ~ 500 | [Aluminum] A2011-T8 | Clear Anodize | 8 | 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 14 | 25 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 8 | 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 17 | 40 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 10 | 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 19 | 50 ~ 600 | [Aluminum] A2011-T8 | Clear Anodize | 12 | 12 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 24 | 50 ~ 700 | [Aluminum] A2011-T8 | Clear Anodize | 16 | 16 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 27 | 60 ~ 800 | [Aluminum] A2011-T8 | Clear Anodize | 20 | 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 30 | 60 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 20 | 20 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | - | 32 | 75 ~ 1000 | [Aluminum] A2011-T8 | Clear Anodize | 24 | 24 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 5 | 8 ~ 100 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 2 ~ 2.6 | 2 ~ 2.6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 6 | 15 ~ 100 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 4 | 3 ~ 4 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 6 | 15 ~ 100 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 4 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 6 | 15 ~ 100 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 4 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 6 | 15 ~ 100 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 7 | 15 ~ 200 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 5 | 3 ~ 5 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 7 | 15 ~ 200 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 5 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 7 | 15 ~ 200 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 5 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 7 | 15 ~ 200 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 6 | 3 ~ 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 6 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 6 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 8 | 20 ~ 250 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 8 | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 8 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 10 | 25 ~ 350 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 12 | 25 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 8 | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 12 | 25 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 8 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 12 | 25 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 8 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 12 | 25 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 13 | 30 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 10 | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 13 | 30 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | 3 ~ 10 | - | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 13 | 30 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | 3 ~ 10 | ||
- | HEXAGONAL POST | 1 Piece(s) | 17 Day(s) | 10 | 13 | 30 ~ 500 | [Steel] Steel for General Structure | Trivalent Chromate (Black) | - | - |
Loading...
Type | Hex | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Post Type | Solid | Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided |
How can we improve?
How can we improve?