(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is an open type bearing without a shield. [Product Specifications]Inner and outer ring materials: SUJ2, outer ring type: flat, precision (JIS): class 0.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.25 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 10 | 26 | 8 | 4550 | 30000 | 1960 | |
฿ 62.37 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 28 | 8 | 5100 | 28000 | 2390 | |
฿ 82.84 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 15 | 32 | 9 | 5600 | 24000 | 2830 | |
฿ 142.32 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 17 | 35 | 10 | 6800 | 22000 | 3350 | |
฿ 77.96 ฿ 49.02 | BALL BEARING | 1 Piece(s) | Same day | 10 | 20 | 42 | 12 | 9400 | 18000 | 5050 | ||
฿ 87.32 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 25 | 47 | 12 | 10100 | 15000 | 5850 | |
฿ 106.03 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 30 | 55 | 13 | 13200 | 13000 | 8300 | |
฿ 188.17 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 62 | 14 | 16000 | 11000 | 10300 | |
฿ 201.57 ฿ 121.04 | BALL BEARING | 1 Piece(s) | Same day | 10 | 40 | 68 | 15 | 16800 | 10000 | 11500 | ||
฿ 413.50 ฿ 248.22 | BALL BEARING | 1 Piece(s) | Same day | 10 | 50 | 80 | 16 | 21800 | 8500 | 16600 | ||
฿ 285.60 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 9 | 5100 | 24000 | 2390 | |
฿ 72.70 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 32 | 10 | 6100 | 22000 | 2750 | |
฿ 85.82 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 15 | 35 | 11 | 7750 | 20000 | 3600 | |
฿ 125.69 ฿ 75.51 | BALL BEARING | 1 Piece(s) | Same day | 10 | 17 | 40 | 12 | 9600 | 17000 | 4600 | ||
฿ 100.77 ฿ 60.56 | BALL BEARING | 1 Piece(s) | Same day | 10 | 20 | 47 | 14 | 12800 | 15000 | 6650 | ||
฿ 93.56 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 25 | 52 | 15 | 14000 | 13000 | 7850 | |
฿ 124.74 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 30 | 62 | 16 | 19500 | 11000 | 11300 | |
฿ 269.97 ฿ 162.09 | BALL BEARING | 1 Piece(s) | Same day | 10 | 35 | 72 | 17 | 25700 | 9500 | 15300 | ||
฿ 318.27 ฿ 191.06 | BALL BEARING | 1 Piece(s) | Same day | 10 | 40 | 80 | 18 | 29100 | 8500 | 17800 | ||
฿ 503.09 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 90 | 20 | 35000 | 7100 | 23200 | |
฿ 140.33 ฿ 66.92 | BALL BEARING | 1 Piece(s) | Same day | 10 | 10 | 15 | 3 | 850 | 15000 | 430 | ||
฿ 188.80 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 18 | 4 | 920 | 13000 | 530 | |
฿ 159.04 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 15 | 21 | 4 | 930 | 11000 | 580 | |
฿ 294.75 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 27 | 4 | 1400 | 8500 | 720 | |
฿ 90.44 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 10 | 19 | 5 | 1830 | 34000 | 925 | |
฿ 123.07 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 5 | 1920 | 32000 | 1040 | |
฿ 139.20 ฿ 83.63 | BALL BEARING | 1 Piece(s) | Same day | 10 | 15 | 24 | 5 | 2080 | 28000 | 1260 | ||
฿ 137.21 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 17 | 26 | 5 | 2230 | 26000 | 1460 | |
฿ 137.21 | BALL BEARING | 1 Piece(s) | Same day | 10 | 20 | 32 | 7 | 4000 | 22000 | 2470 | ||
฿ 187.95 | BALL BEARING | 1 Piece(s) | Same day | 10 | 25 | 37 | 7 | 4300 | 18000 | 2950 | ||
฿ 242.90 ฿ 145.86 | BALL BEARING | 1 Piece(s) | Same day | 10 | 30 | 42 | 7 | 4700 | 15000 | 3650 | ||
฿ 292.65 ฿ 175.71 | BALL BEARING | 1 Piece(s) | Same day | 10 | 35 | 47 | 7 | 4900 | 14000 | 4050 | ||
฿ 345.17 ฿ 207.21 | BALL BEARING | 1 Piece(s) | Same day | 10 | 40 | 52 | 7 | 5100 | 12000 | 4400 | ||
฿ 96.67 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 10 | 22 | 6 | 2700 | 32000 | 1270 | |
฿ 99.79 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 12 | 24 | 6 | 2890 | 30000 | 1460 | |
฿ 114.80 ฿ 68.98 | BALL BEARING | 1 Piece(s) | Same day | 10 | 15 | 28 | 7 | 3650 | 26000 | 2000 | ||
฿ 143.44 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 17 | 30 | 7 | 4650 | 24000 | 2580 | |
฿ 131.67 ฿ 76.62 | BALL BEARING | 1 Piece(s) | Same day | 10 | 20 | 37 | 9 | 6400 | 19000 | 3700 | ||
฿ 137.21 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 25 | 42 | 9 | 7050 | 16000 | 4550 | |
฿ 192.75 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 30 | 47 | 9 | 7250 | 14000 | 5000 | |
฿ 180.87 ฿ 129.88 | BALL BEARING | 1 Piece(s) | Same day | 10 | 35 | 55 | 10 | 9550 | 12000 | 6850 | ||
฿ 205.82 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 62 | 12 | 12200 | 11000 | 8900 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Open |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Specifications, Environment | Standard |
Load Direction | Radial | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Rolling Element Material | SUJ2 | Seal Part Structure | Open |
How can we improve?
How can we improve?