1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cantilever Shafts - Shouldered - Retaining Ring

Cantilever Shafts - Shouldered - Retaining Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is a cantilever shaft that can be firmly fixed to the mounting surface with the flange.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FXEA6-[12-60/1]-F[5-100/1]
FXEA8-[12-60/1]-F[5-100/1]
FXEA10-[12-60/1]-F[5-100/1]
FXEA12-[12-60/1]-F[10-150/1]
FXEA13-[12-60/1]-F[10-150/1]
FXEA15-[12-60/1]-F[10-150/1]
FXEA16-[12-60/1]-F[10-150/1]
FXEA17-[12-60/1]-F[10-150/1]
FXEA18-[12-60/1]-F[10-150/1]
FXEA20-[17-75/1]-F[10-150/1]
FXEA22-[17-75/1]-F[10-150/1]
FXEA25-[17-75/1]-F[10-150/1]
FXEA30-[17-75/1]-F[10-150/1]
FXEA35-[17-75/1]-F[10-150/1]
FXEA40-[20-75/1]-F[10-150/1]
FXEA50-[20-75/1]-F[10-150/1]
FXFA6-[12-60/1]-F[5-100/1]
FXFA6A-[12-60/1]-F[5-100/1]
FXFA8-[12-60/1]-F[5-100/1]
FXFA8A-[12-60/1]-F[5-100/1]
FXFA10-[12-60/1]-F[5-100/1]
FXFA10A-[12-60/1]-F[5-100/1]
FXFA12-[12-60/1]-F[10-150/1]
FXFA13-[12-60/1]-F[10-150/1]
FXFA15-[12-60/1]-F[10-150/1]
FXFA16-[12-60/1]-F[10-150/1]
FXFA17-[12-60/1]-F[10-150/1]
FXFA18-[12-60/1]-F[10-150/1]
FXFA20-[17-75/1]-F[10-150/1]
FXFA22-[17-75/1]-F[10-150/1]
FXFA25-[17-75/1]-F[10-150/1]
FXFA30-[17-75/1]-F[10-150/1]
FXFA35-[17-75/1]-F[10-150/1]
FXFA40-[20-75/1]-F[10-150/1]
FXFA50-[20-75/1]-F[10-150/1]
PFXEA6-[12-60/1]-F[5-100/1]
PFXEA8-[12-60/1]-F[5-100/1]
PFXEA10-[12-60/1]-F[5-100/1]
PFXEA12-[12-60/1]-F[10-150/1]
PFXEA13-[12-60/1]-F[10-150/1]
PFXEA15-[12-60/1]-F[10-150/1]
PFXEA16-[12-60/1]-F[10-150/1]
PFXEA17-[12-60/1]-F[10-150/1]
PFXEA18-[12-60/1]-F[10-150/1]
PFXEA20-[17-75/1]-F[10-150/1]
PFXEA22-[17-75/1]-F[10-150/1]
PFXEA25-[17-75/1]-F[10-150/1]
PFXEA30-[17-75/1]-F[10-150/1]
PFXEA35-[17-75/1]-F[10-150/1]
PFXEA40-[20-75/1]-F[10-150/1]
PFXEA50-[20-75/1]-F[10-150/1]
PFXFA6-[12-60/1]-F[5-100/1]
PFXFA6A-[12-60/1]-F[5-100/1]
PFXFA8-[12-60/1]-F[5-100/1]
PFXFA8A-[12-60/1]-F[5-100/1]
PFXFA10-[12-60/1]-F[5-100/1]
PFXFA10A-[12-60/1]-F[5-100/1]
PFXFA12-[12-60/1]-F[10-150/1]
PFXFA13-[12-60/1]-F[10-150/1]
PFXFA15-[12-60/1]-F[10-150/1]
PFXFA16-[12-60/1]-F[10-150/1]
PFXFA17-[12-60/1]-F[10-150/1]
PFXFA18-[12-60/1]-F[10-150/1]
PFXFA20-[17-75/1]-F[10-150/1]
PFXFA22-[17-75/1]-F[10-150/1]
PFXFA25-[17-75/1]-F[10-150/1]
PFXFA30-[17-75/1]-F[10-150/1]
PFXFA35-[17-75/1]-F[10-150/1]
PFXFA40-[20-75/1]-F[10-150/1]
PFXFA50-[20-75/1]-F[10-150/1]
SFXEA6-[12-60/1]-F[5-100/1]
SFXEA8-[12-60/1]-F[5-100/1]
SFXEA10-[12-60/1]-F[5-100/1]
SFXEA12-[12-60/1]-F[10-150/1]
SFXEA13-[12-60/1]-F[10-150/1]
SFXEA15-[12-60/1]-F[10-150/1]
SFXEA16-[12-60/1]-F[10-150/1]
SFXEA17-[12-60/1]-F[10-150/1]
SFXEA18-[12-60/1]-F[10-150/1]
SFXEA20-[17-75/1]-F[10-150/1]
SFXEA22-[17-75/1]-F[10-150/1]
SFXEA25-[17-75/1]-F[10-150/1]
SFXEA30-[17-75/1]-F[10-150/1]
SFXEA35-[17-75/1]-F[10-150/1]
SFXEA40-[20-75/1]-F[10-150/1]
SFXEA50-[20-75/1]-F[10-150/1]
SFXFA6-[12-60/1]-F[5-100/1]
SFXFA6A-[12-60/1]-F[5-100/1]
SFXFA8-[12-60/1]-F[5-100/1]
SFXFA8A-[12-60/1]-F[5-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter (mm)
(mm)
Material Surface Treatment Material Flange Shape H Dimension
(mm)
Flange Size F
(mm)
Y
(mm)

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentCompact Type26Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentCompact Type28Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentCompact Type32Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentCompact Type36Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1013SteelBlack OxideS45C EquivalentCompact Type38Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentCompact Type40Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 4 Day(s) 1016SteelBlack OxideS45C EquivalentCompact Type42Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1017SteelBlack OxideS45C EquivalentCompact Type44Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1018SteelBlack OxideS45C EquivalentCompact Type46Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentCompact Type48Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentCompact Type50Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentCompact Type54Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentCompact Type62Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1035SteelBlack OxideS45C EquivalentCompact Type70Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1040SteelBlack OxideS45C EquivalentCompact Type80Standard10 ~ 15020 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1050SteelBlack OxideS45C EquivalentCompact Type90Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentRound Type26Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 4 Day(s) 106SteelBlack OxideS45C EquivalentRound Type32Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentRound Type28Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentRound Type36Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentRound Type32Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentRound Type40Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentRound Type36Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1013SteelBlack OxideS45C EquivalentRound Type38Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentRound Type40Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1016SteelBlack OxideS45C EquivalentRound Type42Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1017SteelBlack OxideS45C EquivalentRound Type44Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1018SteelBlack OxideS45C EquivalentRound Type46Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentRound Type48Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentRound Type50Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentRound Type54Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentRound Type62Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1035SteelBlack OxideS45C EquivalentRound Type70Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1040SteelBlack OxideS45C EquivalentRound Type80Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1050SteelBlack OxideS45C EquivalentRound Type90Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelElectroless Nickel PlatingS45C EquivalentCompact Type26Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelElectroless Nickel PlatingS45C EquivalentCompact Type28Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelElectroless Nickel PlatingS45C EquivalentCompact Type32Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelElectroless Nickel PlatingS45C EquivalentCompact Type36Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1013SteelElectroless Nickel PlatingS45C EquivalentCompact Type38Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelElectroless Nickel PlatingS45C EquivalentCompact Type40Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1016SteelElectroless Nickel PlatingS45C EquivalentCompact Type42Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1017SteelElectroless Nickel PlatingS45C EquivalentCompact Type44Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1018SteelElectroless Nickel PlatingS45C EquivalentCompact Type46Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelElectroless Nickel PlatingS45C EquivalentCompact Type48Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelElectroless Nickel PlatingS45C EquivalentCompact Type50Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelElectroless Nickel PlatingS45C EquivalentCompact Type54Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelElectroless Nickel PlatingS45C EquivalentCompact Type62Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1035SteelElectroless Nickel PlatingS45C EquivalentCompact Type70Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1040SteelElectroless Nickel PlatingS45C EquivalentCompact Type80Standard10 ~ 15020 ~ 75

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1050SteelElectroless Nickel PlatingS45C EquivalentCompact Type90Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelElectroless Nickel PlatingS45C EquivalentRound Type26Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelElectroless Nickel PlatingS45C EquivalentRound Type32Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelElectroless Nickel PlatingS45C EquivalentRound Type28Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelElectroless Nickel PlatingS45C EquivalentRound Type36Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelElectroless Nickel PlatingS45C EquivalentRound Type32Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelElectroless Nickel PlatingS45C EquivalentRound Type40Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelElectroless Nickel PlatingS45C EquivalentRound Type36Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1013SteelElectroless Nickel PlatingS45C EquivalentRound Type38Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelElectroless Nickel PlatingS45C EquivalentRound Type40Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1016SteelElectroless Nickel PlatingS45C EquivalentRound Type42Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1017SteelElectroless Nickel PlatingS45C EquivalentRound Type44Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1018SteelElectroless Nickel PlatingS45C EquivalentRound Type46Standard10 ~ 15012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1020SteelElectroless Nickel PlatingS45C EquivalentRound Type48Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1022SteelElectroless Nickel PlatingS45C EquivalentRound Type50Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1025SteelElectroless Nickel PlatingS45C EquivalentRound Type54Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1030SteelElectroless Nickel PlatingS45C EquivalentRound Type62Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1035SteelElectroless Nickel PlatingS45C EquivalentRound Type70Standard10 ~ 15017 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1040SteelElectroless Nickel PlatingS45C EquivalentRound Type80Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 6 Day(s) 1050SteelElectroless Nickel PlatingS45C EquivalentRound Type90Standard10 ~ 15020 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106Stainless SteelNot ProvidedSUS304Compact Type26Standard5 ~ 10012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108Stainless SteelNot ProvidedSUS304Compact Type28Standard5 ~ 10012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010Stainless SteelNot ProvidedSUS304Compact Type32Standard5 ~ 10012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1012Stainless SteelNot ProvidedSUS304Compact Type36Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1013Stainless SteelNot ProvidedSUS304Compact Type38Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1015Stainless SteelNot ProvidedSUS304Compact Type40Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1016Stainless SteelNot ProvidedSUS304Compact Type42Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1017Stainless SteelNot ProvidedSUS304Compact Type44Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1018Stainless SteelNot ProvidedSUS304Compact Type46Standard10 ~ 15012 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1020Stainless SteelNot ProvidedSUS304Compact Type48Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1022Stainless SteelNot ProvidedSUS304Compact Type50Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1025Stainless SteelNot ProvidedSUS304Compact Type54Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1030Stainless SteelNot ProvidedSUS304Compact Type62Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1035Stainless SteelNot ProvidedSUS304Compact Type70Standard10 ~ 15017 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1040Stainless SteelNot ProvidedSUS304Compact Type80Standard10 ~ 15020 ~ 75

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1050Stainless SteelNot ProvidedSUS304Compact Type90Standard10 ~ 15020 ~ 75

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106Stainless SteelNot ProvidedSUS304Round Type26Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106Stainless SteelNot ProvidedSUS304Round Type32Wide5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108Stainless SteelNot ProvidedSUS304Round Type28Standard5 ~ 10012 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108Stainless SteelNot ProvidedSUS304Round Type36Wide5 ~ 10012 ~ 60

Loading...

Basic Information

Shaft Retaining Method Flanged Retainer Shape Stepped, Wrench Flats Bearing Retaining Method With Retaining Ring Grooves
Hardness Hardness Not Spec-designed

MISUMI Unit Example related to this product