1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cantilever Shafts - Piloted Thread with Threaded Ends - Standard

Cantilever Shafts - Piloted Thread with Threaded Ends - Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pilot base-wide sizes are added to the product specifications.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MA3
FXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC3
FXCC3A-[2-30/1]-F[3-50/1]-G[3-8/1]-MA3
FXCC3A-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC3
FXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
FXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
FXCC4A-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
FXCC4A-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
FXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
FXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
FXCC5A-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
FXCC5A-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
FXCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[4,​5,​6]
FXCC6A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXCC6A-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[4,​5,​6]
FXCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[5,​6,​8]
FXCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[5,​6,​8]
FXCC8A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[5,​6,​8]
FXCC8A-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[5,​6,​8]
FXCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[6,​8,​10]
FXCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[6,​8,​10]
FXCC10A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[6,​8,​10]
FXCC10A-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[6,​8,​10]
FXCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10,​12]
FXCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[6,​8,​10,​12]
FXCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10,​12]
FXCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[6,​8,​10,​12]
FXCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[8,​10,​12]
FXCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[8,​10,​12,​15]
FXCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[8,​10,​12]
FXCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[8,​10,​12,​15]
FXCC17-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16]
FXCC17-[2-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15]
FXCC18-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16]
FXCC18-[2-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15]
FXCC20-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXCC20-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15,​20]
FXCC20A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXCC20A-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXCC22-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXCC22-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXCC22A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXCC22A-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXCC25-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
FXCC25-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXCC25A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
FXCC25A-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​20,​24,​25]-MA[10,​12,​16,​20,​24]
FXCC30-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
FXCC30-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXCC30A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
FXCC30A-[4-60/1]-F[10-150/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXNCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]-MA3
FXNCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]-MSC3
FXNCC3A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]-MA3
FXNCC3A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]-MSC3
FXNCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]-MA[3,​4]
FXNCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]-MSC[3,​4]
FXNCC4A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]-MA[3,​4]
FXNCC4A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]-MSC[3,​4]
FXNCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]-MA[3,​4,​5]
FXNCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]-MSC[3,​4,​5]
FXNCC5A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]-MA[3,​4,​5]
FXNCC5A-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]-MSC[3,​4,​5]
FXNCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA[4,​5,​6]
FXNCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MSC[4,​5,​6]
FXNCC6A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA[4,​5,​6]
FXNCC6A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MSC[4,​5,​6]
FXNCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA[5,​6,​8]
FXNCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MSC[5,​6,​8]
FXNCC8A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA[5,​6,​8]
FXNCC8A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MSC[5,​6,​8]
FXNCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[6,​8,​10]
FXNCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MSC[6,​8,​10]
FXNCC10A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[6,​8,​10]
FXNCC10A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MSC[6,​8,​10]
FXNCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10,​12]
FXNCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MSC[6,​8,​10,​12]
FXNCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10,​12]
FXNCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MSC[6,​8,​10,​12]
FXNCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[8,​10,​12]
FXNCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MSC[8,​10,​12,​15]
FXNCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[8,​10,​12]
FXNCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MSC[8,​10,​12,​15]
FXNCC17-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[10,​12,​16]
FXNCC17-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MSC[10,​12,​15,​16]
FXNCC18-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[10,​12,​16]
FXNCC18-[2-60/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MSC[10,​12,​15,​16]
FXNCC20-[4-60/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[10,​12,​16,​20]
FXNCC20-[4-60/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MSC[10,​12,​15,​16,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter (mm)
(mm)
Material Surface Treatment Material Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
Flange Size Change to Fine Threaded [MSC]
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Fixed Type374.5Standard-3 ~ 503 ~ 832 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Fixed Type374.5Standard33 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Fixed Type311-Wide-3 ~ 503 ~ 832 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Fixed Type311-Wide33 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Fixed Type486Standard-3 ~ 503 ~ 83 ~ 42 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Fixed Type486Standard3 ~ 43 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Fixed Type412-Wide-3 ~ 503 ~ 83 ~ 42 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Fixed Type412-Wide3 ~ 43 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Fixed Type597.5Standard-3 ~ 503 ~ 83 ~ 52 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Fixed Type597.5Standard3 ~ 53 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Fixed Type513-Wide-3 ~ 503 ~ 83 ~ 52 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Fixed Type513-Wide3 ~ 53 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Fixed Type6109Standard-5 ~ 1005 ~ 104 ~ 62 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Fixed Type6109Standard4 ~ 65 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Fixed Type614-Wide-5 ~ 1005 ~ 104 ~ 62 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Fixed Type614-Wide4 ~ 65 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Fixed Type81212Standard-5 ~ 1005 ~ 105 ~ 82 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Fixed Type81212Standard5 ~ 85 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Fixed Type816-Wide-5 ~ 1005 ~ 105 ~ 82 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Fixed Type816-Wide5 ~ 85 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Fixed Type101515Standard-5 ~ 1005 ~ 106 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Fixed Type101515Standard6 ~ 105 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Fixed Type1020-Wide-5 ~ 1005 ~ 106 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Fixed Type1020-Wide6 ~ 105 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentThread Length Fixed Type121718Standard-10 ~ 1505 ~ 156 ~ 122 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentThread Length Fixed Type121718Standard6 ~ 1210 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideS45C EquivalentThread Length Fixed Type121818Standard-10 ~ 1505 ~ 156 ~ 122 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideS45C EquivalentThread Length Fixed Type121818Standard6 ~ 1210 ~ 1505 ~ 15-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentThread Length Fixed Type122018Standard-10 ~ 1505 ~ 158 ~ 122 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentThread Length Fixed Type122018Standard8 ~ 1510 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideS45C EquivalentThread Length Fixed Type122118Standard-10 ~ 1505 ~ 158 ~ 122 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideS45C EquivalentThread Length Fixed Type122118Standard8 ~ 1510 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideS45C EquivalentThread Length Fixed Type122318Standard-10 ~ 1505 ~ 2010 ~ 162 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1510 ~ 1505 ~ 20-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideS45C EquivalentThread Length Fixed Type122318Standard-10 ~ 1505 ~ 2010 ~ 162 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideS45C EquivalentThread Length Fixed Type122318Standard10 ~ 1510 ~ 1505 ~ 20-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Fixed Type202630Standard-10 ~ 1505 ~ 2010 ~ 204 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Fixed Type202630Standard10 ~ 2010 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Fixed Type162624Wide-10 ~ 1505 ~ 2010 ~ 204 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Fixed Type162624Wide10 ~ 2010 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentThread Length Fixed Type202830Standard-10 ~ 1505 ~ 2010 ~ 204 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentThread Length Fixed Type202830Standard10 ~ 2010 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentThread Length Fixed Type162824Wide-10 ~ 1505 ~ 2010 ~ 204 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1022SteelBlack OxideS45C EquivalentThread Length Fixed Type162824Wide10 ~ 2010 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentThread Length Fixed Type203130Standard-10 ~ 1505 ~ 2010 ~ 244 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentThread Length Fixed Type203130Standard10 ~ 2510 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentThread Length Fixed Type163124Wide-10 ~ 1505 ~ 2010 ~ 244 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1025SteelBlack OxideS45C EquivalentThread Length Fixed Type163124Wide-10 ~ 150-10 ~ 244 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentThread Length Fixed Type203630Standard-10 ~ 1505 ~ 2012 ~ 304 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentThread Length Fixed Type203630Standard12 ~ 3010 ~ 1505 ~ 20-4 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentThread Length Fixed Type163624Wide-10 ~ 1505 ~ 2012 ~ 304 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1030SteelBlack OxideS45C EquivalentThread Length Fixed Type163624Wide12 ~ 3010 ~ 1505 ~ 20-4 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Configurable Type373 ~ 6Standard-3 ~ 503 ~ 832 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Configurable Type373 ~ 6Standard33 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Configurable Type3113 ~ 6Wide-3 ~ 503 ~ 832 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 103SteelBlack OxideS45C EquivalentThread Length Configurable Type3113 ~ 6Wide33 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Configurable Type484 ~ 8Standard-3 ~ 503 ~ 83 ~ 42 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Configurable Type484 ~ 8Standard3 ~ 43 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Configurable Type4124 ~ 8Wide-3 ~ 503 ~ 83 ~ 42 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 104SteelBlack OxideS45C EquivalentThread Length Configurable Type4124 ~ 8Wide3 ~ 43 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Configurable Type595 ~ 10Standard-3 ~ 503 ~ 83 ~ 52 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Configurable Type595 ~ 10Standard3 ~ 53 ~ 503 ~ 8-2 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Configurable Type5135 ~ 10Wide-3 ~ 503 ~ 83 ~ 52 ~ 30

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 105SteelBlack OxideS45C EquivalentThread Length Configurable Type5135 ~ 10Wide3 ~ 53 ~ 503 ~ 8-2 ~ 30

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Configurable Type6106 ~ 12Standard-5 ~ 1005 ~ 104 ~ 62 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Configurable Type6106 ~ 12Standard4 ~ 65 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Configurable Type6146 ~ 12Wide-5 ~ 1005 ~ 104 ~ 62 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 106SteelBlack OxideS45C EquivalentThread Length Configurable Type6146 ~ 12Wide4 ~ 65 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Configurable Type8128 ~ 16Standard-5 ~ 1005 ~ 105 ~ 82 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Configurable Type8128 ~ 16Standard5 ~ 85 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Configurable Type8168 ~ 16Wide-5 ~ 1005 ~ 105 ~ 82 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 108SteelBlack OxideS45C EquivalentThread Length Configurable Type8168 ~ 16Wide5 ~ 85 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Configurable Type101510 ~ 20Standard-5 ~ 1005 ~ 106 ~ 102 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Configurable Type101510 ~ 20Standard6 ~ 105 ~ 1005 ~ 10-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Configurable Type102010 ~ 20Wide-5 ~ 1005 ~ 106 ~ 102 ~ 60

-

CANTILEVER PIN 1 Piece(s) 8 Day(s) 1010SteelBlack OxideS45C EquivalentThread Length Configurable Type102010 ~ 20Wide6 ~ 105 ~ 1005 ~ 10-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentThread Length Configurable Type121712 ~ 24Standard-10 ~ 1505 ~ 156 ~ 122 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1012SteelBlack OxideS45C EquivalentThread Length Configurable Type121712 ~ 24Standard6 ~ 1210 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideS45C EquivalentThread Length Configurable Type121812 ~ 24Standard-10 ~ 1505 ~ 156 ~ 122 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1013SteelBlack OxideS45C EquivalentThread Length Configurable Type121812 ~ 24Standard6 ~ 1210 ~ 1505 ~ 15-2 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentThread Length Configurable Type122012 ~ 24Standard-10 ~ 1505 ~ 158 ~ 122 ~ 60

-

ROTARY SHAFT 1 Piece(s) 8 Day(s) 1015SteelBlack OxideS45C EquivalentThread Length Configurable Type122012 ~ 24Standard8 ~ 1510 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideS45C EquivalentThread Length Configurable Type122112 ~ 24Standard-10 ~ 1505 ~ 158 ~ 122 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1016SteelBlack OxideS45C EquivalentThread Length Configurable Type122112 ~ 24Standard8 ~ 1510 ~ 1505 ~ 15-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideS45C EquivalentThread Length Configurable Type122312 ~ 24Standard-10 ~ 1505 ~ 2010 ~ 162 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1017SteelBlack OxideS45C EquivalentThread Length Configurable Type122312 ~ 24Standard10 ~ 1610 ~ 1505 ~ 20-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideS45C EquivalentThread Length Configurable Type122312 ~ 24Standard-10 ~ 1505 ~ 2010 ~ 162 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1018SteelBlack OxideS45C EquivalentThread Length Configurable Type122312 ~ 24Standard10 ~ 1610 ~ 1505 ~ 20-2 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Configurable Type202620 ~ 40Standard-10 ~ 1505 ~ 2010 ~ 204 ~ 60

-

CANTILEVER PIN 1 Piece(s) 6 Day(s) 1020SteelBlack OxideS45C EquivalentThread Length Configurable Type202620 ~ 40Standard10 ~ 2010 ~ 1505 ~ 20-4 ~ 60

Loading...

Basic Information

Shaft Retaining Method Pilot Threaded Mounting Retainer Shape Wrench Flats Bearing Retaining Method Threaded (Lock Nut)
Hardness Hardness Not Spec-designed

MISUMI Unit Example related to this product