(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The pilot base-wide sizes are added to the product specifications.
Part Number |
---|
FXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
FXCB6A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
FXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
FXCB8A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
FXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
FXCB10A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
FXCB12-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
FXCB13-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
FXCB15-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[6,8,10] |
FXCB16-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[6,8,10] |
FXCB17-[2-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10] |
FXCB18-[2-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10] |
FXCB20-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
FXCB20A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
FXCB22-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
FXCB22A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
FXCB25-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16] |
FXCB25A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16] |
FXCB30-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16,20] |
FXCB30A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16,20] |
FXNCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3 |
FXNCB6A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3 |
FXNCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4 |
FXNCB8A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4 |
FXNCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,5,6] |
FXNCB10A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,5,6] |
FXNCB12-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[5,6,8] |
FXNCB13-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[5,6,8] |
FXNCB15-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[6,8,10] |
FXNCB16-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[6,8,10] |
FXNCB17-[2-60/1]-F[10-120/1]-G[5-20/1]-N[12-24/1]-MA[6,8,10] |
FXNCB18-[2-60/1]-F[10-120/1]-G[5-20/1]-N[12-24/1]-MA[6,8,10] |
FXNCB20-[4-60/1]-F[10-120/1]-G[5-20/1]-N[12-40/1]-MA[6,8,10,12] |
FXNCB20A-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
FXNCB22-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
FXNCB22A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
FXNCB25-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16] |
FXNCB25A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16] |
FXNCB30-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16,20] |
FXNCB30A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16,20] |
PFXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
PFXCB6A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
PFXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
PFXCB8A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
PFXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
PFXCB10A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
PFXCB12-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
PFXCB13-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
PFXCB15-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[6,8,10] |
PFXCB16-[2-60/1]-F[10-110/1]-G[5-15/1]-MA[6,8,10] |
PFXCB17-[2-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10] |
PFXCB18-[2-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10] |
PFXCB20-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
PFXCB20A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
PFXCB22-[4-60/1]-F[10-140/1]-G[5-20/1]-MA[6,8,10,12] |
PFXCB22A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[6,8,10,12] |
PFXCB25-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16] |
PFXCB25A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16] |
PFXCB30-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16,20] |
PFXCB30A-[4-60/1]-F[10-120/1]-G[5-20/1]-MA[8,10,12,16,20] |
PFXNCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3 |
PFXNCB6A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3 |
PFXNCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4 |
PFXNCB8A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4 |
PFXNCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,5,6] |
PFXNCB10A-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,5,6] |
PFXNCB12-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[5,6,8] |
PFXNCB13-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[5,6,8] |
PFXNCB15-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[6,8,10] |
PFXNCB16-[2-60/1]-F[10-120/1]-G[5-15/1]-N[12-24/1]-MA[6,8,10] |
PFXNCB17-[2-60/1]-F[10-120/1]-G[5-20/1]-N[12-24/1]-MA[6,8,10] |
PFXNCB18-[2-60/1]-F[10-120/1]-G[5-20/1]-N[12-24/1]-MA[6,8,10] |
PFXNCB20-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
PFXNCB20A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
PFXNCB22-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
PFXNCB22A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[6,8,10,12] |
PFXNCB25-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16] |
PFXNCB25A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16] |
PFXNCB30-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16,20] |
PFXNCB30A-[4-60/1]-F[10-120/1]-G[5-20/1]-N[20-40/1]-MA[8,10,12,16,20] |
SFXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
SFXCB6A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3 |
SFXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
SFXCB8A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4 |
SFXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
SFXCB10A-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,5,6] |
SFXCB12-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
SFXCB13-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[5,6,8] |
SFXCB15-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[6,8,10] |
SFXCB16-[2-60/1]-F[10-120/1]-G[5-15/1]-MA[6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Diameter (mm) (mm) | Material | Surface Treatment | Material | Thread Length Specifying Method | M (Coarse) | H Dimension (mm) | Thread Length N (mm) | Flange Size | F (mm) | G (mm) | Thread Dia. Selection [MA] | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 6 | 10 | 9 | Standard | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 6 | 14 | 9 | Wide | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 8 | 12 | 12 | Standard | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 8 | 16 | 12 | Wide | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 10 | 15 | 15 | Standard | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 10 | 20 | 15 | Wide | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 12 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 13 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 16 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 17 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 18 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Black Oxide | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 6 | 10 | 6 ~ 12 | Standard | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 6 | 14 | 6 ~ 12 | Wide | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 8 | 12 | 8 ~ 16 | Standard | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 8 | 16 | 8 ~ 16 | Wide | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 10 | 15 | 10 ~ 20 | Standard | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 10 | 20 | 10 ~ 20 | Wide | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 12 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 13 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 16 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 17 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 18 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 20 | - | 12 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 100 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 100 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 100 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Black Oxide | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 6 | 10 | 9 | Standard | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 6 | 14 | 9 | Wide | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 8 | 12 | 12 | Standard | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 8 | 16 | 12 | Wide | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 10 | 15 | 15 | Standard | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 10 | 20 | 15 | Wide | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 13 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 16 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 110 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 17 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 18 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 140 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 20 | - | 30 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Fixed Type | 16 | - | 24 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 6 | 10 | 6 ~ 12 | Standard | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 6 | 14 | 6 ~ 12 | Wide | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 8 | 12 | 8 ~ 16 | Standard | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 8 | 16 | 8 ~ 16 | Wide | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 10 | 15 | 10 ~ 20 | Standard | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 10 | 20 | 10 ~ 20 | Wide | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 13 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 16 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 17 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 18 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 12 | - | 12 ~ 24 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 10 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 20 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 22 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 6 ~ 12 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 25 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 16 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 20 | - | 20 ~ 40 | Standard | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 6 Day(s) | 10 | 30 | Steel | Electroless Nickel Plating | S45C Equivalent | Thread Length Configurable Type | 16 | - | 20 ~ 40 | Wide | 10 ~ 120 | 5 ~ 20 | 8 ~ 20 | 4 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 6 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 6 | 10 | 9 | Standard | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 6 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 6 | 14 | 9 | Wide | 5 ~ 100 | 5 ~ 10 | 3 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 8 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 8 | 12 | 12 | Standard | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 8 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 8 | 16 | 12 | Wide | 5 ~ 100 | 5 ~ 10 | 4 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 10 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 10 | 15 | 15 | Standard | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | CANTILEVER PIN | 1 Piece(s) | 8 Day(s) | 10 | 10 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 10 | 20 | 15 | Wide | 5 ~ 100 | 5 ~ 10 | 4 ~ 6 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 12 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 13 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 5 ~ 8 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 16 | Stainless Steel | Not Provided | SUS304 | Thread Length Fixed Type | 12 | - | 18 | Standard | 10 ~ 120 | 5 ~ 15 | 6 ~ 10 | 2 ~ 60 |
Loading...
Shaft Retaining Method | Pilot Threaded Mounting | Retainer Shape | Wrench Flats | Bearing Retaining Method | Threaded (Lock Nut) |
---|---|---|---|---|---|
Hardness | Hardness Not Spec-designed |
How can we improve?
How can we improve?