(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Expand L size to up to 1000mm! Furthermore, up to 4 keyways and 3 flats are possible!
[Basic shape] Straight
[Shaft end shape (left)] Female thread
[Shaft end shape (right)] Female thread
[Material] S45C equivalent, SUS304, SCM435< br>[Additional machining available] Keyway, flat chamfer, double chamfer, retaining ring groove, slit cam groove, L dimension tolerance change, female thread depth change
Part Number |
---|
HFRW15-[15-1000/0.1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
HFRW15-[15-1000/0.1]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
HFRW15-[15-1000/0.1]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
HFRW15-[15-1000/0.1]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
HFRW20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
HFRW20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
HFRW20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
HFRW20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
HFRW25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
HFRW25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
HFRW25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
HFRW25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
HFRW30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
HFRW30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
HFRW30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
HFRW30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
HFRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
HFRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16,20] |
HFRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20,24] |
HFRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20] |
HFRW40-[80-800/0.1]-M[10,12,16,20,24,30]-N[10,12,16,20,24,30] |
HFRW40-[80-800/0.1]-M[10,12,16,20,24,30]-ND[10,12,16,20] |
HFRW40-[80-800/0.1]-MD[10,12,16,20]-N[10,12,16,20,24,30] |
HFRW40-[80-800/0.1]-MD[10,12,16,20]-ND[10,12,16,20] |
HFRW50-[100-800/0.1]-M[12,16,20,24,30]-N[12,16,20,24,30] |
HFRW50-[100-800/0.1]-M[12,16,20,24,30]-ND[12,16,20] |
HFRW50-[100-800/0.1]-MD[12,16,20]-N[12,16,20,24,30] |
HFRW50-[100-800/0.1]-MD[12,16,20]-ND[12,16,20] |
HFRWS15-[15-1000/0.1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10]-SC[0-790/1] |
HFRWS15-[15-1000/0.1]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10]-SC[0-790/1] |
HFRWS15-[15-1000/0.1]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10]-SC[0-790/1] |
HFRWS15-[15-1000/0.1]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10]-SC[0-790/1] |
HFRWS20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-790/1] |
HFRWS30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20]-SC[0-785/1] |
HFRWS30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20]-SC[0-785/1] |
HFRWS30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20]-SC[0-785/1] |
HFRWS30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20]-SC[0-785/1] |
HFRWS35-[70-800/0.1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24]-SC[0-785/1] |
HFRWS35-[70-800/0.1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16,20]-SC[0-785/1] |
HFRWS35-[70-800/0.1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20,24]-SC[0-785/1] |
HFRWS35-[70-800/0.1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20]-SC[0-785/1] |
HFRWS40-[80-800/0.1]-M[10,12,16,20,24,30]-N[10,12,16,20,24,30]-SC[0-780/1] |
HFRWS40-[80-800/0.1]-M[10,12,16,20,24,30]-ND[10,12,16,20]-SC[0-780/1] |
HFRWS40-[80-800/0.1]-MD[10,12,16,20]-N[10,12,16,20,24,30]-SC[0-780/1] |
HFRWS40-[80-800/0.1]-MD[10,12,16,20]-ND[10,12,16,20]-SC[0-780/1] |
HFRWS50-[100-800/0.1]-M[12,16,20,24,30]-N[12,16,20,24,30]-SC[0-780/1] |
HFRWS50-[100-800/0.1]-M[12,16,20,24,30]-ND[12,16,20]-SC[0-780/1] |
HFRWS50-[100-800/0.1]-MD[12,16,20]-N[12,16,20,24,30]-SC[0-780/1] |
HFRWS50-[100-800/0.1]-MD[12,16,20]-ND[12,16,20]-SC[0-780/1] |
PHFRW15-[15-1000/0.1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
PHFRW15-[15-1000/0.1]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
PHFRW15-[15-1000/0.1]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
PHFRW15-[15-1000/0.1]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
PHFRW20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
PHFRW20-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
PHFRW20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
PHFRW20-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
PHFRW25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
PHFRW25-[20-1000/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
PHFRW25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
PHFRW25-[20-1000/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
PHFRW30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
PHFRW30-[20-1000/0.1]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
PHFRW30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
PHFRW30-[20-1000/0.1]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
PHFRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
PHFRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16,20] |
PHFRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20,24] |
PHFRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20] |
PHFRW40-[80-800/0.1]-M[10,12,16,20,24,30]-N[10,12,16,20,24,30] |
PHFRW40-[80-800/0.1]-M[10,12,16,20,24,30]-ND[10,12,16,20] |
PHFRW40-[80-800/0.1]-MD[10,12,16,20]-N[10,12,16,20,24,30] |
PHFRW40-[80-800/0.1]-MD[10,12,16,20]-ND[10,12,16,20] |
PHFRW50-[100-800/0.1]-M[12,16,20,24,30]-N[12,16,20,24,30] |
PHFRW50-[100-800/0.1]-M[12,16,20,24,30]-ND[12,16,20] |
PHFRW50-[100-800/0.1]-MD[12,16,20]-N[12,16,20,24,30] |
PHFRW50-[100-800/0.1]-MD[12,16,20]-ND[12,16,20] |
PSFHRW4-[15-200/0.1]-M2-N2 |
PSFHRW5-[15-250/0.1]-M[2,2.6,3]-N[2,2.6,3] |
PSFHRW5-[15-250/0.1]-M[2,2.6,3]-ND3 |
PSFHRW5-[15-250/0.1]-MD3-N[2,2.6,3] |
PSFHRW5-[15-250/0.1]-MD3-ND3 |
PSFHRW6-[15-500/0.1]-M[2.6,3,4]-N[2.6,3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Hardness | Surface Treatment | D Tolerance | Shaft Dia. D (mm) | Length L (mm) | Wrench Flatted | M (mm) | N (mm) | SC (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | 3 ~ 10 | 3 ~ 10 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | 3 ~ 10 | - | - | - | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | - | 3 ~ 10 | - | 3 ~ 10 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | - | - | - | 3 ~ 10 | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | 4 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | - | 4 ~ 16 | - | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | 4 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | - | 4 ~ 16 | - | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | 5 ~ 16 | 5 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | 5 ~ 16 | - | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | - | 5 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | - | - | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | 6 ~ 24 | 6 ~ 24 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | 6 ~ 24 | - | - | - | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | - | 6 ~ 24 | - | 6 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | - | - | - | 6 ~ 20 | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | 10 ~ 30 | 10 ~ 30 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | 10 ~ 30 | - | - | - | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | - | 10 ~ 30 | - | 10 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | - | - | - | 10 ~ 20 | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | 12 ~ 30 | 12 ~ 30 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | 12 ~ 30 | - | - | - | 12 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | - | 12 ~ 30 | - | 12 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | - | - | - | 12 ~ 20 | 12 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | With Wrench Flats | 3 ~ 10 | 3 ~ 10 | 0 ~ 790 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | With Wrench Flats | 3 ~ 10 | - | 0 ~ 790 | - | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | With Wrench Flats | - | 3 ~ 10 | 0 ~ 790 | 3 ~ 10 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 15 | 15 ~ 1000 | With Wrench Flats | - | - | 0 ~ 790 | 3 ~ 10 | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | With Wrench Flats | 4 ~ 16 | 4 ~ 16 | 0 ~ 790 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | With Wrench Flats | 4 ~ 16 | - | 0 ~ 790 | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | With Wrench Flats | - | 4 ~ 16 | 0 ~ 790 | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 20 | 20 ~ 1000 | With Wrench Flats | - | - | 0 ~ 790 | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | With Wrench Flats | 4 ~ 16 | 4 ~ 16 | 0 ~ 790 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | With Wrench Flats | 4 ~ 16 | - | 0 ~ 790 | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | With Wrench Flats | - | 4 ~ 16 | 0 ~ 790 | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 25 | 20 ~ 1000 | With Wrench Flats | - | - | 0 ~ 790 | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | With Wrench Flats | 5 ~ 16 | 5 ~ 16 | 0 ~ 785 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | With Wrench Flats | 5 ~ 16 | - | 0 ~ 785 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | With Wrench Flats | - | 5 ~ 16 | 0 ~ 785 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 30 | 20 ~ 1000 | With Wrench Flats | - | - | 0 ~ 785 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | With Wrench Flats | 6 ~ 24 | 6 ~ 24 | 0 ~ 785 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | With Wrench Flats | 6 ~ 24 | - | 0 ~ 785 | - | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | With Wrench Flats | - | 6 ~ 24 | 0 ~ 785 | 6 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 35 | 70 ~ 800 | With Wrench Flats | - | - | 0 ~ 785 | 6 ~ 20 | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | With Wrench Flats | 10 ~ 30 | 10 ~ 30 | 0 ~ 780 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | With Wrench Flats | 10 ~ 30 | - | 0 ~ 780 | - | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | With Wrench Flats | - | 10 ~ 30 | 0 ~ 780 | 10 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 40 | 80 ~ 800 | With Wrench Flats | - | - | 0 ~ 780 | 10 ~ 20 | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | With Wrench Flats | 12 ~ 30 | 12 ~ 30 | 0 ~ 780 | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | With Wrench Flats | 12 ~ 30 | - | 0 ~ 780 | - | 12 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | With Wrench Flats | - | 12 ~ 30 | 0 ~ 780 | 12 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Black Oxide | g6 (Ground) | 50 | 100 ~ 800 | With Wrench Flats | - | - | 0 ~ 780 | 12 ~ 20 | 12 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | 3 ~ 10 | 3 ~ 10 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | 3 ~ 10 | - | - | - | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | - | 3 ~ 10 | - | 3 ~ 10 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 15 | 15 ~ 1000 | Without Wrench Flats | - | - | - | 3 ~ 10 | 3 ~ 10 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | 4 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | - | 4 ~ 16 | - | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 20 | 20 ~ 1000 | Without Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | 4 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | - | 4 ~ 16 | - | 4 ~ 16 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 25 | 20 ~ 1000 | Without Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | 5 ~ 16 | 5 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | 5 ~ 16 | - | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | - | 5 ~ 16 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 30 | 20 ~ 1000 | Without Wrench Flats | - | - | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | 6 ~ 24 | 6 ~ 24 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | 6 ~ 24 | - | - | - | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | - | 6 ~ 24 | - | 6 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 35 | 70 ~ 800 | Without Wrench Flats | - | - | - | 6 ~ 20 | 6 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | 10 ~ 30 | 10 ~ 30 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | 10 ~ 30 | - | - | - | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | - | 10 ~ 30 | - | 10 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 40 | 80 ~ 800 | Without Wrench Flats | - | - | - | 10 ~ 20 | 10 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | 12 ~ 30 | 12 ~ 30 | - | - | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | 12 ~ 30 | - | - | - | 12 ~ 20 | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | - | 12 ~ 30 | - | 12 ~ 20 | - | ||
- | ROTARYSHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] SCM435 | Hardened | [Surface Treatment] Electroless Nickel Plating | g6 (Ground) | 50 | 100 ~ 800 | Without Wrench Flats | - | - | - | 12 ~ 20 | 12 ~ 20 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 4 | 15 ~ 200 | Without Wrench Flats | 2 | 2 | - | - | - | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 5 | 15 ~ 250 | Without Wrench Flats | 2 ~ 3 | 2 ~ 3 | - | - | - | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 5 | 15 ~ 250 | Without Wrench Flats | 2 ~ 3 | - | - | - | 3 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 5 | 15 ~ 250 | Without Wrench Flats | - | 2 ~ 3 | - | 3 | - | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 5 | 15 ~ 250 | Without Wrench Flats | - | - | - | 3 | 3 | ||
- | ROTARY SHAFT | 1 Piece(s) | 4 Day(s) | 10 | [Steel] S45C Equivalent | Unhardened | [Surface Treatment] Electroless Nickel Plating | h7 (Ground) | 6 | 15 ~ 500 | Without Wrench Flats | 2.6 ~ 4 | 2.6 ~ 4 | - | - | - |
Loading...
Basic Shape | Straight | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Keyway | Keyway Option (Alteration) |
How can we improve?
How can we improve?