1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Height Adjusting Blocks for Miniature Linear Guides - Standard Rail Type

Height Adjusting Blocks for Miniature Linear Guides - Standard Rail Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

height adjustment block compatible with miniature linear guide standard rails.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AGETA8-40-[10-60/1]
AGETA8-55-[10-60/1]
AGETA8-70-[10-60/1]
AGETA8-85-[10-60/1]
AGETA8-100-[10-60/1]
AGETA8-115-[10-60/1]
AGETA8-130-[10-60/1]
AGETA10-55-[10-60/1]
AGETA10-75-[10-60/1]
AGETA10-95-[10-60/1]
AGETA10-115-[10-60/1]
AGETA10-135-[10-60/1]
AGETA10-155-[10-60/1]
AGETA10-175-[10-60/1]
AGETA10-195-[10-60/1]
AGETA10-215-[10-60/1]
AGETA10-235-[10-60/1]
AGETA10-255-[10-60/1]
AGETA10-275-[10-60/1]
AGETA13-70-[10-60/1]
AGETA13-95-[10-60/1]
AGETA13-120-[10-60/1]
AGETA13-145-[10-60/1]
AGETA13-170-[10-60/1]
AGETA13-195-[10-60/1]
AGETA13-220-[10-60/1]
AGETA13-245-[10-60/1]
AGETA13-270-[10-60/1]
AGETA13-295-[10-60/1]
AGETA13-320-[10-60/1]
AGETA13-345-[10-60/1]
AGETA13-370-[10-60/1]
AGETA13-395-[10-60/1]
AGETA16-110-[10-60/1]
AGETA16-150-[10-60/1]
AGETA16-190-[10-60/1]
AGETA16-230-[10-60/1]
AGETA16-270-[10-60/1]
AGETA16-310-[10-60/1]
AGETA16-350-[10-60/1]
AGETA16-390-[10-60/1]
AGETA16-430-[10-60/1]
AGETA16-470-[10-60/1]
AGETE8-40-[10-60/1]
AGETE8-55-[10-60/1]
AGETE8-70-[10-60/1]
AGETE8-85-[10-60/1]
AGETE8-100-[10-60/1]
AGETE8-115-[10-60/1]
AGETE8-130-[10-60/1]
AGETE10-55-[10-60/1]
AGETE10-75-[10-60/1]
AGETE10-95-[10-60/1]
AGETE10-115-[10-60/1]
AGETE10-135-[10-60/1]
AGETE10-155-[10-60/1]
AGETE10-175-[10-60/1]
AGETE10-195-[10-60/1]
AGETE10-215-[10-60/1]
AGETE10-235-[10-60/1]
AGETE10-255-[10-60/1]
AGETE10-275-[10-60/1]
AGETE13-70-[10-60/1]
AGETE13-95-[10-60/1]
AGETE13-120-[10-60/1]
AGETE13-145-[10-60/1]
AGETE13-170-[10-60/1]
AGETE13-195-[10-60/1]
AGETE13-220-[10-60/1]
AGETE13-245-[10-60/1]
AGETE13-270-[10-60/1]
AGETE13-295-[10-60/1]
AGETE13-320-[10-60/1]
AGETE13-345-[10-60/1]
AGETE13-370-[10-60/1]
AGETE13-395-[10-60/1]
AGETE16-110-[10-60/1]
AGETE16-150-[10-60/1]
AGETE16-190-[10-60/1]
AGETE16-230-[10-60/1]
AGETE16-270-[10-60/1]
AGETE16-310-[10-60/1]
AGETE16-350-[10-60/1]
AGETE16-390-[10-60/1]
AGETE16-430-[10-60/1]
AGETE16-470-[10-60/1]
GETA8-40-[10-60/1]
GETA8-55-[10-60/1]
GETA8-70-[10-60/1]
GETA8-85-[10-60/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Linear Guide H Dimension Overall Length L Select Datum Side or Free Side T
(mm)

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy840Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy855Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy870Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy885Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8100Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8115Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8130Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1055Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1075Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1095Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10115Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10135Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10155Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10175Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10195Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10215Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10235Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10255Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10275Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1370Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1395Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13120Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13145Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13170Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13195Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13220Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13245Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13270Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13295Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13320Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13345Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13370Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13395Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16110Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16150Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16190Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16230Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16270Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16310Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16350Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16390Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16430Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16470Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy840Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy855Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy870Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy885Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8100Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8115Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy8130Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1055Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1075Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1095Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10115Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10135Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10155Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10175Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10195Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10215Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10235Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10255Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy10275Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1370Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy1395Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13120Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13145Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13170Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13195Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13220Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13245Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13270Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13295Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13320Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13345Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13370Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy13395Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16110Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16150Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16190Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16230Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16270Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16310Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16350Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16390Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16430Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 10 Day(s) 10Aluminum Alloy16470Free Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 9 Day(s) 10S45C Equivalent840Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 9 Day(s) 10S45C Equivalent855Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 9 Day(s) 10S45C Equivalent870Datum Side10 ~ 60

-

SLIDE GUIDEBLOCK 1 Piece(s) 9 Day(s) 10S45C Equivalent885Datum Side10 ~ 60

Loading...

Basic Information

Type_01 Height Adjusting Block

MISUMI Unit Example related to this product