(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[101-1959/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Linear Guides for Heavy Load - Normal Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 1960
● Assembly Height (mm.): 24, 28 and 33
● Accuracy Standards: Standard Grade and High Grade
● Material: Carbon Steel 58 HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SX2R24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2R24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2R24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2R28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2R-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2R-MX33-[0,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2RJ24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SX2RJ24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SX2RJ24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SX2RJ28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SX2RJ-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RJ-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
SX2RL24-[161-1479/1] |
SX2RL24G-[161-1479/1] |
SX2RL24L-[161-1479/1] |
SX2RL28-[221-1959/1] |
SX2RL28G-[221-1959/1] |
SX2RL28L-[221-1959/1] |
SX2RL33-[221-1959/1] |
SX2RL33G-[221-1959/1] |
SX2RL33L-[221-1959/1] |
SX2RL-MX24-[161-1479/1] |
SX2RL-MX28-[221-1959/1] |
SX2RL-MX33-[221-1959/1] |
SX2RLJ24-[161-999/1] |
SX2RLJ24G-[161-999/1] |
SX2RLJ24L-[161-999/1] |
SX2RLJ28-[221-1239/1] |
SX2RLJ28G-[221-1239/1] |
SX2RLJ28L-[221-1239/1] |
SX2RLJ33-[221-1239/1] |
SX2RLJ33G-[221-1239/1] |
SX2RLJ33L-[221-1239/1] |
SX2RLJ-MX24-[161-999/1] |
SX2RLJ-MX28-[221-1239/1] |
SX2RLJ-MX33-[221-1239/1] |
SX2W24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2W24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2W24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2W28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2W-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2W-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WL24-[161-1479/1] |
SX2WL24G-[161-1479/1] |
SX2WL24L-[161-1479/1] |
SX2WL28-[221-1959/1] |
SX2WL28G-[221-1959/1] |
SX2WL28L-[221-1959/1] |
SX2WL33-[221-1959/1] |
SX2WL33G-[221-1959/1] |
SX2WL33L-[221-1959/1] |
SX2WL-MX24-[161-1479/1] |
SX2WL-MX28-[221-1959/1] |
SX2WL-MX33-[221-1959/1] |
SX2WT24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2WT24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2WT24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2WT28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
SX2WT-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WT-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
SX2WTL24-[161-1479/1] |
SX2WTL24G-[161-1479/1] |
SX2WTL24L-[161-1479/1] |
SX2WTL28-[221-1959/1] |
SX2WTL28G-[221-1959/1] |
SX2WTL28L-[221-1959/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1840 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1840 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1840 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | High Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | High Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | High Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | - | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | - | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | - | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Cross-Through Holes | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Cross-Through Holes | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1840 | [Wide] Wide Block Cross-Through Holes | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 1479 | - | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | - | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | - | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | - | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Cross-Through Holes | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Configurable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Cross-Through Holes | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Lubrication Unit | Selectable Type | ||
- | LINEAR GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 220 ~ 1840 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 20200 | 34500 | 275 | 275 | 393 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 161 ~ 1479 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 8600 | 14200 | 69 | 69 | 98 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 5 Day(s) | 10 | 221 ~ 1959 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 12500 | 21300 | 155 | 155 | 232 | Heat Resistant Grease (L Type) | Configurable Type |
Loading...
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Normal Clearance |
---|---|---|---|---|---|
Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type | Retainer | N/A |
Rolling Element | Ball | Surface Treatment | none |
How can we improve?
How can we improve?