(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[36-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Miniature Linear Guides - Standard Blocks with Dowel Holes, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 35 and 630
● Assembly Height (mm.): 8, 10, 13 and 16
● Accuracy Standards: Standard Grade and High Grade
● Block Type: Standard Block with Dowel Holes
● Material: Carbon Steel 56 HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
SSE2BN8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BN8G-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BN8L-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BN10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BN10G-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BN10L-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BN13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BN13G-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BN13L-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BN16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BN16G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BN16L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BN20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BN20G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BN20L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BN-MX10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BN-MX13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BN-MX16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BN-MX20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BNL8-[71-309/1] |
SSE2BNL8G-[71-309/1] |
SSE2BNL8L-[71-309/1] |
SSE2BNL10-[96-634/1] |
SSE2BNL10G-[96-634/1] |
SSE2BNL10L-[96-634/1] |
SSE2BNL13-[121-969/1] |
SSE2BNL13G-[121-969/1] |
SSE2BNL13L-[121-969/1] |
SSE2BNL16-[151-989/1] |
SSE2BNL16G-[151-989/1] |
SSE2BNL16L-[151-989/1] |
SSE2BNL20-[161-939/1] |
SSE2BNL20G-[161-939/1] |
SSE2BNL20L-[161-939/1] |
SSE2BNL-MX10-[96-634/1] |
SSE2BNL-MX13-[121-969/1] |
SSE2BNL-MX16-[151-989/1] |
SSE2BNL-MX20-[161-939/1] |
SSE2BNLZ8-[71-309/1] |
SSE2BNLZ8G-[71-309/1] |
SSE2BNLZ8L-[71-309/1] |
SSE2BNLZ10-[96-634/1] |
SSE2BNLZ10G-[96-634/1] |
SSE2BNLZ10L-[96-634/1] |
SSE2BNLZ13-[121-969/1] |
SSE2BNLZ13G-[121-969/1] |
SSE2BNLZ13L-[121-969/1] |
SSE2BNLZ16-[151-989/1] |
SSE2BNLZ16G-[151-989/1] |
SSE2BNLZ16L-[151-989/1] |
SSE2BNLZ20-[161-939/1] |
SSE2BNLZ20G-[161-939/1] |
SSE2BNLZ20L-[161-939/1] |
SSE2BNLZ-MX10-[96-634/1] |
SSE2BNLZ-MX13-[121-969/1] |
SSE2BNLZ-MX16-[151-989/1] |
SSE2BNLZ-MX20-[161-939/1] |
SSE2BNZ8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BNZ8G-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BNZ8L-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSE2BNZ10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BNZ10G-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BNZ10L-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BNZ13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BNZ13G-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BNZ13L-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BNZ16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BNZ16G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BNZ16L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BNZ20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BNZ20G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BNZ20L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSE2BNZ-MX10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSE2BNZ-MX13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSE2BNZ-MX16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSE2BNZ-MX20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEBN8-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEBN8G-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEBN8L-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
SSEBN10-[35,55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEBN10G-[35,55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEBN10L-[35,55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
SSEBN13-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEBN13G-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEBN13L-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
SSEBN16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBN16G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBN16L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
SSEBN20-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
SSEBN20G-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Rail Type | Set / Single Item | Preload | Accuracy Standards | Material | Ball Arrangement | No. of Blocks | Retainer | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 71 ~ 309 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 96 ~ 634 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 121 ~ 969 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 151 ~ 989 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 161 ~ 939 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Configurable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 95 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 120 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 150 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 160 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Clearance] Interchangeable, Slight Clearance | Standard Grade | Stainless Steel | Miniature Type | 2 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 40 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 40 ~ 310 | [Standard] Standard Block with Dowel Holes | 7 | 8 | 7 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 900 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 35 ~ 275 | - | - | 10 | 9 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 35 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 35 ~ 275 | [Standard] Standard Block with Dowel Holes | 9 | 10 | 9 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 1500 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 45 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 4 Day(s) | 10 | 45 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 45 ~ 520 | [Standard] Standard Block with Dowel Holes | 12 | 13 | 12 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 2200 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 70 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 7 Day(s) | 10 | 70 ~ 630 | [Standard] Standard Block with Dowel Holes | 15 | 16 | 15 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 3600 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | SLIDE GUIDE | 1 Piece(s) | 3 Day(s) | 10 | 100 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | Mini Linear Guides | 1 Piece(s) | 4 Day(s) | 10 | 100 ~ 520 | [Standard] Standard Block with Dowel Holes | 20 | 20 | 20 | Standard Rail | Set | [Light Preload] Light Preload | High Grade | Stainless Steel | Miniature Type | 1 | N/A | 5200 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Selectable Type |
Loading...
Rolling Element | Ball | Surface Treatment | none |
---|
How can we improve?
How can we improve?