Volume Discounts and Additional Processing Volume Discounts

Volume Discounts

Volume discounts are available for purchases of more than one standard product.
The discount varies depending on the product and the quantity. For details, see the page in the catalog for the product you wish to order.

Example: Volume discount for Block Punch (Standard press die components)

Quantity Discount rate
1 - 9 Unit price
10 - 29 5%
30 - 99 10%
100 - 199 15%
More than 200 To be quoted
  • * Volume discount price (rounded down to nearest baht)

Additional Processing (Alteration)

Volume discounts also apply to additional processing charges.
(There are some cases in which discounts do not apply. See the product pages for details.)

Example: Additional processing volume discount

Order details: Part: H-PHAS8-70-P5.00-PKC-TKC = 10 pcs.

Part H-PHAS8 651 x 0.95 = 618.45
Additional processing PKC 210 x 0.95 = 199.50
Additional processing TKC 70 x 0.95 = 66.50

Price: 884 baht (each) x 10 = 8,840.00 baht (round down to nearest baht).

Volume discounts do not apply if the charge for the additional processing is zero (free) or negative.

ページの先頭に戻る