Specification List

Part Number
MC01-1
Part Number
MC01-2
MC01-S2
Main Material
SS400
SUS304
Surface Treatment
Trivalent Chromate
-
Tightening Force (N)
264.6
Weight (g)
35
Open-Close Angle of Arm
90°
Open-Close Angle of Handle
75°
Accessory
*Nylon Bolt
Stainless Steel Bolt
Unit Price
1N=0.101972kgf
*Not a bolt with rubber.

Technical Support Desk

Operation Hours: 9:00-18:00 (Mon-Sat)

 
* About order and transactions, please contact our Customer Service
TEL: 038-959200, 02-6755682#1 / FAX: 038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)
(Order cut off time is 17:00)