Configurator (ตัวช่วยเลือกสินค้าพร้อม 3D Preview และ 2D/3D CAD Download)

 
・材質表

[+Enlarge]
材質表END


A Dimension Standard TypeA / B Dimension Configurable Type[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesiveNo AdhesiveAdhesive
RBCMRBCMARBCMFRBCMFAChloroprene Rubber (CR)Shore A65Black
RBOMRBOMARBOMFRBOMFANon-Staining Chloroprene Rubber (CR)Shore A60Gray
RBCWRBCWARBCWFRBCWFAChloroprene Rubber (CR)Shore A60White

Specification List

■A Dimension Standard Type
Part Number-A
RBCM5-100
RBOM10-500
■A / B Dimension Configurable Type
Part Number-A-B-F-G-Bolt Nominal
RBCMF10-110-65
RBCMF4H20-200-150-F140-G100-Z5

■ A Dimension Standard Type −Square Type−
Part NumberA
Selection
TypeT
No Adhesive
RBCM
RBOM
RBCW
Adhesive
RBCMA
RBOMA
RBCWA
1300
500

Only 300 is available for T15 or more of RBOM and RBOMA.
2
3
5
10
15
20
30
[ ! ]T dimension 15 is not available for RBCW and RBCWA.
■ A Dimension Standard Type −Band Type−
Part NumberA
Selection
TypeT
No Adhesive
RBCM
RBOM
RBCW
Adhesive
RBCMA
RBOMA
RBCWA
13
5
10
20
30
40
50
80
100
2
3
5
10
[ ! ]L dimension is 500mm.
■ A / B Dimension Configurable Type −Standard Type−
Part Number1mm Increment
TypeTAB
No Adhesive
RBCMF
RBOMF
RBCWF
Adhesive
RBCMFA
RBOMFA
RBCWFA
110~500
Only 10~300 is available for T15 or more of RBOMF and RBOMFA.
10~500
Only 10~300 is available for T15 or more of RBOMF and RBOMFA.
2
3
5
10
15
20
30
[ ! ]A≥B≥T
[ ! ]T dimension 15 is not available for RBCWF and RBCWFA.

Alteration


Technical Support Desk

TEL:038-959200,02-6755682 / FAX:038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)

 
* About order and transactions, please contact our Customer Service
TEL: 038-959200, 02-6755682#1 / FAX: 038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)
(Order cut off time is 17:00)