Configurator (ตัวช่วยเลือกสินค้าพร้อม 3D Preview และ 2D/3D CAD Download)

 




Type[ M ]Material[ S ]Surface Treatment
Right-hand ThreadWith a keyway
Right-hand Thread
Fine Pitch
Right-hand Thread
Left-hand ScrewRight and Left-hand ScrewPrecision
Right and Left-hand Screw
MTSRXMTSRZMTXRXMTSLXMTSWXMTSYXS45C-
MTSBRXMTSBRZMTXBRXMTSBLXMTSBWXMTSBYXBlackening
RMTSRXRMTSRZ-RMTSLXRMTSWX-Raydent
MTSTRX--MTSTLX--SUS303-

Specification List

Part Number-L-F-V-T-G-Q-S-E-C-J-B
MTSRX16
MTSRZ20
-
-
456
583
-
-
F37
F48
-
-
V10
V12
-
-
T47
T58
-
-
G60
G70
-
-
Q12
Q15
-
-
S49
S63
-
-
E8
E10

-

C30

-

J0

-

B15

Part Number-L-F-V-T-G-Q-S-E-X
MTSWX20-582-F48-V12-T58-G70-Q15-S63-E10-X120
Part Number1mm IncrementV / QE
1mm Increment
Left/Right Screw / Precision Left/Right ScrewDPitch
P
TypeDLF, G, T, SX 1mm Increment
(Right-hand Thread)
MTSRX
MT
SBRX
RMTSRX
MTSTRX
(Left-hand Screw)
MTSLX
MTSBLX
RM
TSLX
MTSTLX
(Right and Left Hand Screw)
MTSWX
MTSBWX
RMTSWX
(Precision Right and Left Hand Screw)
MTSYX
MTSBYX



D≤32,L≤1000
(Stainless Steel)



D≤32,L≤1000
(Stainless Steel)



D≤32,L≤1000


1280~10002≤F≤Vx7
2≤G≤Qx7
2≤S≤Ex7
2≤T≤Qx7

[ ! ]When Q,V,E≤9, F,G,T,S are five or less times of Q,V,E.
789Q/2≤E≤Q−1When D=12, 14
50≤X≤460<485>-F-G
(Y)=L-80<30>-F-G-S-T-X
(Y)≤500-S-T-40<15>

When D=16~50
50≤X≤560<585>-F-G
(Y)=L-80<30>-F-G-S-T-X
(Y)≤600-S-T-40<15>

[ ! ]Dimensions in < > are for Precision Right and Left Hand Thread.
122
148910143
16100~12009101216
18150~120091012184
201012141520
2210121415225
25121415161725
28141516172028
32200~1200141516172025326
3617202536
4020253040
5025303540508
[ ! ]For Precision Right and Left Hand Screw, D dimension 14, 16, 20, 25, 28 and 32 are available.[ ! ]When using with position indicators, the standard Q diameters are 8~20.Here
[ ! ]D dimension 22, 36, 40 and 50 are not applicable to Stainless Steel. D dimension 25, 28 and 32 are applicable to Right-hand Screw only.
■Right-hand Screw with Keyway
Part Number 1mm IncrementV / Q1mm IncrementMxPitchDPitch
P
TypeDLF, G, T, SECJB
MTSRZ
MTSBRZ
RMTSRZ


D≤32,L≤1000
1280~10002≤F≤Vx7
2≤G≤Qx7
2≤T≤Qx7
2≤S≤Ex7


[ ! ]When Q, V, E≤9, F, G, T, and S will be 5x or less of Q, V, and E.
789E≥6
Q/2≤E≤Q-2
When the pitch is 1.5
Q/2≤E≤Q-3
C≤60
S-C-J≥2


J≥2
J≥2 or J=0

[ ! ]When J=0, keyway R will be eliminated.
B=0
Or
B≤Mx3
B≥Pitchx3
B≤T-Pitchx3
M8x1.0
M10x1.0
M12x1.0
M14x1.0
M15x1.0
M17x1.0
M20x1.0
M25x1.5
M30x1.5
M35x1.5
M40x1.5
[ NG ]Not applicable to 7, 9, 16
122
148910143
16100~12009101216
18150~120091012184
201012141520
2210121415225
25121415161725
28141516172028
32200~1200141516172025326
3617202536
4020253040
5025303540508
[ ! ]When B=0, no machining on male thread Q.[ ! ]When using with position indicators, the standard Q diameters are 8~20.Here
■Fine Pitch Right-hand Screw[ ! ]Fine Pitch Right-hand Threads have finer pitches than the conventional type.
Part Number 1mm IncrementV / QEDPitch
P
TypeDLF, G, T, S1mm Increment
MTXRX
MTXBRX
16100~10002≤F≤Vx7
2≤G≤Qx7
2≤T≤Qx7
2≤S≤Ex7
[ ! ]When Q,V,E≤9, F,G,T,S are five or less times of Q,V,E.
9 10 12Q/2≤E≤Q−1162
20150~100010 12 14 15202
[ ! ]For Both Ends Double Stepped, when F=0 V=0, no machining.[ ! ]Nuts for Fine Pitch Right-hand ScrewHere[ ! ]When combining with the position indicators, Q and V standard dimensions will be 9~14. Here

Alteration


Technical Support Desk

TEL:038-959200,02-6755682 / FAX:038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)

 
* About order and transactions, please contact our Customer Service
TEL: 038-959200, 02-6755682#1 / FAX: 038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)
(Order cut off time is 17:00)