•Material Table
D
4~ 8 SKD11(D2)(1.2379) 60~63HRC
10~50 SUJ2(52100)(1.2067) 58HRC~
(Induction hardening)

ANGULAR  PINS:Related Image

Profile tolerance of SRANGULAR  PINS:Related Image
(φ50→A°±30´)
Machining may leave a chuck keyhole on one end of the pin in case of D=20 or 25.Dimensions of the pins with chuck keyholes are values prior to machining of the holes.In case of D=30 or more, the both ends may have chuck keyholes.
ANGULAR  PINS:Related Image



Profile tolerance of SRANGULAR  PINS:Related Image
(φ50→A°±30´)
*For D4~25, C-chamfering is performed on the edges of the steps..(Recess of C-chamfering for assembling: about C0.3)
Machining may leave a chuck keyhole on one end of the pin in case of D=20 or 25.Dimensions of the pins with chuck keyholes are values prior to machining of the holes.In case of D=30 or more, the both ends may have chuck keyholes.
 

Specification List

ANGULAR  PINS:Related Image
•Dimension Table
Dm5f6
(AP)
THSPart Number0.1mm incrementsA
1° increments
APAPSTypeDLN
4+0.009
+0.004
-0.010
-0.018
5 72 1.5AP


APS
(Stepped type)
4 15.0~ 70.02≤N
N≤L
-T-1
or
N
=0
(No press-fit section)
0~30
70.1~ 90.0
5 8 2.52 5 15.0~ 70.0
70.1~ 90.0
90.1~100.0
6 93 2.5 6 15.0~ 70.0
70.1~ 90.0
90.1~110.0
8+0.012
+0.006
-0.013
-0.022
114 3.5 8 15.0~ 80.0
80.1~110.0
110.1~130.0
1010135 4.510 20.0~110.0
110.1~160.0
160.1~200.0
12+0.015
+0.007
-0.016
-0.027
156 5.512 20.0~110.0
110.1~160.0
160.1~200.0
200.1~250.0
1316 6.5613 20.0~110.0
110.1~160.0
160.1~200.0
200.1~250.0
151318 7.5715 20.0~110.0
110.1~160.0
160.1~200.0
200.1~250.0
16198 7.516 20.0~110.0
110.1~160.0
160.1~200.0
200.1~250.0
20+0.017
+0.008
-0.020
-0.033
2310 9.520 40.0~130.0
130.1~200.0
200.1~300.0
300.1~350.0
25281025 40.0~130.0
130.1~200.0
200.1~300.0
300.1~350.0
350.1~400.0
30153530 60.0~160.0
160.1~220.0
220.1~300.0
300.1~400.0
400.1~500.0
32+0.020
+0.009
-0.025
-0.041
3732 70.0~160.0
160.1~220.0
220.1~300.0
300.1~400.0
400.1~500.0
354035100.0~160.0
160.1~220.0
220.1~300.0
300.1~400.0
400.1~500.0
404540100.0~160.0
160.1~220.0
220.1~300.0
300.1~400.0
400.1~500.0
50205550200.0~260.0
260.1~320.0
320.1~400.0
400.1~500.0


Technical Support Desk

Operation Hours: 9:00-18:00 (Mon-Sat)

 
* About order and transactions, please contact our Customer Service
TEL: 038-959200, 02-6755682#1 / FAX: 038-959202
Operation Hours: 9:00-18:00 (Mon-Sat)
(Order cut off time is 17:00)